Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1582 - Indexing and clamping grip
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03190-10_asmtab.prj},{NB=K1582.4160800},{BESTKIPP=K1582.416080},{POS=0},{D=8},{D1=M16},{D2=63},{D3=26},{L=74.0},{L1=26},{H=40.0},{H1=21},{S=8},{SW=16},{GEW=0.0829},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059245499045},{FILTER=KIPP,NORELEM,KIPP_USA},{XPOS='0','entspannte Position','1','gespannte Position'},{TYP=4},{PPATH=03190-10_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
H1
height
[mm]
S
stroke
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1582.108040
K1582.108040
4
M8
32
14
39.0
15
20.0
10
4
8
0.0180
Yes
73181900
4059245499014
98% Warenverfügbarkeit. N...
31.12.2099
K1582.210050
K1582.210050
5
M10
40
18
46.9
17
24.9
13
5
10
0.0300
Yes
73181900
4059245499021
98% Warenverfügbarkeit. N...
31.12.2099
K1582.312060
K1582.312060
6
M12
50
22
57.8
20
31.8
17
6
12
0.0377
Yes
73181900
4059245499038
98% Warenverfügbarkeit. N...
31.12.2099
K1582.416080
K1582.416080
8
M16
63
26
74.0
26
40.0
21
8
16
0.0829
Yes
73181900
4059245499045
98% Warenverfügbarkeit. N...
31.12.2099
K1582.108041
K1582.108041
4
M8X1
32
14
39.0
15
20.0
10
4
8
0.0180
Yes
73181900
4059245499052
98% Warenverfügbarkeit. N...
31.12.2099
K1582.210051
K1582.210051
5
M10X1
40
18
46.9
17
24.9
13
5
10
0.0226
Yes
73181900
4059245499069
98% Warenverfügbarkeit. N...
31.12.2099
K1582.312061
K1582.312061
6
M12X1,5
50
22
57.8
20
31.8
17
6
12
0.0381
Yes
73181900
4059245499076
98% Warenverfügbarkeit. N...
31.12.2099
K1582.416081
K1582.416081
8
M16X1,5
63
26
74.0
26
40.0
21
8
16
0.0839
Yes
73181900
4059245499083
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성