Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1149 - Indexing plungers with locked mark
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03090_2.prj},{NB=K1149.713081},{D=8},{D2=33},{L=68.0},{L1=26},{L2=10},{L3=23},{H=8},{SW1=19},{SW2=0},{F=2.3},{F1=15.0},{F2=35.0},{GEW=0.0707},{EAN=4059245267361},{ST=1.5},{NDM=16.0},{XA=24.0},{XB=8.0},{XC=0.5},{XD=19.0},{XE=53.9},{XF=0.3},{XG=2.3},{XH=2.5},{XI=0.9},{XJ=31.0},{XK=3.8},{XL=26.0},{XM=0.1},{XN=30.0},{XO=0.2},{XP=11.0},{XQ=10.0},{XR=5.0},{XS=0.3},{XT=8.0},{XU=12.0},{XV=1.0},{XW=0.0},{XX=0.000},{BESTKIPP=K1149.71308},{FORM=A},{D1=M16X1,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,,KIPP_USA},{ZGT=Markierungsring },{IMPERIAL=MM},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
height
[mm]
SW1
Width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[mm]
F2
Spring force final pressure F2 approx. N
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1149.71105
K1149.71105
A
5
M10X1
21
43.5
17
7
15
5
13
0
1.3
5.0
12.0
0.0191
Yes
73181900
4059245267347
98% Warenverfügbarkeit. N...
31.12.2099
K1149.71206
K1149.71206
A
6
M12X1,5
25
51.7
20
8
17
6
14
0
1.8
6.0
14.0
0.0284
Yes
73181900
4059245267354
98% Warenverfügbarkeit. N...
31.12.2099
K1149.71308
K1149.71308
A
8
M16X1,5
33
68.0
26
10
23
8
19
0
2.3
15.0
35.0
0.0707
Yes
73181900
4059245267361
98% Warenverfügbarkeit. N...
31.12.2099
K1149.72105
K1149.72105
B
5
M10X1
21
43.5
17
7
15
5
13
17
1.3
5.0
12.0
0.0253
Yes
73181900
4059245267378
98% Warenverfügbarkeit. N...
31.12.2099
K1149.72206
K1149.72206
B
6
M12X1,5
25
51.7
20
8
17
6
14
19
1.8
6.0
14.0
0.0374
Yes
73181900
4059245267385
98% Warenverfügbarkeit. N...
31.12.2099
K1149.72308
K1149.72308
B
8
M16X1,5
33
68.0
26
10
23
8
19
24
2.3
15.0
35.0
0.0884
Yes
73181900
4059245267392
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성