Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1744 - Indexing plungers steel or stainless steel with status sensor, hardwired
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03090-20.prj},{NB=K1744.0241211},{D=12},{D2=33},{L=84},{L1=28},{L2=14},{L3=25},{H=12},{SW1=22},{F=2.8},{F1=15},{F2=39},{P=2000},{GEW=0.1500},{EAN=4059245593743},{NDM=20.000},{ST=1.500},{TYP=0.000},{XA=30.000},{XB=12.300},{XC=14.400},{XD=19.000},{XE=36.108},{XF=0.300},{XG=8.300},{XH=2.500},{XI=0.800},{XJ=31.000},{XK=6.000},{XL=1.000},{XM=8.000},{XN=3.500},{XO=12.000},{XP=0.000},{XQ=19.000},{XR=13.900},{XS=4.000},{XT=12.700},{XU=0.300},{XV=36.000},{XW=5.000},{XX=30.000},{XY=10.000},{XZ=12.000},{XA1=11.800},{XB1=0.500},{XC1=1.280},{XD1=13.000},{XE1=0.200},{XF1=12.600},{XG1=29.910},{BESTKIPP=K1744.024121},{FORM=B},{AUSF=ohne Rastnut, mit Kontermutter},{AUSF1=gehärtet},{MATERIAL=Edelstahl},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
P
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1744.11051
K1744.11051
A
non-lockout type without ...
hardened
steel
5
M10x1
25
51
17
7
15
5
13
-
1.3
5
12
2000
0.0250
Yes
73181900
4059245593453
98% Warenverfügbarkeit. N...
31.12.2099
K1744.12061
K1744.12061
A
non-lockout type without ...
hardened
steel
6
M12x1,5
25
56
20
8
17
6
14
-
1.8
6
14
2000
0.0500
Yes
73181900
4059245593460
98% Warenverfügbarkeit. N...
31.12.2099
K1744.13081
K1744.13081
A
non-lockout type without ...
hardened
steel
8
M16x1,5
33
74
26
10
23
8
19
-
2.3
15
35
2000
0.0900
Yes
73181900
4059245593477
98% Warenverfügbarkeit. N...
31.12.2099
K1744.14101
K1744.14101
A
non-lockout type without ...
hardened
steel
10
M20x1,5
33
80
28
12
25
10
22
-
2.8
15
34
2000
0.1500
Yes
73181900
4059245593484
98% Warenverfügbarkeit. N...
31.12.2099
K1744.14121
K1744.14121
A
non-lockout type without ...
hardened
steel
12
M20x1,5
33
84
28
14
25
12
22
-
2.8
15
39
2000
0.1500
Yes
73181900
4059245593491
98% Warenverfügbarkeit. N...
31.12.2099
K1744.21051
K1744.21051
B
non-lockout type with loc...
hardened
steel
5
M10x1
25
51
17
7
15
5
13
17
1.3
5
12
2000
0.0250
Yes
73181900
4059245593507
98% Warenverfügbarkeit. N...
31.12.2099
K1744.22061
K1744.22061
B
non-lockout type with loc...
hardened
steel
6
M12x1,5
25
56
20
8
17
6
14
19
1.8
6
14
2000
0.0500
Yes
73181900
4059245593514
98% Warenverfügbarkeit. N...
31.12.2099
K1744.23081
K1744.23081
B
non-lockout type with loc...
hardened
steel
8
M16x1,5
33
74
26
10
23
8
19
24
2.3
15
35
2000
0.0900
Yes
73181900
4059245593521
98% Warenverfügbarkeit. N...
31.12.2099
K1744.24101
K1744.24101
B
non-lockout type with loc...
hardened
steel
10
M20x1,5
33
80
28
12
25
10
22
30
2.8
15
34
2000
0.1500
Yes
73181900
4059245593538
98% Warenverfügbarkeit. N...
31.12.2099
K1744.24121
K1744.24121
B
non-lockout type with loc...
hardened
steel
12
M20x1,5
33
84
28
14
25
12
22
30
2.8
15
39
2000
0.1500
Yes
73181900
4059245593545
98% Warenverfügbarkeit. N...
31.12.2099
K1744.31051
K1744.31051
C
lockout type without lock...
hardened
steel
5
M10x1
25
51
17
7
15
5
13
-
1.3
5
12
2000
0.0250
Yes
73181900
4059245593552
98% Warenverfügbarkeit. N...
31.12.2099
K1744.32061
K1744.32061
C
lockout type without lock...
hardened
steel
6
M12x1,5
25
56
20
8
17
6
14
-
1.8
6
14
2000
0.0500
Yes
73181900
4059245593569
98% Warenverfügbarkeit. N...
31.12.2099
K1744.33081
K1744.33081
C
lockout type without lock...
hardened
steel
8
M16x1,5
33
74
26
10
23
8
19
-
2.3
15
35
2000
0.0900
Yes
73181900
4059245593576
98% Warenverfügbarkeit. N...
31.12.2099
K1744.34101
K1744.34101
C
lockout type without lock...
hardened
steel
10
M20x1,5
33
80
28
12
25
10
22
-
2.8
15
34
2000
0.1500
Yes
73181900
4059245593583
98% Warenverfügbarkeit. N...
31.12.2099
K1744.34121
K1744.34121
C
lockout type without lock...
hardened
steel
12
M20x1,5
33
84
28
14
25
12
22
-
2.8
15
39
2000
0.1500
Yes
73181900
4059245593590
98% Warenverfügbarkeit. N...
31.12.2099
K1744.41051
K1744.41051
D
lockout type with locknut
hardened
steel
5
M10x1
25
51
17
7
15
5
13
17
1.3
5
12
2000
0.0250
Yes
73181900
4059245593606
98% Warenverfügbarkeit. N...
31.12.2099
K1744.42061
K1744.42061
D
lockout type with locknut
hardened
steel
6
M12x1,5
25
56
20
8
17
6
14
19
1.8
6
14
2000
0.0500
Yes
73181900
4059245593613
98% Warenverfügbarkeit. N...
31.12.2099
K1744.43081
K1744.43081
D
lockout type with locknut
hardened
steel
8
M16x1,5
33
74
26
10
23
8
19
24
2.3
15
35
2000
0.0900
Yes
73181900
4059245593620
98% Warenverfügbarkeit. N...
31.12.2099
K1744.44101
K1744.44101
D
lockout type with locknut
hardened
steel
10
M20x1,5
33
80
28
12
25
10
22
30
2.8
15
34
2000
0.1500
Yes
73181900
4059245593637
98% Warenverfügbarkeit. N...
31.12.2099
K1744.44121
K1744.44121
D
lockout type with locknut
hardened
steel
12
M20x1,5
33
84
28
14
25
12
22
30
2.8
15
39
2000
0.1500
Yes
73181900
4059245593644
98% Warenverfügbarkeit. N...
31.12.2099
K1744.011051
K1744.011051
A
non-lockout type without ...
hardened
stainless steel
5
M10x1
25
51
17
7
15
5
13
-
1.3
5
12
2000
0.0250
Yes
73181900
4059245593651
98% Warenverfügbarkeit. N...
31.12.2099
K1744.012061
K1744.012061
A
non-lockout type without ...
hardened
stainless steel
6
M12x1,5
25
56
20
8
17
6
14
-
1.8
6
14
2000
0.0500
Yes
73181900
4059245593668
98% Warenverfügbarkeit. N...
31.12.2099
K1744.013081
K1744.013081
A
non-lockout type without ...
hardened
stainless steel
8
M16x1,5
33
74
26
10
23
8
19
-
2.3
15
35
2000
0.0900
Yes
73181900
4059245593675
98% Warenverfügbarkeit. N...
31.12.2099
K1744.014101
K1744.014101
A
non-lockout type without ...
hardened
stainless steel
10
M20x1,5
33
80
28
12
25
10
22
-
2.8
15
34
2000
0.1500
Yes
73181900
4059245593682
98% Warenverfügbarkeit. N...
31.12.2099
K1744.014121
K1744.014121
A
non-lockout type without ...
hardened
stainless steel
12
M20x1,5
33
84
28
14
25
12
22
-
2.8
15
39
2000
0.1500
Yes
73181900
4059245593699
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성