Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1495 - Indexing plunger with status sensor
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03090-01.prj},{NB=K1495.124121},{D=12},{D2=35},{L=86},{L1=28},{L2=14},{L3=25},{H=12},{SW1=22},{F=2.8},{F1=15},{F2=39},{GEW=0.1500},{EAN=4059245489671},{NDM=20.000},{ST=1.500},{TYP=0.000},{XA=32.000},{XB=12.300},{XC=14.400},{XD=19.000},{XE=48.700},{XF=8.000},{XG=12.300},{XH=2.000},{XI=0.500},{XJ=0.000},{XK=0.800},{XL=132.000},{XM=8.000},{XN=3.500},{XO=12.000},{XP=0.000},{XQ=19.000},{XR=13.900},{XS=4.000},{XT=12.700},{XU=0.300},{XV=36.000},{XW=0.000},{XX=30.000},{XY=10.000},{XZ=12.000},{XA1=11.800},{XB1=0.500},{XC1=0.300},{XD1=13.000},{XE1=0.500},{XF1=3.000},{XG1=3.000},{BESTKIPP=K1495.12412},{FORM=B},{AUSF=ohne Rastnut, mit Kontermutter},{AUSF1=ungehärtet},{MATERIAL=Edelstahl},{D1=M20x1,5},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1495.1105
K1495.1105
A
non-lockout type without ...
hardened
steel
5
M10x1
35
57
17
7
15
5
13
-
1.3
5
12
0.0333
Yes
73181900
4059245489091
98% Warenverfügbarkeit. N...
31.12.2099
K1495.1206
K1495.1206
A
non-lockout type without ...
hardened
steel
6
M12x1,5
35
62
20
8
17
6
14
-
1.8
6
14
0.0415
Yes
73181900
4059245489107
98% Warenverfügbarkeit. N...
31.12.2099
K1495.1308
K1495.1308
A
non-lockout type without ...
hardened
steel
8
M16x1,5
35
76
26
10
23
8
19
-
2.3
15
35
0.0781
Yes
73181900
4059245489114
98% Warenverfügbarkeit. N...
31.12.2099
K1495.1410
K1495.1410
A
non-lockout type without ...
hardened
steel
10
M20x1,5
35
82
28
12
25
10
22
-
2.8
15
34
0.1500
Yes
73181900
4059245489121
98% Warenverfügbarkeit. N...
31.12.2099
K1495.1412
K1495.1412
A
non-lockout type without ...
hardened
steel
12
M20x1,5
35
86
28
14
25
12
22
-
2.8
15
39
0.1500
Yes
73181900
4059245489138
98% Warenverfügbarkeit. N...
31.12.2099
K1495.01105
K1495.01105
A
non-lockout type without ...
hardened
stainless steel
5
M10x1
35
57
17
7
15
5
13
-
1.3
5
12
0.0250
Yes
73181900
4059245489336
98% Warenverfügbarkeit. N...
31.12.2099
K1495.01206
K1495.01206
A
non-lockout type without ...
hardened
stainless steel
6
M12x1,5
35
62
20
8
17
6
14
-
1.8
6
14
0.0500
Yes
73181900
4059245489343
98% Warenverfügbarkeit. N...
31.12.2099
K1495.01308
K1495.01308
A
non-lockout type without ...
hardened
stainless steel
8
M16x1,5
35
76
26
10
23
8
19
-
2.3
15
35
0.0900
Yes
73181900
4059245489350
98% Warenverfügbarkeit. N...
31.12.2099
K1495.01410
K1495.01410
A
non-lockout type without ...
hardened
stainless steel
10
M20x1,5
35
82
28
12
25
10
22
-
2.8
15
34
0.1500
Yes
73181900
4059245489367
98% Warenverfügbarkeit. N...
31.12.2099
K1495.01412
K1495.01412
A
non-lockout type without ...
hardened
stainless steel
12
M20x1,5
35
86
28
14
25
12
22
-
2.8
15
39
0.1500
Yes
73181900
4059245489374
98% Warenverfügbarkeit. N...
31.12.2099
K1495.11105
K1495.11105
A
non-lockout type without ...
not hardened
stainless steel
5
M10x1
35
57
17
7
15
5
13
-
1.3
5
12
0.0250
Yes
73181900
4059245489572
98% Warenverfügbarkeit. N...
31.12.2099
K1495.11206
K1495.11206
A
non-lockout type without ...
not hardened
stainless steel
6
M12x1,5
35
62
20
8
17
6
14
-
1.8
6
14
0.0500
Yes
73181900
4059245489589
98% Warenverfügbarkeit. N...
31.12.2099
K1495.11308
K1495.11308
A
non-lockout type without ...
not hardened
stainless steel
8
M16x1,5
35
76
26
10
23
8
19
-
2.3
15
35
0.0900
Yes
73181900
4059245489596
98% Warenverfügbarkeit. N...
31.12.2099
K1495.11410
K1495.11410
A
non-lockout type without ...
not hardened
stainless steel
10
M20x1,5
35
82
28
12
25
10
22
-
2.8
15
34
0.1500
Yes
73181900
4059245489602
98% Warenverfügbarkeit. N...
31.12.2099
K1495.11412
K1495.11412
A
non-lockout type without ...
not hardened
stainless steel
12
M20x1,5
35
86
28
14
25
12
22
-
2.8
15
39
0.1500
Yes
73181900
4059245489619
98% Warenverfügbarkeit. N...
31.12.2099
K1495.2105
K1495.2105
B
non-lockout type with loc...
hardened
steel
5
M10x1
35
57
17
7
15
5
13
17
1.3
5
12
0.0250
Yes
73181900
4059245489152
98% Warenverfügbarkeit. N...
31.12.2099
K1495.2206
K1495.2206
B
non-lockout type with loc...
hardened
steel
6
M12x1,5
35
62
20
8
17
6
14
19
1.8
6
14
0.0597
Yes
73181900
4059245489169
98% Warenverfügbarkeit. N...
31.12.2099
K1495.2308
K1495.2308
B
non-lockout type with loc...
hardened
steel
8
M16x1,5
35
76
26
10
23
8
19
24
2.3
15
35
0.0900
Yes
73181900
4059245489176
98% Warenverfügbarkeit. N...
31.12.2099
K1495.2410
K1495.2410
B
non-lockout type with loc...
hardened
steel
10
M20x1,5
35
82
28
12
25
10
22
30
2.8
15
34
0.1500
Yes
73181900
4059245489183
98% Warenverfügbarkeit. N...
31.12.2099
K1495.2412
K1495.2412
B
non-lockout type with loc...
hardened
steel
12
M20x1,5
35
86
28
14
25
12
22
30
2.8
15
39
0.1500
Yes
73181900
4059245489190
98% Warenverfügbarkeit. N...
31.12.2099
K1495.02105
K1495.02105
B
non-lockout type with loc...
hardened
stainless steel
5
M10x1
35
57
17
7
15
5
13
17
1.3
5
12
0.0170
Yes
73181900
4059245489398
98% Warenverfügbarkeit. N...
31.12.2099
K1495.02206
K1495.02206
B
non-lockout type with loc...
hardened
stainless steel
6
M12x1,5
35
62
20
8
17
6
14
19
1.8
6
14
0.0500
Yes
73181900
4059245489404
98% Warenverfügbarkeit. N...
31.12.2099
K1495.02308
K1495.02308
B
non-lockout type with loc...
hardened
stainless steel
8
M16x1,5
35
76
26
10
23
8
19
24
2.3
15
35
0.0900
Yes
73181900
4059245489411
98% Warenverfügbarkeit. N...
31.12.2099
K1495.02410
K1495.02410
B
non-lockout type with loc...
hardened
stainless steel
10
M20x1,5
35
82
28
12
25
10
22
30
2.8
15
34
0.1500
Yes
73181900
4059245489428
98% Warenverfügbarkeit. N...
31.12.2099
K1495.02412
K1495.02412
B
non-lockout type with loc...
hardened
stainless steel
12
M20x1,5
35
86
28
14
25
12
22
30
2.8
15
39
0.1500
Yes
73181900
4059245489435
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성