Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0735 - Indexing plungers for thin-walled parts
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089_5.prj},{NB=K0735.3320611},{D=6},{D2=28},{D3=10},{L=47.5},{L1=12.5},{L2=13},{L3=10.5},{SW1=17},{SW2=14},{F=1.8},{GEW=0.0364},{EAN=4059245012312},{NDM=10.000},{S=1.000},{XA=22.000},{XB=9.000},{XC=13.300},{XD=17.700},{XE=53.000},{XF=0.300},{XG=1.800},{XH=2.000},{XI=0.500},{XJ=26.000},{XK=3.000},{XL=22.000},{XM=11.000},{XN=4.000},{XO=11.200},{XP=11.000},{XQ=4.000},{XR=0.300},{XS=10.000},{XT=5.000},{XU=10.200},{XV=10.500},{XW=11.400},{TYP=1.000},{BESTKIPP=K0735.33206},{FORM=C},{AUSF=Arretierstift gehärtet},{D1=M10x1},{H=6-10},{F1=7},{F2=19},{BESTRSK=K0631.91416},{BESTRS=03089-91416},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,},{POS=1},{HX=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
height
[mm]
H
height
ⁿ/ₐ
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
F
Fx30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
BESTRSK
Order No. double ring spanner
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0735.31105
K0735.31105
A
Indexing pin hardened
5
M10x1
28
10
46.5
11.5
13
10.5
5-9
17
14
1.3
6
15
K0631.91416
0.0380
Yes
73181900
4059245012220
98% Warenverfügbarkeit. N...
31.12.2099
K0735.31206
K0735.31206
A
Indexing pin hardened
6
M10x1
28
10
47.5
12.5
13
10.5
6-10
17
14
1.8
7
19
K0631.91416
0.0391
Yes
73181900
4059245012251
98% Warenverfügbarkeit. N...
31.12.2099
K0735.33105
K0735.33105
C
Indexing pin hardened
5
M10x1
28
10
46.5
11.5
13
10.5
5-9
17
14
1.3
6
15
K0631.91416
0.0356
Yes
73181900
4059245012305
98% Warenverfügbarkeit. N...
31.12.2099
K0735.33206
K0735.33206
C
Indexing pin hardened
6
M10x1
28
10
47.5
12.5
13
10.5
6-10
17
14
1.8
7
19
K0631.91416
0.0364
Yes
73181900
4059245012312
98% Warenverfügbarkeit. N...
31.12.2099
K0735.311105
K0735.311105
A
Indexing pin not hardened
5
M10x1
28
10
46.5
11.5
13
10.5
5-9
17
14
1.3
6
15
K0631.91416
0.0384
Yes
73181900
4059245012237
98% Warenverfügbarkeit. N...
31.12.2099
K0735.311206
K0735.311206
A
Indexing pin not hardened
6
M10x1
28
10
47.5
12.5
13
10.5
6-10
17
14
1.8
7
19
K0631.91416
0.0393
Yes
73181900
4059245012244
98% Warenverfügbarkeit. N...
31.12.2099
K0735.313105
K0735.313105
C
Indexing pin not hardened
5
M10x1
28
10
46.5
11.5
13
10.5
5-9
17
14
1.3
6
15
K0631.91416
0.0356
Yes
73181900
4059245012268
98% Warenverfügbarkeit. N...
31.12.2099
K0735.313206
K0735.313206
C
Indexing pin not hardened
6
M10x1
28
10
47.5
12.5
13
10.5
6-10
17
14
1.8
7
19
K0631.91416
0.0365
Yes
73181900
4059245012275
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성