Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0631 - Indexing plungers short version
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089_2.prj},{NB=K0631.800484_ENTSPANNT},{D=4},{D2=18},{L=29.5},{L1=6},{L2=6},{L3=3.5},{H=4.0},{SW1=10},{SW2=13.000},{F=1.0},{F1=4},{F2=12},{GEW=0.0113},{EAN=4059245228164},{TAB=1},{NDM=8},{NDM1=0.0000},{TYP=1.000},{ST=1.00},{XA=13.5},{XB=4.5},{XC=6.6},{XD=10.0},{XE=54.00},{XF=0.5},{XG=1.5},{XH=1.0},{XI=0.5},{XJ=16.0},{XK=2.5},{XL=12.0},{XM=5.8},{XN=4.8},{XO=5.0},{XP=4.7},{XQ=2.20},{XR=5.6},{XU=13.000},{XT=30.000},{XMUTTERH=4.0000},{BESTKIPP=K0631.800484},{MATERIAL=Stahl},{OBFLGK=gehärtet},{FARBE=verkehrsrot RAL 3020},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{GR=0},{D1=M 8 x 1},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{TAB1=1},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter of length
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0631.5903
K0631.5903
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
9
3
M 6 x 0,75
14
25.5
6
5
3.5
8
0.000
0.8
4
10
0.0038
Yes
73181900
4059245012657
98% Warenverfügbarkeit. N...
31.12.2099
K0631.5004
K0631.5004
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
0
4
M 8 x 1
18
29.5
6
6
4.0
10
0.000
1.0
4
12
0.0073
Yes
73181900
4059245012527
98% Warenverfügbarkeit. N...
31.12.2099
K0631.5105
K0631.5105
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
1
5
M 10 x 1
21
34.5
8
7
5.0
13
0.000
1.3
5
12
0.0146
Yes
73181900
4059245012572
98% Warenverfügbarkeit. N...
31.12.2099
K0631.5206
K0631.5206
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
2
6
M 12 x 1,5
25
41.7
10
8
6.0
14
0.000
1.8
6
14
0.0223
Yes
73181900
4059245012589
98% Warenverfügbarkeit. N...
31.12.2099
K0631.5308
K0631.5308
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
3
8
M 16 x 1,5
33
54.0
12
10
8.0
19
0.000
2.3
14
28
0.0529
Yes
73181900
4059245012633
98% Warenverfügbarkeit. N...
31.12.2099
K0631.5410
K0631.5410
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
4
10
M 20 x 1,5
33
61.0
15
12
10.0
22
0.000
2.8
15
32
0.0863
Yes
73181900
4059245012640
98% Warenverfügbarkeit. N...
31.12.2099
K0631.6903
K0631.6903
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
9
3
M 6 x 0,75
14
25.5
6
5
3.5
8
10.000
0.8
4
10
0.0051
Yes
73181900
4059245012718
98% Warenverfügbarkeit. N...
31.12.2099
K0631.6004
K0631.6004
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
0
4
M 8 x 1
18
29.5
6
6
4.0
10
13.000
1.0
4
12
0.0100
Yes
73181900
4059245012664
98% Warenverfügbarkeit. N...
31.12.2099
K0631.6105
K0631.6105
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
1
5
M 10 x 1
21
34.5
8
7
5.0
13
17.000
1.3
5
12
0.0207
Yes
73181900
4059245012671
98% Warenverfügbarkeit. N...
31.12.2099
K0631.6206
K0631.6206
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
2
6
M 12 x 1,5
25
41.7
10
8
6.0
14
19.000
1.8
6
14
0.0310
Yes
73181900
4059245012688
98% Warenverfügbarkeit. N...
31.12.2099
K0631.6308
K0631.6308
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
3
8
M 16 x 1,5
33
54.0
12
10
8.0
19
24.000
2.3
14
28
0.0704
Yes
73181900
4059245012695
98% Warenverfügbarkeit. N...
31.12.2099
K0631.6410
K0631.6410
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
4
10
M 20 x 1,5
33
61.0
15
12
10.0
22
30.000
2.8
15
32
0.1177
Yes
73181900
4059245012701
98% Warenverfügbarkeit. N...
31.12.2099
K0631.7903
K0631.7903
Steel
harded
black grey RAL 7021
C
lockout type without lock...
9
3
M 6 x 0,75
14
25.5
6
5
3.5
8
0.000
0.8
4
10
0.0035
Yes
73181900
4059245012770
98% Warenverfügbarkeit. N...
31.12.2099
K0631.7004
K0631.7004
Steel
harded
black grey RAL 7021
C
lockout type without lock...
0
4
M 8 x 1
18
29.5
6
6
4.0
10
0.000
1.0
4
12
0.0067
Yes
73181900
4059245012725
98% Warenverfügbarkeit. N...
31.12.2099
K0631.7105
K0631.7105
Steel
harded
black grey RAL 7021
C
lockout type without lock...
1
5
M 10 x 1
21
34.5
8
7
5.0
13
0.000
1.3
5
12
0.0134
Yes
73181900
4059245012732
98% Warenverfügbarkeit. N...
31.12.2099
K0631.7206
K0631.7206
Steel
harded
black grey RAL 7021
C
lockout type without lock...
2
6
M 12 x 1,5
25
41.7
10
8
6.0
14
0.000
1.8
6
14
0.0208
Yes
73181900
4059245012749
98% Warenverfügbarkeit. N...
31.12.2099
K0631.7308
K0631.7308
Steel
harded
black grey RAL 7021
C
lockout type without lock...
3
8
M 16 x 1,5
33
54.0
12
10
8.0
19
0.000
2.3
14
28
0.0496
Yes
73181900
4059245012756
98% Warenverfügbarkeit. N...
31.12.2099
K0631.7410
K0631.7410
Steel
harded
black grey RAL 7021
C
lockout type without lock...
4
10
M 20 x 1,5
33
61.0
15
12
10.0
22
0.000
2.8
15
32
0.0836
Yes
73181900
4059245012763
98% Warenverfügbarkeit. N...
31.12.2099
K0631.8903
K0631.8903
Steel
harded
black grey RAL 7021
D
lockout type with locknut
9
3
M 6 x 0,75
14
25.5
6
5
3.5
8
10.000
0.8
4
10
0.0049
Yes
73181900
4059245012831
98% Warenverfügbarkeit. N...
31.12.2099
K0631.8004
K0631.8004
Steel
harded
black grey RAL 7021
D
lockout type with locknut
0
4
M 8 x 1
18
29.5
6
6
4.0
10
13.000
1.0
4
12
0.0093
Yes
73181900
4059245012787
98% Warenverfügbarkeit. N...
31.12.2099
K0631.8105
K0631.8105
Steel
harded
black grey RAL 7021
D
lockout type with locknut
1
5
M 10 x 1
21
34.5
8
7
5.0
13
17.000
1.3
5
12
0.0196
Yes
73181900
4059245012794
98% Warenverfügbarkeit. N...
31.12.2099
K0631.8206
K0631.8206
Steel
harded
black grey RAL 7021
D
lockout type with locknut
2
6
M 12 x 1,5
25
41.7
10
8
6.0
14
19.000
1.8
6
14
0.0295
Yes
73181900
4059245012800
98% Warenverfügbarkeit. N...
31.12.2099
K0631.8308
K0631.8308
Steel
harded
black grey RAL 7021
D
lockout type with locknut
3
8
M 16 x 1,5
33
54.0
12
10
8.0
19
24.000
2.3
14
28
0.0670
Yes
73181900
4059245012817
98% Warenverfügbarkeit. N...
31.12.2099
K0631.8410
K0631.8410
Steel
harded
black grey RAL 7021
D
lockout type with locknut
4
10
M 20 x 1,5
33
61.0
15
12
10.0
22
30.000
2.8
15
32
0.1153
Yes
73181900
4059245012824
98% Warenverfügbarkeit. N...
31.12.2099
K0631.15903
K0631.15903
stainless steel
not hardened
black grey RAL 7021
A
non-lockout type without ...
9
3
M 6 x 0,75
14
25.5
6
5
3.5
8
0.000
0.8
4
10
0.0038
Yes
73181900
4059245011261
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0632 - Indexing plungers stainless steel
KIPP
11.06.2024
K0338 - Indexing plungers
KIPP
01.07.2024
K0342 - Indexing plungers
KIPP
27.05.2024
K0630 - Indexing plungers with extended indexing pin
KIPP
11.06.2024
K0021 - Clamping element „arness“
KIPP
03.06.2024
K0293 - Locating pins and rest pads DIN 6321
KIPP
27.05.2024
K0752 - Clamping levers external thread, steel
KIPP
11.06.2024
K0340 - Indexing plungers
KIPP
27.05.2024
K0662 - Vertical Toggle Clamps with flat foot and adjustable clamping spind...
KIPP
27.05.2024
K0747 - Indexing plungers ECO
KIPP
17.06.2024
K0341 - Indexing plungers
KIPP
11.06.2024
K0155 - Star grips similar to DIN 6336
KIPP
27.05.2024
K0735 - Indexing plungers for thin-walled parts
KIPP
27.05.2024
K0705 - Shoulder screws similar to DIN ISO 7379
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성