Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1213 - Indexing plunger with lock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089_13.prj},{NB=K1213.1141010},{D=10},{H=10},{D2=33},{L=82.0},{L1=28},{L2=12},{L3=25},{SW1=22},{SW2=0},{F=2.8},{GEW=0.1525},{EAN=4059245313150},{NDM=20.0000},{ST=1.500},{XA=12.00},{XB=32.00},{XC=36.10},{XD=0.80},{XE=24.10},{XF=14.00},{XG=2.50},{XH=26.00},{XI=22.20},{XJ=0.50},{XK=8.10},{XL=0.80},{XM=10.00},{XN=1.50},{XO=0.00},{XP=8.50},{XQ=12.50},{XR=20.00},{XS=0.50},{XT=2.00},{XU=38.00},{XV=4.00},{XW=12.20},{XX=13.50},{XY=7.40},{XZ=10.10},{XA1=3.20},{XB1=9.80},{XC1=10.00},{XD1=4.800},{XE1=2.000},{XF1=7.100},{BESTKIPP=K1213.114101},{FORM=A},{MATERIAL=Edelstahl},{AUSF=ungehärtet},{D1=M20x1,5},{RSK=3-23},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,,KIPP_USA},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
height
[mm]
L3
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
Fx30°
[mm]
RSK
return force N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1213.11051
K1213.11051
A
Steel
hardened
5
M10x1
5
25
50.5
17
7
15
13
0
1.3
8-12
0.0340
Yes
73181900
4059245313082
98% Warenverfügbarkeit. N...
31.12.2099
K1213.12061
K1213.12061
A
Steel
hardened
6
M12x1,5
6
25
55.5
20
8
17
14
0
1.8
4-12
0.0430
Yes
73181900
4059245313099
98% Warenverfügbarkeit. N...
31.12.2099
K1213.13081
K1213.13081
A
Steel
hardened
8
M16x1,5
8
33
76.0
26
10
23
19
0
2.3
10-20
0.1080
Yes
73181900
4059245313105
98% Warenverfügbarkeit. N...
31.12.2099
K1213.14101
K1213.14101
A
Steel
hardened
10
M20x1,5
10
33
82.0
28
12
25
22
0
2.8
3-23
0.1520
Yes
73181900
4059245313112
98% Warenverfügbarkeit. N...
31.12.2099
K1213.111051
K1213.111051
A
Stainless steel
not hardened
5
M10x1
5
25
50.5
17
7
15
13
0
1.3
8-12
0.0340
Yes
73181900
4059245313129
98% Warenverfügbarkeit. N...
31.12.2099
K1213.112061
K1213.112061
A
Stainless steel
not hardened
6
M12x1,5
6
25
55.5
20
8
17
14
0
1.8
4-12
0.0430
Yes
73181900
4059245313136
98% Warenverfügbarkeit. N...
31.12.2099
K1213.113081
K1213.113081
A
Stainless steel
not hardened
8
M16x1,5
8
33
76.0
26
10
23
19
0
2.3
10-20
0.1108
Yes
73181900
4059245313143
98% Warenverfügbarkeit. N...
31.12.2099
K1213.114101
K1213.114101
A
Stainless steel
not hardened
10
M20x1,5
10
33
82.0
28
12
25
22
0
2.8
3-23
0.1525
Yes
73181900
4059245313150
98% Warenverfügbarkeit. N...
31.12.2099
K1213.21051
K1213.21051
B
Steel
hardened
5
M10x1
5
25
50.5
17
7
15
13
17
1.3
8-12
0.0490
Yes
73181900
4059245313167
98% Warenverfügbarkeit. N...
31.12.2099
K1213.22061
K1213.22061
B
Steel
hardened
6
M12x1,5
6
25
55.5
20
8
17
14
19
1.8
4-12
0.0610
Yes
73181900
4059245313174
98% Warenverfügbarkeit. N...
31.12.2099
K1213.23081
K1213.23081
B
Steel
hardened
8
M16x1,5
8
33
76.0
26
10
23
19
24
2.3
10-20
0.1300
Yes
73181900
4059245313181
98% Warenverfügbarkeit. N...
31.12.2099
K1213.24101
K1213.24101
B
Steel
hardened
10
M20x1,5
10
33
82.0
28
12
25
22
30
2.8
3-23
0.1770
Yes
73181900
4059245313198
98% Warenverfügbarkeit. N...
31.12.2099
K1213.121051
K1213.121051
B
Stainless steel
not hardened
5
M10x1
5
25
50.5
17
7
15
13
17
1.3
8-12
0.0490
Yes
73181900
4059245313204
98% Warenverfügbarkeit. N...
31.12.2099
K1213.122061
K1213.122061
B
Stainless steel
not hardened
6
M12x1,5
6
25
55.5
20
8
17
14
19
1.8
4-12
0.0610
Yes
73181900
4059245313211
98% Warenverfügbarkeit. N...
31.12.2099
K1213.123081
K1213.123081
B
Stainless steel
not hardened
8
M16x1,5
8
33
76.0
26
10
23
19
24
2.3
10-20
0.1300
Yes
73181900
4059245313228
98% Warenverfügbarkeit. N...
31.12.2099
K1213.124101
K1213.124101
B
Stainless steel
not hardened
10
M20x1,5
10
33
82.0
28
12
25
22
30
2.8
3-23
0.1770
Yes
73181900
4059245313235
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성