Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0795 - Tubular handles round, aluminium
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/k0795.prj},{NB=K0795.500081},{BESTKIPP=K0795.500081},{AUSF=schwarz pulverbeschichtet},{A=500},{B=30},{D=M8},{H=65},{L=546.4},{TRAGKRAFT=1000},{GEW=0.2974},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059245311255},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAGKRAFT
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0795.250083
K0795.250083
natural colour anodized
250
30
M8
65
296.4
1000
0.1726
Yes
76169951
4059245220731
31.12.2099
98% Warenverfügbarkeit. N...
K0795.300083
K0795.300083
natural colour anodized
300
30
M8
65
346.4
1000
0.1955
Yes
76169951
4059245220748
31.12.2099
98% Warenverfügbarkeit. N...
K0795.400083
K0795.400083
natural colour anodized
400
30
M8
65
446.4
1000
0.2071
Yes
76169951
4059245220755
31.12.2099
98% Warenverfügbarkeit. N...
K0795.500083
K0795.500083
natural colour anodized
500
30
M8
65
546.4
1000
0.2511
Yes
76169951
4059245220762
31.12.2099
98% Warenverfügbarkeit. N...
K0795.250081
K0795.250081
black powder coated
250
30
M8
65
296.4
1000
0.1753
Yes
76169951
4059245311224
31.12.2099
98% Warenverfügbarkeit. N...
K0795.300081
K0795.300081
black powder coated
300
30
M8
65
346.4
1000
0.1955
Yes
76169951
4059245311231
31.12.2099
98% Warenverfügbarkeit. N...
K0795.400081
K0795.400081
black powder coated
400
30
M8
65
446.4
1000
0.2071
Yes
76169951
4059245311248
31.12.2099
98% Warenverfügbarkeit. N...
K0795.500081
K0795.500081
black powder coated
500
30
M8
65
546.4
1000
0.2974
Yes
76169951
4059245311255
31.12.2099
98% Warenverfügbarkeit. N...
K0795.2500827
K0795.2500827
ruby red RAL 3003
250
30
M8
65
296.4
1000
0.1760
Yes
76169951
4059245311262
31.12.2099
98% Warenverfügbarkeit. N...
K0795.3000827
K0795.3000827
ruby red RAL 3003
300
30
M8
65
346.4
1000
0.1955
Yes
76169951
4059245311279
31.12.2099
98% Warenverfügbarkeit. N...
K0795.4000827
K0795.4000827
ruby red RAL 3003
400
30
M8
65
446.4
1000
0.2071
Yes
76169951
4059245311286
31.12.2099
98% Warenverfügbarkeit. N...
K0795.5000827
K0795.5000827
ruby red RAL 3003
500
30
M8
65
546.4
1000
0.2982
Yes
76169951
4059245311293
31.12.2099
98% Warenverfügbarkeit. N...
K0795.2500884
K0795.2500884
ruby red RAL 3020
250
30
M8
65
296.4
1000
0.1756
Yes
76169951
4059245311309
31.12.2099
98% Warenverfügbarkeit. N...
K0795.3000884
K0795.3000884
ruby red RAL 3020
300
30
M8
65
346.4
1000
0.2114
Yes
76169951
4059245311316
31.12.2099
98% Warenverfügbarkeit. N...
K0795.4000884
K0795.4000884
ruby red RAL 3020
400
30
M8
65
446.4
1000
0.2071
Yes
76169951
4059245311323
31.12.2099
98% Warenverfügbarkeit. N...
K0795.5000884
K0795.5000884
ruby red RAL 3020
500
30
M8
65
546.4
1000
0.2987
Yes
76169951
4059245311330
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성