Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0239 - Recessed handles fold-down
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/06961.prj},{NB=K0239.16713 (OFFEN)},{BESTKIPP=K0239.16713},{FORM=A},{FARBE=naturfarben eloxiert},{POS=OFFEN},{H=90},{L=167},{L1=182},{T=19.5},{MONTAGE=174 x 73},{TRAG=500},{GEW=0.4496},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059245129874},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=1},{ZGT=für DIN 963/964/966-M4},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
Colour of tray and folding handle
ⁿ/ₐ
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
T
depth
[mm]
MONTAGE
Assembly cutout
ⁿ/ₐ
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0239.10011
K0239.10011
A
black anodized
90
100
115
19.5
107 x 73
500
0.2932
Yes
76169951
4059245129782
31.12.2099
98% Warenverfügbarkeit. N...
K0239.11811
K0239.11811
A
black anodized
90
118
133
19.5
125 x 73
500
0.3303
Yes
76169951
4059245129829
31.12.2099
98% Warenverfügbarkeit. N...
K0239.16711
K0239.16711
A
black anodized
90
167
182
19.5
174 x 73
500
0.4604
Yes
76169951
4059245129867
31.12.2099
98% Warenverfügbarkeit. N...
K0239.10013
K0239.10013
A
natural colour anodized
90
100
115
19.5
107 x 73
500
0.2822
Yes
76169951
4059245129799
31.12.2099
98% Warenverfügbarkeit. N...
K0239.11813
K0239.11813
A
natural colour anodized
90
118
133
19.5
125 x 73
500
0.3307
Yes
76169951
4059245129836
31.12.2099
98% Warenverfügbarkeit. N...
K0239.16713
K0239.16713
A
natural colour anodized
90
167
182
19.5
174 x 73
500
0.4496
Yes
76169951
4059245129874
31.12.2099
98% Warenverfügbarkeit. N...
K0239.10021
K0239.10021
B
black anodized
90
100
115
19.5
107 x 73
500
0.2794
Yes
76169951
4059245129805
31.12.2099
98% Warenverfügbarkeit. N...
K0239.11821
K0239.11821
B
black anodized
90
118
133
19.5
125 x 73
500
0.3318
Yes
76169951
4059245129843
31.12.2099
98% Warenverfügbarkeit. N...
K0239.16721
K0239.16721
B
black anodized
90
167
182
19.5
174 x 73
500
0.4555
Yes
76169951
4059245129881
31.12.2099
98% Warenverfügbarkeit. N...
K0239.10023
K0239.10023
B
natural colour anodized
90
100
115
19.5
107 x 73
500
0.2825
Yes
76169951
4059245129812
31.12.2099
98% Warenverfügbarkeit. N...
K0239.11823
K0239.11823
B
natural colour anodized
90
118
133
19.5
125 x 73
500
0.3313
Yes
76169951
4059245129850
31.12.2099
98% Warenverfügbarkeit. N...
K0239.16723
K0239.16723
B
natural colour anodized
90
167
182
19.5
174 x 73
500
0.4576
Yes
76169951
4059245129898
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성