NK60B - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.60
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_60/un_finished_sprocket_steel/b_type/nk60b_keyway_tapped_holes.prj},{NB=KANA_NK60B35D21_K-_0-N/A_(H 740 0 0 N/A N/A)},{TYPE=NK60B},{NOT=35},{NOTX=35.000},{DP=212.52},{DO=223},{MATC=},{SD=21.0},{SDMIN=21.000},{SDMAX=55.000},{SDAS=H},{SDAC=7},{BD=83.0},{BDMAX=83.000},{BL=40.0},{BLMAX=40.000},{AA=0},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{M=N/A},{NOTHP=0},{A=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK60B8D13
NK60B
8
49.78
58
37.87
37.87
11.7
Induction hardening
C : Cutting type
0/+18
26.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B9D13
NK60B
9
55.70
64
43.79
42.94
11.7
Induction hardening
C : Cutting type
0/+18
32.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B10D15
NK60B
10
61.65
70
49.74
49.74
11.7
Induction hardening
C : Cutting type
0/+18
37.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B11D15
NK60B
11
67.62
76
55.71
55.02
11.7
Induction hardening
C : Cutting type
0/+18
45.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B12D15
NK60B
12
73.60
83
61.69
61.69
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B13D15
NK60B
13
79.60
89
67.69
67.11
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B14D17
NK60B
14
85.61
95
73.70
73.70
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B15D17
NK60B
15
91.62
101
79.71
79.21
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B16D17
NK60B
16
97.65
107
85.74
85.74
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B17D17
NK60B
17
103.67
113
91.76
91.32
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B18D17
NK60B
18
109.71
119
97.80
97.80
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B19D17
NK60B
19
115.74
126
103.83
103.43
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B20D17
NK60B
20
121.78
132
109.87
109.87
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B21D17
NK60B
21
127.82
138
115.91
115.55
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B22D17
NK60B
22
133.86
144
121.95
121.95
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B23D17
NK60B
23
139.90
150
127.99
127.66
11.7
Induction hardening
C : Cutting type
0/+18
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B24D19
NK60B
24
145.95
156
134.04
134.04
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B25D19
NK60B
25
151.99
162
140.08
139.78
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B26D19
NK60B
26
158.04
168
146.13
146.13
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B27D19
NK60B
27
164.09
174
152.18
151.90
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B28D19
NK60B
28
170.14
180
158.23
158.23
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B29D19
NK60B
29
176.20
187
164.29
164.03
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B30D19
NK60B
30
182.25
193
170.34
170.34
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B31D21
NK60B
31
188.30
199
176.39
176.15
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
N/A
-
The tooth profile in the ...
KANA_NK60B32D21
NK60B
32
194.35
205
182.44
182.44
11.7
Induction hardening
C : Cutting type
0/+21
0.0
8.0
N/A
-
The tooth profile in the ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
NK80B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
FBN60B - Finished bore
KANA (Katayama Chain)
20.12.2023
NK60B - Un-finished
KANA (Katayama Chain)
27.06.2023
NK60B - for Bearing (Step hole)
KANA (Katayama Chain)
27.06.2023
K60B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
60A - Un-finished
KANA (Katayama Chain)
27.06.2023
NK100B/NK100C - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
NK60-2B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
NK50B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
KCM Standard Chain
KANA (Katayama Chain)
05.07.2023
FBK60B - Finished bore
KANA (Katayama Chain)
27.06.2023
NK50-2B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
With Snap Ring (Open Type) NR
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성