카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
Edelstahl Blindstopfen runde Ausführung - Edelstahl 1.4305 mit O-Ring kurzes und langes Anschlussgewinde, PG und metrisch
Hugro
Accessories
Powered by
CAD모델 선택
{hugro/zubehoer/blindstopfen_545_31_545_33.prj},{NB=HUGRO 545.74.31},{AGRO=8775.96.08.70},{ARTNR=545.74.31},{G=M75x1.5},{D=75.000},{P=1.500},{KD=80},{H=6},{L=11},{VPE=5},{D1=50.0},{D3=3.0},{D4=202.00},{D6=2.5},{D9=2.0},{D11=69.0},{D12=12.0},{D13=2.00},{D21=72.9},{D22=2.5},{D36=0},{VERS=0},{ZTN=73079910},{GPS=0.166},{ROHS=YES}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
G
Thread
ⁿ/ₐ
D
[mm]
KD
Cable diametar
[mm]
H
Length
[mm]
L
Length
[mm]
VPE
Piece number
ⁿ/ₐ
ZTN
Custom tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
ROHS
ⁿ/ₐ
HUGRO 545.10.31
545.10.31
M10x1.5
10.000
12
3
5
50
73079910
0.003
YES
HUGRO 545.15.31
545.15.31
M12x1.5
12.000
14
3
5
50
73079910
0.004
YES
HUGRO 545.17.31
545.17.31
M16x1.5
16.000
19
3
5
50
73079910
0.006
YES
HUGRO 545.20.31
545.20.31
M20x1.5
20.000
24
3
6
25
73079910
0.011
YES
HUGRO 545.25.31
545.25.31
M25x1.5
25.000
28
4
7
25
73079910
0.018
YES
HUGRO 545.32.31
545.32.31
M32x1.5
32.000
35
4
8
10
73079910
0.030
YES
HUGRO 545.40.31
545.40.31
M40x1.5
40.000
45
6
8
10
73079910
0.051
YES
HUGRO 545.50.31
545.50.31
M50x1.5
50.000
55
6
9
10
73079910
0.086
YES
HUGRO 545.63.31
545.63.31
M63x1.5
63.000
70
6
10
10
73079910
0.127
YES
HUGRO 545.74.31
545.74.31
M75x1.5
75.000
80
6
11
5
73079910
0.166
YES
HUGRO 545.10.33
545.10.33
M10x1.5
10.000
12
3
5
50
73079910
0.004
YES
HUGRO 545.15.33
545.15.33
M12x1.5
12.000
14
3
5
50
73079910
0.005
YES
HUGRO 545.17.33
545.17.33
M16x1.5
16.000
19
3
5
50
73079910
0.007
YES
HUGRO 545.20.33
545.20.33
M20x1.5
20.000
24
3
6
25
73079910
0.011
YES
HUGRO 545.25.33
545.25.33
M25x1.5
25.000
28
4
7
25
73079910
0.018
YES
HUGRO 545.32.33
545.32.33
M32x1.5
32.000
35
4
8
10
73079910
0.030
YES
HUGRO 545.40.33
545.40.33
M40x1.5
40.000
45
6
8
10
73079910
0.051
YES
HUGRO 545.50.33
545.50.33
M50x1.5
50.000
55
6
9
10
73079910
0.086
YES
HUGRO 545.63.33
545.63.33
M63x1.5
63.000
70
6
10
10
73079910
0.123
YES
HUGRO 545.74.33
545.74.33
M75x1.5
75.000
80
6
11
5
73079910
0.197
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성