카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
Blue Globe-Ms - Cable gland with metric thread
Hugro
Cable Glands, metallic
Brass
Powered by
CAD모델 선택
{hugro/metallischekabelverschraubungen/messing/blueglobe.prj},{NB=HUGRO 103.252020.20},{A=M25x1,5},{MATERIAL=Messing, vernickelt},{D=15.0},{DICHT=20 -11},{C=30},{SW=30x33},{K=M28x1.5},{VE=50},{ANDM=25},{P=1.500},{INFO=INFO PDF},{DICHTMAX=20.000},{SW1=30.000},{E=33.000},{D1=15,7.5},{KNDM=28.000},{ZTN=74122000},{GPS=0.0790},{G=M28x1.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
A
Connecting thread
ⁿ/ₐ
MATERIAL
Screwed connection bodies
ⁿ/ₐ
D
Connecting thread lenght
[mm]
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
C
Build height
[mm]
SW
Spanner-width SWxE
ⁿ/ₐ
K
Thread
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
ZTN
Custom tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
G
Thread
ⁿ/ₐ
HUGRO 103.150808.00
103.150808.00
M12x1,5
Brass gland
5.0
8 -2
21
17x18,9
M14x1.5
50
74122000
0.0216
HUGRO 103.150808.20
103.150808.20
M12x1,5
Brass gland
15.0
8 -2
21
17x18,9
M14x1.5
50
74122000
0.0246
HUGRO 103.171111.00
103.171111.00
M16x1,5
Brass gland
6.0
11 -4
25
20x22,2
M18x1.5
50
74122000
0.0335
HUGRO 103.171111.20
103.171111.20
M16x1,5
Brass gland
15.0
11 -4
25
20x22,2
M18x1.5
50
74122000
0.0383
HUGRO 103.201414.00
103.201414.00
M20x1,5
Brass gland
6.5
14 -5
29
24x26,5
M22x1.5
50
74122000
0.0539
HUGRO 103.201414.20
103.201414.20
M20x1,5
Brass gland
15.0
14 -5
29
24x26,5
M22x1.5
50
74122000
0.0621
HUGRO 103.252020.00
103.252020.00
M25x1,5
Brass gland
7.5
20 -11
30
30x33
M28x1.5
50
74122000
0.0724
HUGRO 103.252020.20
103.252020.20
M25x1,5
Brass gland
15.0
20 -11
30
30x33
M28x1.5
50
74122000
0.0790
M28x1.5
HUGRO 103.322525.00
103.322525.00
M32x1,5
Brass gland
8.0
25 -15
32
36x39,5
M34x1.5
25
74122000
0.1120
HUGRO 103.322525.20
103.322525.20
M32x1,5
Brass gland
15.0
25 -15
32
36x39,5
M34x1.5
25
74122000
0.1267
HUGRO 103.403232.00
103.403232.00
M40x1,5
Brass gland
8.0
32 -20
39
45x48
M42x1.5
10
74122000
0.1749
HUGRO 103.403232.20
103.403232.20
M40x1,5
Brass gland
15.0
32 -20
39
45x48
M42x1.5
10
74122000
0.1952
HUGRO 103.504242.00
103.504242.00
M50x1,5
Brass gland
10.0
42 -31
40
57x61
M52x1.5
5
74122000
0.2769
HUGRO 103.504242.20
103.504242.20
M50x1,5
Brass gland
15.0
42 -31
40
57x61
M52x1.5
5
74122000
0.2974
HUGRO 103.635454.00
103.635454.00
M63x1,5
Brass gland
10.0
54 -41
40
68x72
M65x1.5
5
74122000
0.3535
HUGRO 103.635454.20
103.635454.20
M63x1,5
Brass gland
15.0
54 -41
40
68x72
M65x1.5
5
74122000
0.3830
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성