카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
SKINTOP (Metrisch) - Cable gland plastic with metric connecting thread
Hugro
Cable Glands made of synthetic material
Powered by
CAD모델 선택
{hugro/kunststoffkabelverschraubungen/skintop_183_00_183_01_m_2.prj},{NB=HUGRO 183.2514.01-(9)},{ATN=},{ARTNR=183.2514.01},{G=M 25x1.5},{ID=0.000},{RS=0.000},{FMIN=9.0},{FMAX=14.0},{F=9},{NDM=25.0},{P=1.5},{SW=27},{A=29.5},{C=47.0},{GL=13},{E=18.6},{HH=11.8},{J=6.0},{K=7.0},{L=22.6},{RAL7001=},{RAL7035=},{RAL9005=X},{MATERIAL=Kunststoff},{ZTN=39269097},{GPS=0.015},{ROHS=YES}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
G
Thread
ⁿ/ₐ
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
SW
Wrench size
[mm]
H
[mm]
GL
[mm]
RAL7001
Silver grey
ⁿ/ₐ
RAL7035
Light grey
ⁿ/ₐ
RAL9005
Deep black
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
ROHS
ⁿ/ₐ
HUGRO 183.1507
183.1507
M 12x1.5
3.5
7.0
15
22
8
X
Plastic
39269097
0.013
YES
HUGRO 183.1507.02
183.1507.02
M 12x1.5
3.5
7.0
15
22
8
X
Plastic
39269097
0.013
YES
HUGRO 183.1507.01
183.1507.01
M 12x1.5
3.5
7.0
15
22
8
X
Plastic
39269097
0.013
YES
HUGRO 183.1708
183.1708
M 16x1.5
3.5
8.0
19
28
12
X
Plastic
39269097
0.017
YES
HUGRO 183.1708.01
183.1708.01
M 16x1.5
3.5
8.0
19
28
12
X
Plastic
39269097
0.017
YES
HUGRO 183.1710
183.1710
M 16x1.5
4.5
10.0
19
26
8
X
Plastic
39269097
0.017
YES
HUGRO 183.1710.02
183.1710.02
M 16x1.5
4.5
10.0
19
26
8
X
Plastic
39269097
0.017
YES
HUGRO 183.1710.01
183.1710.01
M 16x1.5
4.5
10.0
19
26
8
X
Plastic
39269097
0.017
YES
HUGRO 183.2012
183.2012
M 20x1.5
5.0
12.0
24
32
13
X
Plastic
39269097
0.010
YES
HUGRO 183.2012.01
183.2012.01
M 20x1.5
5.0
12.0
24
32
13
X
Plastic
39269097
0.010
YES
HUGRO 183.2013
183.2013
M 20x1.5
7.0
13.0
25
28
9
X
Plastic
39269097
0.009
YES
HUGRO 183.2013.02
183.2013.02
M 20x1.5
7.0
13.0
25
28
9
X
Plastic
39269097
0.021
YES
HUGRO 183.2013.01
183.2013.01
M 20x1.5
7.0
13.0
25
28
9
X
Plastic
39269097
0.023
YES
HUGRO 183.2514
183.2514
M 25x1.5
9.0
14.0
27
34
13
X
Plastic
39269097
0.015
YES
HUGRO 183.2514.01
183.2514.01
M 25x1.5
9.0
14.0
27
34
13
X
Plastic
39269097
0.015
YES
HUGRO 183.2517
183.2517
M 25x1.5
9.0
17.0
30
30
10
X
Plastic
39269097
0.015
YES
HUGRO 183.2517.02
183.2517.02
M 25x1.5
9.0
17.0
30
30
10
X
Plastic
39269097
0.015
YES
HUGRO 183.2517.01
183.2517.01
M 25x1.5
9.0
17.0
30
30
10
X
Plastic
39269097
0.015
YES
HUGRO 183.3221
183.3221
M 32x1.5
11.0
21.0
36
37
10
X
Plastic
39269097
0.023
YES
HUGRO 183.3221.02
183.3221.02
M 32x1.5
11.0
21.0
36
37
10
X
Plastic
39269097
0.023
YES
HUGRO 183.3221.01
183.3221.01
M 32x1.5
11.0
21.0
36
37
10
X
Plastic
39269097
0.023
YES
HUGRO 183.4028
183.4028
M 40x1.5
19.0
28.0
46
42
10
X
Plastic
39269097
0.044
YES
HUGRO 183.4028.02
183.4028.02
M 40x1.5
19.0
28.0
46
42
10
X
Plastic
39269097
0.042
YES
HUGRO 183.4028.01
183.4028.01
M 40x1.5
19.0
28.0
46
42
10
X
Plastic
39269097
0.042
YES
HUGRO 183.5035
183.5035
M 50x1.5
27.0
35.0
55
50
12
X
Plastic
39269097
0.078
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Gegenmuttern Polyamid - PG and metric thread
Hugro
23.12.2021
SKINTOP (red. Pg) - Cable gland plastic with reduced sealing employment and...
Hugro
23.12.2021
UNI-Dicht-P (Metrisch) - Cable gland plastic with metric connecting thread
Hugro
23.12.2021
SKINTOP® ST-M - Cable gland plastic
LAPP
10.06.2024
EMC earth clamps - EMC
Rittal
20.07.2021
ESKV - SPRINT cable glands, ESKV, metric, EN 62444
WISKA
29.05.2024
SKINTOP (red. Metrisch) - Cable gland plastic with reduced sealing employme...
Hugro
23.12.2021
WAZU - Kabelverschraubung Kunstoff
Hugro
23.12.2021
ISO 7045 H (DIN 7985 A) - FN 405 - 4.8, verzinkt blau - Pan head screws wit...
SFS Group Schweiz AG
17.06.2024
WISKONUS-SET - Cable glands with strain relief and locknut, WISKONUS-SET, m...
WISKA
18.12.2023
Cable gland - Polyamid
Rittal
01.10.2021
SYNTEC - Kabelverschraubung Kunstoff mit PG,NPT und metrischem Anschlussgew...
Hugro
23.12.2021
Progress-P/ MF - Cable gland plastic with PG and metric connecting thread
Hugro
23.12.2021
WAZU-W - Elbow Cable Gland
Hugro
23.12.2021
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성