Elbow, Aluminium acc. to EN 485, EN AW 1050A-0, welded, sim. to DIN 2605 - Long Radius
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD모델 선택
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_041.prj},{NB=0414570603090},{ARTNR=0414570603090},{DN=450},{D1=457.0},{S1=6.00},{R1=686.0},{R2=-/+},{R3=5.0},{G=90°},{G1=90},{BA=Bauart 3},{BA1=3},{GEW=28.387},{PG=Bogen},{PUG=Schweissbogen},{NORM=i.A. DIN 2605},{AUS=geschweisst},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 1050A-0},{AUS2=nach},{AUS3=Bauart}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0412730403045
0412730403045
250
273.0
4.00
381 -/+ 4.0
45°
Long Radius
3.134
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0412730503045
0412730503045
250
273.0
5.00
381 -/+ 4.0
45°
Long Radius
3.900
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0413230303045
0413230303045
300
323.9
3.00
457 -/+ 4.0
45°
Long Radius
3.366
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0413230403045
0413230403045
300
323.9
4.00
457 -/+ 5.0
45°
Long Radius
4.472
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0413230503045
0413230503045
300
323.9
5.00
457 -/+ 5.0
45°
Long Radius
5.570
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0413230603045
0413230603045
300
323.9
6.00
457 -/+ 5.0
45°
Long Radius
6.659
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0413230803045
0413230803045
300
323.9
8.00
457 -/+ 5.0
45°
Long Radius
8.815
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0413550303045
0413550303045
350
355.6
3.00
533 -/+ 5.0
45°
Long Radius
4.314
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0413550403045
0413550403045
350
355.6
4.00
533 -/+ 5.0
45°
Long Radius
5.733
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0413550503045
0413550503045
350
355.6
5.00
533 -/+ 5.0
45°
Long Radius
7.143
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0413550603045
0413550603045
350
355.6
6.00
533 -/+ 5.0
45°
Long Radius
8.543
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0413550803045
0413550803045
350
355.6
8.00
533 -/+ 5.0
45°
Long Radius
11.316
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0414190403045
0414190403045
400
419.0
4.00
610 -/+ 5.0
45°
Long Radius
7.747
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0414190503045
0414190503045
400
419.0
5.00
610 -/+ 5.0
45°
Long Radius
9.656
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0414190603045
0414190603045
400
419.0
6.00
610 -/+ 5.0
45°
Long Radius
11.555
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0414190803045
0414190803045
400
419.0
8.00
610 -/+ 5.0
45°
Long Radius
15.321
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0414191003045
0414191003045
400
419.0
10.00
610 -/+ 5.0
45°
Long Radius
19.044
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0414570303045
0414570303045
450
457.0
3.00
686 -/+ 5.0
45°
Long Radius
7.151
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0414570403045
0414570403045
450
457.0
4.00
686 -/+ 5.0
45°
Long Radius
9.511
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0414570503045
0414570503045
450
457.0
5.00
686 -/+ 5.0
45°
Long Radius
11.858
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0414570603045
0414570603045
450
457.0
6.00
686 -/+ 5.0
45°
Long Radius
14.193
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0414570803045
0414570803045
450
457.0
8.00
686 -/+ 5.0
45°
Long Radius
18.828
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0415080403045
0415080403045
500
508.0
4.00
762 -/+ 6.0
45°
Long Radius
11.755
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0415080503045
0415080503045
500
508.0
5.00
762 -/+ 6.0
45°
Long Radius
14.660
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
0415080603045
0415080603045
500
508.0
6.00
762 -/+ 6.0
45°
Long Radius
17.552
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
welded
Aluminium, EN 485, EN AW ...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성