Elbow, Aluminium acc. to EN 754/755, EN AW 1050A-0, seamless, sim. to DIN 2605 - Long Radius
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD모델 선택
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_022.prj},{NB=0220750503090},{ARTNR=0220750503090},{DN=65},{D1=75.0},{S1=5.00},{R1=92.0},{R2=-/+},{R3=2.5},{G=90°},{G1=90},{BA=Bauart 3},{BA1=3},{GEW=0.488},{PG=Bogen},{PUG=Schweissbogen},{NORM=sim. to DIN 2605},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 1050A-0},{AUS2=nach},{AUS3=Bauart}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0220210303045
0220210303045
15
21.0
3.00
28 -/+ 2.5
45°
Long Radius
0.011
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220250203045
0220250203045
20
25.0
2.50
27.5 -/+ 2.5
45°
Long Radius
0.012
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220250303045
0220250303045
20
25.0
3.00
27.5 -/+ 2.5
45°
Long Radius
0.014
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220300203045
0220300203045
25
30.0
2.50
33.5 -/+ 2.5
45°
Long Radius
0.017
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220300503045
0220300503045
25
30.0
5.00
27.5 -/+ 2.5
45°
Long Radius
0.026
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220310303045
0220310303045
25
31.0
3.00
33.5 -/+ 2.5
45°
Long Radius
0.021
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220320303045
0220320303045
25
32.0
3.00
33.5 -/+ 2.5
45°
Long Radius
0.022
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220330303045
0220330303045
25
33.7
3.00
38 -/+ 2.5
45°
Long Radius
0.026
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220350203045
0220350203045
25
35.0
2.50
38 -/+ 2.5
45°
Long Radius
0.023
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220350503045
0220350503045
25
35.0
5.00
33.5 -/+ 2.5
45°
Long Radius
0.038
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220380303045
0220380303045
32
38.0
3.00
45 -/+ 2.5
45°
Long Radius
0.036
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220400303045
0220400303045
32
40.0
3.00
45 -/+ 2.5
45°
Long Radius
0.038
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220400403045
0220400403045
32
40.0
4.00
45 -/+ 2.5
45°
Long Radius
0.049
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220400503045
0220400503045
32
40.0
5.00
38 -/+ 2.5
45°
Long Radius
0.050
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220420303045
0220420303045
32
42.0
3.00
48 -/+ 2.5
45°
Long Radius
0.043
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220450203045
0220450203045
40
45.0
2.50
51 -/+ 2.5
45°
Long Radius
0.041
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220450303045
0220450303045
40
45.0
3.00
45 -/+ 2.5
45°
Long Radius
0.043
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220460303045
0220460303045
40
46.0
3.00
51 -/+ 2.5
45°
Long Radius
0.050
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220480303045
0220480303045
40
48.0
3.00
57 -/+ 2.5
45°
Long Radius
0.058
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220480403045
0220480403045
40
48.0
4.00
51 -/+ 2.5
45°
Long Radius
0.068
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220500303045
0220500303045
40
50.0
3.00
57 -/+ 2.5
45°
Long Radius
0.061
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220500403045
0220500403045
40
50.0
4.00
57 -/+ 2.5
45°
Long Radius
0.079
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220500503045
0220500503045
40
50.0
5.00
51 -/+ 2.5
45°
Long Radius
0.086
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220560303045
0220560303045
50
56.0
3.00
72 -/+ 2.5
45°
Long Radius
0.087
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0220570303045
0220570303045
50
57.0
3.00
72 -/+ 2.5
45°
Long Radius
0.089
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성