LD46C - Zinc alloy butterfly hinge - Cone-pass type - Flat type and economy type
HEFA
36-doorcomponents-handle-hinge
doorcomponenthinge_new
Powered by
CAD모델 선택
{hefa/36-doorcomponents-handle-hinge/doorcomponenthinge_new/ld46c_asmtab.prj},{NB=LD46CD-60},{SC=LD46CD},{TYPE=cone-pass·economical},{MATERIAL=ZDC},{SURFACE=Spray paint (Silver)},{SPE=60},{HOLES=-},{W=60.0},{L=60},{F2=36},{F1=36},{H=15.0},{T=8},{D1=8.4},{D2=16.5},{D=8},{LOAD=25},{WEIGHT=0.16},{INFOTEXT=website},{PPATH=doorcomponenthinge_new1/ld46c/assemblies/ld46c_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
SURFACE
surface treatment
ⁿ/ₐ
SPE
specification
ⁿ/ₐ
HOLES
Mounting holes
ⁿ/ₐ
W
[mm]
L
[mm]
F2
[mm]
F1
[mm]
H
[mm]
T
[mm]
D1
d1
[mm]
D2
d2
[mm]
D
d
[mm]
LOAD
load
[kg]
WEIGHT
reference weight
[kg/pcs]
LD46CA-40
LD46CA-40
LD46CA
cone-pass·economical
ZDC
Electrophoresis (black)
40
-
40.0
40
25
25
9.0
5
5.3
10.2
4
18
0.06
LD46CA-50
LD46CA-50
LD46CA
cone-pass·economical
ZDC
Electrophoresis (black)
50
-
50.0
50
30
30
11.5
6
6.3
12.4
6
18
0.09
LD46CA-60
LD46CA-60
LD46CA
cone-pass·economical
ZDC
Electrophoresis (black)
60
-
60.0
60
36
36
15.0
8
8.4
16.5
8
25
0.16
LD46CD-40
LD46CD-40
LD46CD
cone-pass·economical
ZDC
Spray paint (Silver)
40
-
40.0
40
25
25
9.0
5
5.3
10.2
4
18
0.06
LD46CD-50
LD46CD-50
LD46CD
cone-pass·economical
ZDC
Spray paint (Silver)
50
-
50.0
50
30
30
11.5
6
6.3
12.4
6
18
0.09
LD46CD-60
LD46CD-60
LD46CD
cone-pass·economical
ZDC
Spray paint (Silver)
60
-
60.0
60
36
36
15.0
8
8.4
16.5
8
25
0.16
LD46CC-59
LD46CC-59
LD46CC
cone-pass·economical
ZDC
Chrome plating
59
4-hole
57.0
59
30
35
11.3
5
6.1
12.2
0
20
0.12
LD46CC-54
LD46CC-54
LD46CC
cone-pass·economical
ZDC
Chrome plating
54
4-hole
40.0
54
26
38
11.5
7
6.5
11.0
0
23
0.06
LD46CC-80
LD46CC-80
LD46CC
cone-pass·economical
ZDC
Chrome plating
80
6-hole
65.5
80
42
25
12.5
6
8.1
17.5
0
50
0.19
LD46CB-59
LD46CB-59
LD46CB
cone-pass·economical
ZDC
Spray (black light)
59
4-hole
57.0
59
30
35
11.3
5
6.1
12.2
0
20
0.12
LD46CB-54
LD46CB-54
LD46CB
cone-pass·economical
ZDC
Spray (black light)
54
4-hole
40.0
54
26
38
11.5
7
6.5
11.0
0
23
0.06
LD46CB-80
LD46CB-80
LD46CB
cone-pass·economical
ZDC
Spray (black light)
80
6-hole
65.5
80
42
25
12.5
6
8.1
17.5
0
50
0.19
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성