BE49-50 - Adjusting screw assembly - set bolt - head type R / socket head type R
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/be49-50.prj},{NB=BE49CU-M10-L30},{SC=BE49CU},{LX=Head type R},{LW=Coarse thread},{TOM=SUS304},{HD=-},{ST=-},{AM=SUS304},{AST=-},{M=10},{L=30},{MXP=10x1.5},{H=7.0},{R=16},{C=0.5},{L1=4.5},{V=0.0},{B1=0.0},{B=17.0},{S=19.6},{T=8.0},{INFOTEXT=website},{MM=10},{PPATH=be49-50/be49-50_assemblies/be49-50_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
LW
thread
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
HD
hardness
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
AM
Accessory material
ⁿ/ₐ
AST
Accessory surface treatment
ⁿ/ₐ
M
[mm]
MXP
M x pitch
[mm]
H
[mm]
R
[mm]
C
[mm]
L1
[mm]
V
[mm]
B1
[mm]
B
[mm]
S
[mm]
T
[mm]
BE49XF-M4-L10
BE49XF-M4-L10
BE49XF
Head type R
Fine thread
S45C
45~50HRC
Blackening
SS400
Galvanized
4
4x0.5
2.8
8
0.2
2.1
0.0
0.0
7.0
8.1
4.0
BE49XF-M5-L10
BE49XF-M5-L10
BE49XF
Head type R
Fine thread
S45C
45~50HRC
Blackening
SS400
Galvanized
5
5x0.5
3.5
8
0.2
2.4
0.0
0.0
8.0
9.2
4.0
BE49XF-M6-L15
BE49XF-M6-L15
BE49XF
Head type R
Fine thread
S45C
45~50HRC
Blackening
SS400
Galvanized
6
6x0.75
4.0
10
0.3
3.0
0.0
0.0
10.0
11.5
4.0
BE49XF-M8-L15
BE49XF-M8-L15
BE49XF
Head type R
Fine thread
S45C
45~50HRC
Blackening
SS400
Galvanized
8
8x0.75
5.5
12
0.4
3.7
0.0
0.0
13.0
15.0
5.0
BE49XF-M10-L30
BE49XF-M10-L30
BE49XF
Head type R
Fine thread
S45C
45~50HRC
Blackening
SS400
Galvanized
10
10x1.0
7.0
16
0.5
4.5
0.0
0.0
17.0
19.6
6.0
BE49XF-M12-L30
BE49XF-M12-L30
BE49XF
Head type R
Fine thread
S45C
45~50HRC
Blackening
SS400
Galvanized
12
12x1.0
8.0
20
0.5
5.2
0.0
0.0
19.0
21.9
6.0
BE49XF-M16-L50
BE49XF-M16-L50
BE49XF
Head type R
Fine thread
S45C
45~50HRC
Blackening
SS400
Galvanized
16
16x1.5
10.0
25
0.6
6.0
0.0
0.0
24.0
27.7
8.0
BE49CF-M4-L10
BE49CF-M4-L10
BE49CF
Head type R
Coarse thread
S45C
45~50HRC
Blackening
SS400
Galvanized
4
4x0.7
2.8
8
0.2
2.1
0.0
0.0
7.0
8.1
3.2
BE49CF-M5-L10
BE49CF-M5-L10
BE49CF
Head type R
Coarse thread
S45C
45~50HRC
Blackening
SS400
Galvanized
5
5x0.8
3.5
8
0.2
2.4
0.0
0.0
8.0
9.2
4.0
BE49CF-M6-L15
BE49CF-M6-L15
BE49CF
Head type R
Coarse thread
S45C
45~50HRC
Blackening
SS400
Galvanized
6
6x1.0
4.0
10
0.3
3.0
0.0
0.0
10.0
11.5
5.0
BE49CF-M8-L15
BE49CF-M8-L15
BE49CF
Head type R
Coarse thread
S45C
45~50HRC
Blackening
SS400
Galvanized
8
8x1.25
5.5
12
0.4
3.7
0.0
0.0
13.0
15.0
6.5
BE49CF-M10-L30
BE49CF-M10-L30
BE49CF
Head type R
Coarse thread
S45C
45~50HRC
Blackening
SS400
Galvanized
10
10x1.5
7.0
16
0.5
4.5
0.0
0.0
17.0
19.6
8.0
BE49CF-M12-L30
BE49CF-M12-L30
BE49CF
Head type R
Coarse thread
S45C
45~50HRC
Blackening
SS400
Galvanized
12
12x1.75
8.0
20
0.5
5.2
0.0
0.0
19.0
21.9
10.0
BE49CF-M16-L50
BE49CF-M16-L50
BE49CF
Head type R
Coarse thread
S45C
45~50HRC
Blackening
SS400
Galvanized
16
16x2.0
10.0
25
0.6
6.0
0.0
0.0
24.0
27.7
13.0
BE49XN-M4-L20
BE49XN-M4-L20
BE49XN
Head type R
Fine thread
S45C
45~50HRC
Electroless nickel platin...
SS400
Galvanized
4
4x0.5
2.8
8
0.2
2.1
0.0
0.0
7.0
8.1
4.0
BE49XN-M5-L20
BE49XN-M5-L20
BE49XN
Head type R
Fine thread
S45C
45~50HRC
Electroless nickel platin...
SS400
Galvanized
5
5x0.5
3.5
8
0.2
2.4
0.0
0.0
8.0
9.2
4.0
BE49XN-M6-L20
BE49XN-M6-L20
BE49XN
Head type R
Fine thread
S45C
45~50HRC
Electroless nickel platin...
SS400
Galvanized
6
6x0.75
4.0
10
0.3
3.0
0.0
0.0
10.0
11.5
4.0
BE49XN-M8-L25
BE49XN-M8-L25
BE49XN
Head type R
Fine thread
S45C
45~50HRC
Electroless nickel platin...
SS400
Galvanized
8
8x0.75
5.5
12
0.4
3.7
0.0
0.0
13.0
15.0
5.0
BE49XN-M10-L30
BE49XN-M10-L30
BE49XN
Head type R
Fine thread
S45C
45~50HRC
Electroless nickel platin...
SS400
Galvanized
10
10x1.0
7.0
16
0.5
4.5
0.0
0.0
17.0
19.6
6.0
BE49XN-M12-L40
BE49XN-M12-L40
BE49XN
Head type R
Fine thread
S45C
45~50HRC
Electroless nickel platin...
SS400
Galvanized
12
12x1.0
8.0
20
0.5
5.2
0.0
0.0
19.0
21.9
6.0
BE49XH-M4-L20
BE49XH-M4-L20
BE49XH
Head type R
Fine thread
SUS440C
45~50HRC
-
SUS304
-
4
4x0.5
2.8
8
0.2
2.1
0.0
0.0
7.0
8.1
4.0
BE49XH-M5-L20
BE49XH-M5-L20
BE49XH
Head type R
Fine thread
SUS440C
45~50HRC
-
SUS304
-
5
5x0.5
3.5
8
0.2
2.4
0.0
0.0
8.0
9.2
4.0
BE49XH-M6-L20
BE49XH-M6-L20
BE49XH
Head type R
Fine thread
SUS440C
45~50HRC
-
SUS304
-
6
6x0.75
4.0
10
0.3
3.0
0.0
0.0
10.0
11.5
4.0
BE49XH-M8-L25
BE49XH-M8-L25
BE49XH
Head type R
Fine thread
SUS440C
45~50HRC
-
SUS304
-
8
8x0.75
5.5
12
0.4
3.7
0.0
0.0
13.0
15.0
5.0
BE49XH-M10-L30
BE49XH-M10-L30
BE49XH
Head type R
Fine thread
SUS440C
45~50HRC
-
SUS304
-
10
10x1.0
7.0
16
0.5
4.5
0.0
0.0
17.0
19.6
6.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
TN-PC - Setting screw
CONVUM Ltd.
17.05.2021
DBSCB,DBSCBM,DBSSCB,DBSBB,DBSBBM,DBSBBS,DBSSBB,DBSCCM,DBSCCS,DBSBC,DBSBCM,D...
SRD-FA
04.07.2022
SBJ-M-F - Ball Joint (Ball side: Male screw, Fixed side: Female screw)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
BE43 - Adjusting screw assembly - adjusting bolt - Hexagon bolt type
HEFA
14.06.2024
GN 631.5 - ELESA-Set screw
Elesa
24.06.2024
WIL21_26 - Screw Joint-Full Thread Type
Yiheda 3D Electronic Gallery
20.06.2024
FUN 908 - Special screws, transmission screw only in use with transmission ...
Special Screws
28.04.2010
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성