ZE30 - Steel ball guide pillar assembly for mold base, movable stopper/fixed stop, loading and unloading type
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze30asmtab.prj},{NB=ZE30AB-D60-L160-BL100-FL80},{SC=ZE30AB},{MT1=SUJ2},{MT2=SUJ2},{MT4=S45C},{MT5=SWP-B},{HARDNESS=58HRC~ High frequency quenching (depth 1.5~2mm)},{HARD2=58HRC~},{HARD3=62~67HRC},{ST=Blackening},{D=60},{L=160},{BL=100},{BBL=100,120},{FL=80},{RRL=90,110},{D2=72},{L1=42},{L2=15},{H=20},{H1=12},{H2=14.5},{T=15},{TT=2.0},{M=M14 depth 31},{R=4.5},{DD=70},{D1=95},{ANNEX=BM01AF-M14-L40},{INFOTEXT=website},{PPATH=ze30/assemlies/ze30_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT1
material(Guide pillars/guide bushings)
ⁿ/ₐ
MT2
material(Steel balls)
ⁿ/ₐ
MT3
material(Steel ball cage)
ⁿ/ₐ
MT4
material(stops)
ⁿ/ₐ
MT5
material(spring)
ⁿ/ₐ
HARDNESS
hardness(Guide pillars)
ⁿ/ₐ
HARD2
hardness(Guide bushing)
ⁿ/ₐ
HARD3
hardness(steel ball)
ⁿ/ₐ
ST
surface(stops)
ⁿ/ₐ
D
[mm]
TOL1
D tolerance
[mm]
RL
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
H
[mm]
H1
[mm]
H2
[mm]
T
[mm]
TT
t
[mm]
M
ⁿ/ₐ
R
[mm]
DD
Guide bushing d
[mm]
D1
[mm]
TOL
D1 tolerance
[mm]
ANNEX
annex
ⁿ/ₐ
S
[mm]
S1
[mm]
ZE30AA-D20-L80-BL50-FL40
ZE30AA-D20-L80-BL50-FL40
ZE30AA
Detachable and movable st...
SUJ2
SUJ2
A5056
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
20
+0.020/+0.015
50
28
15
10
14
7
8.5
5
1.6
M8 depth 18
2.0
26
37
0/-0.007
BM01AF-M8-L25
0~19
15
ZE30AA-D22-L80-BL50-FL40
ZE30AA-D22-L80-BL50-FL40
ZE30AA
Detachable and movable st...
SUJ2
SUJ2
A5056
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
22
+0.020/+0.015
50
30
16
10
14
7
8.5
8
1.6
M8 depth 18
3.0
28
40
0/-0.007
BM01AF-M8-L25
0~19
15
ZE30AA-D25-L80-BL60-FL40
ZE30AA-D25-L80-BL60-FL40
ZE30AA
Detachable and movable st...
SUJ2
SUJ2
A5056
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
25
+0.020/+0.015
60
35
18
10
14
7
8.5
8
1.6
M8 depth 18
3.0
31
45
0/-0.007
BM01AF-M8-L25
0~23
20
ZE30AA-D28-L100-BL60-FL50
ZE30AA-D28-L100-BL60-FL50
ZE30AA
Detachable and movable st...
SUJ2
SUJ2
A5056
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
28
+0.025/+0.020
60
36
20
10
16
8
10.5
10
1.6
M10 depth 22
3.5
36
50
0/-0.007
BM01AF-M10-L30
0~23
20
ZE30AA-D32-L120-BL80-FL70
ZE30AA-D32-L120-BL80-FL70
ZE30AA
Detachable and movable st...
SUJ2
SUJ2
A5056
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
32
+0.025/+0.020
75
40
23
12
16
8
10.5
10
1.6
M10 depth 22
3.5
40
55
0/-0.009
BM01AF-M10-L30
0~30
25
ZE30AA-D38-L140-BL80-FL80
ZE30AA-D38-L140-BL80-FL80
ZE30AA
Detachable and movable st...
SUJ2
SUJ2
A5056
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
38
+0.030/+0.025
75
49
27
12
18
10
12.5
12
2.0
M12 depth 27
4.0
48
64
0/-0.009
BM01AF-M12-L35
0~30
25
ZE30AA-D45-L140-BL100-FL8...
ZE30AA-D45-L140-BL100-FL8...
ZE30AA
Detachable and movable st...
SUJ2
SUJ2
A5056
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
45
+0.030/+0.025
90
55
32
15
18
10
12.5
12
2.0
M12 depth 27
4.0
55
74
0/-0.009
BM01AF-M12-L35
0~37
30
ZE30AA-D50-L160-BL100-FL8...
ZE30AA-D50-L160-BL100-FL8...
ZE30AA
Detachable and movable st...
SUJ2
SUJ2
A5056
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
50
+0.035/+0.030
90
62
35
15
20
12
14.5
15
2.0
M14 depth 31
4.5
60
83
0/0.10
BM01AF-M14-L40
0~37
30
ZE30AA-D60-L160-BL100-FL8...
ZE30AA-D60-L160-BL100-FL8...
ZE30AA
Detachable and movable st...
SUJ2
SUJ2
A5056
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
60
+0.035/+0.030
90
72
42
15
20
12
14.5
15
2.0
M14 depth 31
4.5
70
95
0/0.10
BM01AF-M14-L40
0~37
30
ZE30AB-D20-L80-BL50-FL40
ZE30AB-D20-L80-BL50-FL40
ZE30AB
Detachable and movable st...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
20
+0.020/+0.015
50
28
15
10
14
7
8.5
5
1.6
M8 depth 18
2.0
26
37
0/-0.007
BM01AF-M8-L25
0~19
15
ZE30AB-D22-L80-BL50-FL40
ZE30AB-D22-L80-BL50-FL40
ZE30AB
Detachable and movable st...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
22
+0.020/+0.015
50
30
16
10
14
7
8.5
8
1.6
M8 depth 18
3.0
28
40
0/-0.007
BM01AF-M8-L25
0~19
15
ZE30AB-D25-L80-BL60-FL40
ZE30AB-D25-L80-BL60-FL40
ZE30AB
Detachable and movable st...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
25
+0.020/+0.015
60
35
18
10
14
7
8.5
8
1.6
M8 depth 18
3.0
31
45
0/-0.007
BM01AF-M8-L25
0~23
20
ZE30AB-D28-L100-BL60-FL50
ZE30AB-D28-L100-BL60-FL50
ZE30AB
Detachable and movable st...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
28
+0.025/+0.020
60
36
20
10
16
8
10.5
10
1.6
M10 depth 22
3.5
36
50
0/-0.007
BM01AF-M10-L30
0~23
20
ZE30AB-D32-L120-BL80-FL70
ZE30AB-D32-L120-BL80-FL70
ZE30AB
Detachable and movable st...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
32
+0.025/+0.020
75
40
23
12
16
8
10.5
10
1.6
M10 depth 22
3.5
40
55
0/-0.009
BM01AF-M10-L30
0~30
25
ZE30AB-D38-L140-BL80-FL80
ZE30AB-D38-L140-BL80-FL80
ZE30AB
Detachable and movable st...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
38
+0.030/+0.025
75
49
27
12
18
10
12.5
12
2.0
M12 depth 27
4.0
48
64
0/-0.009
BM01AF-M12-L35
0~30
25
ZE30AB-D45-L140-BL100-FL8...
ZE30AB-D45-L140-BL100-FL8...
ZE30AB
Detachable and movable st...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
45
+0.030/+0.025
90
55
32
15
18
10
12.5
12
2.0
M12 depth 27
4.0
55
74
0/-0.009
BM01AF-M12-L35
0~37
30
ZE30AB-D50-L160-BL100-FL8...
ZE30AB-D50-L160-BL100-FL8...
ZE30AB
Detachable and movable st...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
50
+0.035/+0.030
90
62
35
15
20
12
14.5
15
2.0
M14 depth 31
4.5
60
83
0/0.10
BM01AF-M14-L40
0~37
30
ZE30AB-D60-L160-BL100-FL8...
ZE30AB-D60-L160-BL100-FL8...
ZE30AB
Detachable and movable st...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
60
+0.035/+0.030
90
72
42
15
20
12
14.5
15
2.0
M14 depth 31
4.5
70
95
0/0.10
BM01AF-M14-L40
0~37
30
ZE30BB-D20-L80-BL50-FL40
ZE30BB-D20-L80-BL50-FL40
ZE30BB
Detachable and fixed stop...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
20
+0.020/+0.015
50
28
15
10
14
7
8.5
5
1.6
M8 depth 18
2.0
26
37
0/-0.007
BM01AF-M8-L25
0~19
15
ZE30BB-D22-L80-BL50-FL40
ZE30BB-D22-L80-BL50-FL40
ZE30BB
Detachable and fixed stop...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
22
+0.020/+0.015
50
30
16
10
14
7
8.5
8
1.6
M8 depth 18
3.0
28
40
0/-0.007
BM01AF-M8-L25
0~19
15
ZE30BB-D25-L80-BL60-FL40
ZE30BB-D25-L80-BL60-FL40
ZE30BB
Detachable and fixed stop...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
25
+0.020/+0.015
60
35
18
10
14
7
8.5
8
1.6
M8 depth 18
3.0
31
45
0/-0.007
BM01AF-M8-L25
0~23
20
ZE30BB-D28-L100-BL60-FL50
ZE30BB-D28-L100-BL60-FL50
ZE30BB
Detachable and fixed stop...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
28
+0.025/+0.020
60
36
20
10
16
8
10.5
10
1.6
M10 depth 22
3.5
36
50
0/-0.007
BM01AF-M10-L30
0~23
20
ZE30BB-D32-L120-BL80-FL70
ZE30BB-D32-L120-BL80-FL70
ZE30BB
Detachable and fixed stop...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
32
+0.025/+0.020
75
40
23
12
16
8
10.5
10
1.6
M10 depth 22
3.5
40
55
0/-0.009
BM01AF-M10-L30
0~30
25
ZE30BB-D38-L140-BL80-FL80
ZE30BB-D38-L140-BL80-FL80
ZE30BB
Detachable and fixed stop...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
38
+0.030/+0.025
75
49
27
12
18
10
12.5
12
2.0
M12 depth 27
4.0
48
64
0/-0.009
BM01AF-M12-L35
0~30
25
ZE30BB-D45-L140-BL100-FL8...
ZE30BB-D45-L140-BL100-FL8...
ZE30BB
Detachable and fixed stop...
SUJ2
SUJ2
Polyacetal
S45C
SWP-B
58HRC~ High frequency que...
58HRC~
62~67HRC
Blackening
45
+0.030/+0.025
90
55
32
15
18
10
12.5
12
2.0
M12 depth 27
4.0
55
74
0/-0.009
BM01AF-M12-L35
0~37
30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성