카탈로그: HAVIT
생성됨: 27.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
GFS / GFX - SAE-butt weld flange - metric pipe - companion
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Butt Weld Flanges
Powered by
CAD모델 선택
{havit/iso_6162_sae_flanges/sae_butt_weld_flanges/sae_b_w_f_m_pi_c.prj},{NB=GFS-112-SRE-76-BL(H)},{NUM=112},{NUMNB=76},{PL=3000},{NDM=3},{MAT=S},{M=Metric thread},{M1=M 16},{BOLTM=M 16},{BOLTU=5/8 x 2},{MBX=160},{BOLTUX=5/8},{BOLTUY=2},{SPRE=N},{LODLEVEL=H},{TX=76.1x7.1},{A=77},{B1X=62.0},{B2X=62},{CX=106.4},{DX=134},{EX=61.9},{FX=125},{GX=51},{HX=26},{L=17.5},{MASSX=2.41},{ZTN=73071990},{LINK=Webpage}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PL
Pressure level
[PSI]
NDM
Nominal flange size
[인치]
CT
Coating
ⁿ/ₐ
M
Thread
ⁿ/ₐ
M1
Bolts
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
T
Tube
[mm]
A
[mm]
B1
[mm]
B2
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
GFS-080-SRE-20-BL
3000
1/2
Bare (Uncoated)
Metric thread
M 8
350
20x3
20
14.0
14
38.1
54
17.5
46
35
16
0.24
73071990
GFS-080-SRE-22-BL
3000
1/2
Bare (Uncoated)
Metric thread
M 8
350
22x3
22
16.0
13
38.1
54
17.5
46
35
16
0.25
73071990
GFS-100-SRE-25-BL
3000
3/4
Bare (Uncoated)
Metric thread
M 10
350
25x3
25
19.0
19
47.6
65
22.3
50
36
18
0.39
73071990
GFS-100-SRE-28-BL
3000
3/4
Bare (Uncoated)
Metric thread
M 10
350
28x3
28
21.5
19
47.6
65
22.3
50
36
18
0.39
73071990
GFS-102-SRE-30-BL
3000
1
Bare (Uncoated)
Metric thread
M 10
320
30x4
30
22.0
22
52.4
70
26.2
55
38
18
0.46
73071990
GFS-102-SRE-35-BL
3000
1
Bare (Uncoated)
Metric thread
M 10
320
35x4
35
27.0
25
52.4
70
26.2
55
38
18
0.47
73071990
GFS-104-SRE-38-BL
3000
1 1/4
Bare (Uncoated)
Metric thread
M 10
280
38x4
38
30.0
30
58.7
79
30.2
68
41
21
0.66
73071990
GFS-104-SRE-42-BL
3000
1 1/4
Bare (Uncoated)
Metric thread
M 10
280
42x3
43
36.0
31
58.7
79
30.2
68
41
21
0.66
73071990
GFS-106-SRE-38-BL
3000
1 1/2
Bare (Uncoated)
Metric thread
M 12
210
38x4
38
30.0
30
69.9
93
35.7
78
44
25
1.05
73071990
GFS-106-SRE-42-BL
3000
1 1/2
Bare (Uncoated)
Metric thread
M 12
210
42x3
42
36.0
36
69.9
93
35.7
78
44
25
1.05
73071990
GFS-106-SRE-48-BL
3000
1 1/2
Bare (Uncoated)
Metric thread
M 12
210
48.3x5.0
49
38.0
38
69.9
93
35.7
78
44
25
1.05
73071990
GFS-108-SRE-60-BL
3000
2
Bare (Uncoated)
Metric thread
M 12
210
60.3x5.6
61
49.0
49
77.8
102
42.9
90
45
25
1.20
73071990
GFS-110-SRE-76-BL
3000
2 1/2
Bare (Uncoated)
Metric thread
M 12
175
76.1x7.1
77
62.0
62
88.9
114
50.8
105
50
25
1.62
73071990
GFS-112-SRE-76-BL
3000
3
Bare (Uncoated)
Metric thread
M 16
160
76.1x7.1
77
62.0
62
106.4
134
61.9
125
51
26
2.41
73071990
GFS-401-SRE-20-BL
6000
1/2
Bare (Uncoated)
Metric thread
M 8
420
20x3
20
14.0
14
40.5
54
18.2
46
34
16
0.24
73071990
GFS-402-SRE-20-BL
6000
3/4
Bare (Uncoated)
Metric thread
M 10
420
20x3
20
14.0
14
50.8
71
23.8
55
35
21
0.50
73071990
GFS-402-SRE-25-BL
6000
3/4
Bare (Uncoated)
Metric thread
M 10
420
25x4
25
17.0
17
50.8
71
23.8
55
35
21
0.53
73071990
GFS-403-SRE-25-BL
6000
1
Bare (Uncoated)
Metric thread
M 12
420
25x4
25
17.0
17
57.2
81
27.8
65
42
25
0.76
73071990
GFS-403-SRE-30-BL
6000
1
Bare (Uncoated)
Metric thread
M 12
420
30x4
30
22.0
22
57.2
81
27.8
65
42
25
0.80
73071990
GFS-404-SRE-30-BL
6000
1 1/4
Bare (Uncoated)
Metric thread
M 14
420
30x4
30
22.0
22
66.6
95
31.8
78
44
25
0.97
73071990
GFS-404-SRE-30-M12-BL
6000
1 1/4
Bare (Uncoated)
Metric thread
M 12
420
30x4
30
22.0
22
66.6
95
31.8
78
44
25
1.09
73071990
GFS-404-SRE-38-BL
6000
1 1/4
Bare (Uncoated)
Metric thread
M 14
420
38x6
38
26.0
26
66.6
95
31.8
78
44
25
1.08
73071990
GFS-404-SRE-38-M12-BL
6000
1 1/4
Bare (Uncoated)
Metric thread
M 12
420
38x6
38
26.0
26
66.6
95
31.8
78
44
25
1.10
73071990
GFS-405-SRE-38-BL
6000
1 1/2
Bare (Uncoated)
Metric thread
M 16
420
38x6
38
26.0
26
79.3
112
36.5
94
56
28
1.77
73071990
GFS-405-SRE-48-BL
6000
1 1/2
Bare (Uncoated)
Metric thread
M 16
420
48.3x8
49
32.0
32
79.3
112
36.5
94
56
28
1.82
73071990
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성