Gems Sensors LS-3 - Gems Sensors LS-3
Gems Sensors
Powered by
CAD모델 선택
{gemssensors/ls_3_asmtab.prj},{NB=189787},{PN=189787},{ET=Cable},{MT=M12x1.75},{OT=-40°F to +176°F (-40°C to +80°C)},{PM=150 psi (10 bar) @ 68°F (20°C)},{MLSG=.90},{AL=9/16'' (14.3 mm)},{FM=Polypropylene (Solid)},{FD=1''},{SMM=Polypropylene},{OW=-},{S=-},{PPATH=ls_3_asmtpl.prj},{FS=193736}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
PN
Part Number
ⁿ/ₐ
ET
Electrical Termination
ⁿ/ₐ
MT
Mounting Type
ⁿ/ₐ
OT
Operating Temperature
ⁿ/ₐ
PM
Pressure Max @ 70°F(21°C)
ⁿ/ₐ
MLSG
Min. Liquid Sp. Gravity
ⁿ/ₐ
AL
Actuation Level
ⁿ/ₐ
FM
Float Material
ⁿ/ₐ
FD
Float Dia
ⁿ/ₐ
SMM
Stem and Mounting Material
ⁿ/ₐ
OW
Other Wetted
ⁿ/ₐ
S
Switch, SPST
ⁿ/ₐ
FS
Float Stop
ⁿ/ₐ
42295
42295
Lead Wires
1/8'' NPT
-40°F to +225°F (-40°C to...
50 psi (3 bar)
.75
3/4'' (19.0 mm)
Polysulfone
1''
Polysulfone
-
-
76937
142505
142505
Lead Wires
1/8'' NPT
-40°F to +225°F (-40°C to...
50 psi (3 bar)
.60
13/16'' (20.6 mm)
Polypropylene (Hollow)
1''
Polypropylene
-
-
193736
171517
171517
Lead Wires
3/8''-16
-40°F to +225°F (-40°C to...
50 psi (3 bar)
.60
13/16'' (20.6 mm)
Polypropylene (Hollow)
1''
Polypropylene
-
-
193736
171518
171518
Cable
G1/8''-28
-40°F to +176°F (-40°C to...
50 psi (3 bar)
.60
13/16'' (20.6 mm)
Polypropylene (Hollow)
1''
Polypropylene
-
-
193736
189739
189739
Cable
M12x1.75
-40°F to +176°F (-40°C to...
50 psi (3 bar)
.60
13/16'' (20.6 mm)
Polypropylene (Hollow)
1''
Polypropylene
-
-
193736
209475
209475
Lead Wires
1/8'' NPT
-40°F to +225°F (-40°C to...
50 psi (3 bar)
.60
13/16'' (20.6 mm)
Polypropylene (Hollow) NS...
1''
Polypropylene NSF Std.169...
-
-
193736
209455
209455
Lead Wires
3/8''-16
-40°F to +225°F (-40°C to...
50 psi (3 bar)
.60
13/16'' (20.6 mm)
Polypropylene (Hollow) NS...
1''
Polypropylene NSF Std.169...
-
-
193736
209460
209460
Lead Wires
G1/8''-28
-40°F to +225°F (-40°C to...
50 psi (3 bar)
.60
13/16'' (20.6 mm)
Polypropylene (Hollow) NS...
1''
Polypropylene NSF Std.169...
-
-
193736
209465
209465
Lead Wires
M12x1.75
-40°F to +225°F (-40°C to...
50 psi (3 bar)
.60
13/16'' (20.6 mm)
Polypropylene (Hollow) NS...
1''
Polypropylene NSF Std.169...
-
-
193736
116826
116826
Lead Wires
1/8'' NPT
-40°F to +150°F (-40°C to...
150 psi (10 bar) @ 68°F (...
.90
9/16'' (14.3 mm)
Polypropylene (Solid)
1''
Polypropylene
-
-
193736
171514
171514
Lead Wires
3/8''-16
-40°F to +150°F (-40°C to...
150 psi (10 bar) @ 68°F (...
.90
9/16'' (14.3 mm)
Polypropylene (Solid)
1''
Polypropylene
-
-
193736
189787
189787
Cable
M12x1.75
-40°F to +176°F (-40°C to...
150 psi (10 bar) @ 68°F (...
.90
9/16'' (14.3 mm)
Polypropylene (Solid)
1''
Polypropylene
-
-
193736
201540
201540
Lead Wires
1/8'' NPT
-40°F to +212°F (-40°C to...
100 psi (6.9 bar)
.95
7/16'' (11.1 mm)
Polypropylene (Solid)
1''
Polypropylene
-
-
193736
162745
162745
Lead Wires
1/8'' NPT
-40°F to +250°F (-40°C to...
150 psi (10 bar)
.45
13/16'' (20.6 mm)
Buna
1''
Nylon
-
-
167304
189786
189786
Cable
M12x1.75
-40°F to +176°F (-40°C to...
150 psi (10 bar)
.45
13/16'' (20.6 mm)
Buna
1''
Nylon
-
-
167304
177818
177818
Lead Wire
1/8'' NPT
-40°F to +250°F (-40°C to...
150 psi (10.3 bar)
.85
11/16'' (17.5 mm)
Buna
1''
Nylon
-
-
167304
173250
173250
Teflon Jacketed Lead Wire...
1/8'' NPT
-40°F to +250°F (-40°C to...
50 psi (3 bar)
.86
1/2'' (12.7 mm)
PVDF
1''
PVDF
-
-
193736
142545
142545
No. 22 AWG, 22'' L., PVC ...
-
-40°F to +150°F (-40°C to...
150 psi (10 bar)
.90
-
Polypropylene (Solid)
-
All Polypropylene (Includ...
-
20 VA, N.C./N.O. Dry
n/a
46999
46999
No. 22 AWG, 72'' L., Poly...
-
-40°F to +120°F (-40°C to...
50 psi (3 bar)
.75
-
Polysulfone
-
Polysulfone
Brass, Aluminum, Polycarb...
20 VA, N.C. Dry
15331
76707
76707
No. 22 AWG, 72'' L., PVC ...
-
-40°F to +180°F (-40°C to...
50 psi (3 bar)
-
-
Buna N
-
All Polysulfone (Includin...
Epoxy
20 VA, N.C. Dry
76937
247135
247135
PVC Jacketed Lead Wires
1/8'' NPT
-40°F to +176°F (-40°C to...
50 psi (3 bar)
.95
3/8'' (9.5mm)
Polypropylene (Hollow)
-
Polypropylene
-
N.O.
246860
247137
247137
PVC Jacketed Lead Wires
1/8'' NPT
-40°F to +176°F (-40°C to...
50 psi (3 bar)
.95
3/8'' (9.5mm)
Polypropylene (Hollow)
-
Polypropylene
-
N.C.
246860
246985
246985
PVC Jacketed Lead Wires
3/8''-16 Straight
-40°F to +176°F (-40°C to...
50 psi (3 bar)
.95
3/8'' (9.5mm)
Polypropylene (Hollow)
-
Polypropylene
-
N.O.
246860
246986
246986
PVC Jacketed Lead Wires
3/8''-16 Straight
-40°F to +176°F (-40°C to...
50 psi (3 bar)
.95
3/8'' (9.5mm)
Polypropylene (Hollow)
-
Polypropylene
-
N.C.
246860
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Gems Sensors CAP-300 - Gems Sensors CAP-300
Gems Sensors
15.01.2020
Float for BTL ex
Balluff
31.05.2024
Gems Sensors LS-1700 - Gems Sensors LS-1700
Gems Sensors
20.09.2019
A2 NPT - Cable glands for "Hazardous Areas"
Hummel
05.02.2020
Gems Sensors XLS-1 - Gems Sensors XLS-1
Gems Sensors
05.03.2020
MDSL0071-45 - Closed Enclosure TEFC
Toshiba
01.10.2020
Gems Sensors ELS-950M - Gems Sensors ELS-950M
Gems Sensors
04.10.2019
MDSL0071-15 - Closed Enclosure TEFC
Toshiba
01.12.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성