카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 934.1 - Cover caps for hexagon nuts and hexagon head screws
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
GN 934.1 Cover Caps for Hex Nuts and Hex Head Screws, Plastic
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_2/muttern/gn934_1/gn934_1.prj},{NB=Abdeckkappe GN 934.1-17-SW},{PARTNUMBER=GN 934.1-17-SW},{NORMNR=GN 934.1},{SW=17},{D0=M10},{D0X=10},{D1=20.3},{D2=16.7},{H1=19.1},{H2=9.0},{H3=17.2},{T=14},{WEIGHT=0.0017},{CTN=39235090},{ROHS=YES},{INFOGANTER=Produktdetails},{VER=5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
SW
[mm]
D0
for DIN nuts or screws
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
T
≈ max.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cover cap GN 934.1-7-SW
GN 934.1-7-SW
7
M4
9.0
6.9
7.8
3.5
6.5
5
0.0002
39235090
YES
Cover cap GN 934.1-8-SW
GN 934.1-8-SW
8
M5
10.9
7.9
10.4
6.0
9.3
7
0.0003
39235090
YES
Cover cap GN 934.1-10-SW
GN 934.1-10-SW
10
M6
12.9
9.8
12.4
7.0
11.4
9
0.0008
39235090
YES
Cover cap GN 934.1-13-SW
GN 934.1-13-SW
13
M8
16.3
12.8
15.0
8.5
14.0
12
0.0009
39235090
YES
Cover cap GN 934.1-17-SW
GN 934.1-17-SW
17
M10
20.3
16.7
19.1
9.0
17.2
14
0.0017
39235090
YES
Cover cap GN 934.1-19-SW
GN 934.1-19-SW
19
M12
22.6
18.7
20.0
10.1
17.9
15
0.0021
39235090
YES
Cover cap GN 934.1-22-SW
GN 934.1-22-SW
22
M14
27.0
21.7
23.5
11.5
22.0
19
0.0032
39235090
YES
Cover cap GN 934.1-24-SW
GN 934.1-24-SW
24
M16
29.2
23.7
26.0
14.6
24.0
20
0.0045
39235090
YES
Cover cap GN 934.1-30-SW
GN 934.1-30-SW
30
M20
35.7
29.8
32.8
17.9
30.2
26
0.0073
39235090
YES
Cover cap GN 934.1-36-SW
GN 934.1-36-SW
36
M24
44.0
35.8
40.0
20.0
37.6
33
0.0120
39235090
YES
Cover cap GN 934.1-46-SW
GN 934.1-46-SW
46
M30
55.1
45.8
50.2
24.5
47.7
42
0.0219
39235090
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성