GXSW
Fluro
Industry parts
Spherical Plain Bearings
Series K
Standard design
Maintenance Free
GLXSW, GXSW
Powered by
CAD모델 선택
{fluro/industrieteile/gelenklager/masreihe_k/standardausfuhrung/wartungsfrei/massreihe_k_wartungsfrei/gxsw_asmtab.prj},{NB=Gelenklager GXSW16.32 (0-0)},{IDNR=},{BEZ=GXSW16.32},{XBEZ=GXSW 16.32},{PDF=gxsw},{PPATH=gxsw_asmtpl.prj},{GR=16.32},{D=16},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=21},{M=15.00},{A=32.0},{O=19.3},{ST=88.0},{DT=52.5},{ZDR=230},{GEW=75},{VERS=14},{KIPPWINKEL=15},{MD=360},{MAT1=Automatenstahl 9SMnPb28K},{MAT2=Wälzlagerstahl 100Cr6},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
GR
Size
[mm]
D
[mm]
B
[mm]
M
[mm]
A
[mm]
O
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Insert material
ⁿ/ₐ
MAT2
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GXSW4
GXSW4
4.00
4
7
5.25
12.0
6.5
9.5
5.7
700
4
14
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW5
GXSW5
5.00
5
8
6.00
13.0
7.7
12.5
7.5
600
6
13
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW6
GXSW6
6.00
6
9
6.75
15.0
8.9
15.5
9.3
530
8
13
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW6.16
GXSW6.16
6.16
6
9
6.75
16.0
8.9
15.5
9.3
530
9
13
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW8
GXSW8
8.00
8
12
9.00
18.0
10.4
27.8
16.7
420
15
14
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW8.19
GXSW8.19
8.19
8
12
9.00
19.0
10.4
27.8
16.7
420
17
14
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW10
GXSW10
10.00
10
14
10.50
21.0
12.9
39.0
23.4
350
23
13
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW10.22
GXSW10.22
10.22
10
14
10.50
22.0
12.9
39.0
23.4
350
26
13
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GSXW12
GSXW12
12.00
12
16
12.00
24.5
15.4
53.5
32.0
300
35
13
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW12.26
GXSW12.26
12.26
12
16
12.00
26.0
15.4
53.5
32.0
300
41
13
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW14
GXSW14
14.00
14
19
13.50
28.0
16.8
70.0
42.0
260
52
16
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW14.29
GXSW14.29
14.29
14
19
13.50
29.0
16.8
70.0
42.0
260
56
16
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW16
GXSW16
16.00
16
21
15.00
31.5
19.3
88.0
52.5
230
72
15
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW16.32
GXSW16.32
16.32
16
21
15.00
32.0
19.3
88.0
52.5
230
75
15
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW18
GXSW18
18.00
18
23
16.50
34.5
21.8
106.5
64.0
210
95
15
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW18.35
GXSW18.35
18.35
18
23
16.50
35.0
21.8
106.5
64.0
210
97
15
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW20
GXSW20
20.00
20
25
18.00
38.0
24.3
130.0
78.0
190
127
14
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW20.40
GXSW20.40
20.40
20
25
18.00
40.0
24.3
130.0
78.0
190
142
14
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW22
GXSW22
22.00
22
28
20.00
41.0
25.8
162.0
97.0
170
159
15
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW22.42
GXSW22.42
22.42
22
28
20.00
42.0
25.8
162.0
97.0
170
169
15
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW25
GXSW25
25.00
25
31
22.00
46.0
29.6
204.0
122.0
150
222
15
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW25.47
GXSW25.47
25.47
25
31
22.00
47.0
29.6
204.0
122.0
150
230
15
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW30
GXSW30
30.00
30
37
25.00
54.0
34.8
281.0
168.0
130
350
17
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW30.55
GXSW30.55
30.55
30
37
25.00
55.0
34.8
281.0
168.0
130
369
17
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GXSW35
GXSW35
35.00
35
43
28.00
62.0
37.7
343.0
206.0
110
505
19
360
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성