카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2087.71. - Guide bush with collar, Bronze with solid lubricant
FIBRO
Standard Parts for Stamping and Punching Dies
Standard parts for mould making
Guide elements
Guide bushes
with collar
Powered by
CAD모델 선택
{fibro/normalien/l/3_1/3_1_2/3_1_2_1/2087_71.prj},{NB=2087.71.020.022},{DOC=2087_71_pdf},{D1=20.000},{D2=26.000},{D3=31.000},{R=1.500},{L1=39.000},{L2=22.000},{L5=17.000},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
Mounting diameter
[mm]
D3
External diameter
[mm]
R
[mm]
L1
Total length
[mm]
L2
Length with collar
[mm]
L5
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2087.71.014.017
2087.71.014.017
14.000
20.000
25.000
1.000
26.000
17.000
9.000
0.043
84879090
2087.71.015.017
2087.71.015.017
15.000
20.000
25.000
1.000
26.000
17.000
9.000
0.038
84879090
2087.71.018.022
2087.71.018.022
18.000
26.000
31.000
1.500
39.000
22.000
17.000
0.099
84879090
2087.71.020.022
2087.71.020.022
20.000
26.000
31.000
1.500
39.000
22.000
17.000
0.080
84879090
2087.71.022.027
2087.71.022.027
22.000
30.000
35.000
2.000
49.000
27.000
22.000
0.144
84879090
2087.71.024.027
2087.71.024.027
24.000
30.000
35.000
2.000
49.000
27.000
22.000
0.115
84879090
2087.71.030.036
2087.71.030.036
30.000
42.000
47.000
2.000
63.000
36.000
27.000
0.368
84879090
2087.71.032.036
2087.71.032.036
32.000
42.000
47.000
2.000
63.000
36.000
27.000
0.317
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성