카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2487.93.12.01500. - Gas spring POWERLINE, for composite panel, flat seal
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Composite plate systems
flat seal
POWERLINE
Powered by
CAD모델 선택
{fibro/normalien/f/f15/f15_01/f15_01_04/2487_93_12_01500_asmtab.prj},{NB=2487.93.12.01500.038},{DOC=2487_93_12_01500.pdf},{FA=1500},{PA=150},{HUBMAX=38.000},{HUB=0},{ZD=63.200},{SD=36.000},{LN=82.000},{ARN=19.000},{GASVOL=0.120},{PFAKTOR=1.593},{PPATH=f15_01_04_99/2487_93_12_01500_asmsbl.prj},{GEW=1.150},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BC
Order No.
ⁿ/ₐ
FA
Initial spring force
[daN]
PA
Filling pressure
[bar]
HUBMAX
Stroke max.
[mm]
FHUB
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
Length
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2487.93.12.01500.013
2487.93.12.01500.013
1500
150
13.000
1500.000
63.200
36.000
57.000
70.000
19.000
0.050
1.600
0.890
84879090
2487.93.12.01500.016
2487.93.12.01500.016
1500
150
16.000
1500.000
63.200
36.000
60.000
76.000
19.000
0.060
1.606
0.930
84879090
2487.93.12.01500.019
2487.93.12.01500.019
1500
150
19.000
1500.000
63.200
36.000
63.000
82.000
19.000
0.070
1.613
0.960
84879090
2487.93.12.01500.025
2487.93.12.01500.025
1500
150
25.000
1500.000
63.200
36.000
69.000
94.000
19.000
0.080
1.620
1.030
84879090
2487.93.12.01500.032
2487.93.12.01500.032
1500
150
32.000
1500.000
63.200
36.000
76.000
108.000
19.000
0.110
1.586
1.080
84879090
2487.93.12.01500.038
2487.93.12.01500.038
1500
150
38.000
1500.000
63.200
36.000
82.000
120.000
19.000
0.120
1.593
1.150
84879090
2487.93.12.01500.050
2487.93.12.01500.050
1500
150
50.000
1500.000
63.200
36.000
94.000
144.000
19.000
0.150
1.600
1.280
84879090
2487.93.12.01500.063
2487.93.12.01500.063
1500
150
63.000
1500.000
63.200
36.000
107.000
170.000
19.000
0.190
1.606
1.430
84879090
2487.93.12.01500.075
2487.93.12.01500.075
1500
150
75.000
1500.000
63.200
36.000
119.000
194.000
19.000
0.220
1.613
1.570
84879090
2487.93.12.01500.080
2487.93.12.01500.080
1500
150
80.000
1500.000
63.200
36.000
124.000
204.000
19.000
0.240
1.613
1.630
84879090
2487.93.12.01500.100
2487.93.12.01500.100
1500
150
100.000
1500.000
63.200
36.000
144.000
244.000
19.000
0.290
1.620
1.860
84879090
2487.93.12.01500.125
2487.93.12.01500.125
1500
150
125.000
1500.000
63.200
36.000
169.000
294.000
19.000
0.360
1.620
2.150
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성