카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2487.12.00750. .1 - Gas spring POWERLINE
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
POWERLINE
2487.12.00750./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f12/f12_05/f12_05_05/2487_12_00750_asmtab.prj},{NB=2487.12.00750.032.1},{DOC=2487_12_00750_pdf},{IER=GDF_Einbaurichtlinien.pdf},{ASF=0},{FA=750.000},{PA=150},{HUBMAX=32.000},{HUB=0},{ZD=45.200},{SD=25.000},{LN=64.000},{ARN=16.500},{GASVOL=0.050},{PFAKTOR=1.594},{PPATH=f12_05_05_99/2487_12_00750_asmsbl.prj},{GEW=0.500},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BC
Order No.
ⁿ/ₐ
FA
Initial spring force
[daN]
PA
Filling pressure
[bar]
FMAX
Final spring force
[daN]
HUBMAX
Stroke max.
[mm]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
L
Length
[mm]
ARN
[mm]
GASVOL
[l]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2487.12.00750.010.1
2487.12.00750.010.1
750.000
150
1226.250
10.000
45.200
25.000
52.000
16.500
0.020
0.370
84879090
2487.12.00750.013.1
2487.12.00750.013.1
750.000
150
1226.250
13.000
45.200
25.000
58.000
16.500
0.020
0.390
84879090
2487.12.00750.016.1
2487.12.00750.016.1
750.000
150
1226.250
16.000
45.200
25.000
64.000
16.500
0.030
0.410
84879090
2487.12.00750.019.1
2487.12.00750.019.1
750.000
150
1185.000
19.000
45.200
25.000
70.000
16.500
0.030
0.410
84879090
2487.12.00750.025.1
2487.12.00750.025.1
750.000
150
1195.500
25.000
45.200
25.000
82.000
16.500
0.040
0.450
84879090
2487.12.00750.032.1
2487.12.00750.032.1
750.000
150
1195.500
32.000
45.200
25.000
96.000
16.500
0.050
0.500
84879090
2487.12.00750.038.1
2487.12.00750.038.1
750.000
150
1195.500
38.000
45.200
25.000
108.000
16.500
0.050
0.530
84879090
2487.12.00750.050.1
2487.12.00750.050.1
750.000
150
1195.500
50.000
45.200
25.000
132.000
16.500
0.070
0.610
84879090
2487.12.00750.063.1
2487.12.00750.063.1
750.000
150
1195.500
63.000
45.200
25.000
158.000
16.500
0.090
0.690
84879090
2487.12.00750.075.1
2487.12.00750.075.1
750.000
150
1206.000
75.000
45.200
25.000
182.000
16.500
0.100
0.770
84879090
2487.12.00750.080.1
2487.12.00750.080.1
750.000
150
1206.000
80.000
45.200
25.000
192.000
16.500
0.110
0.800
84879090
2487.12.00750.100.1
2487.12.00750.100.1
750.000
150
1206.000
100.000
45.200
25.000
232.000
16.500
0.130
0.930
84879090
2487.12.00750.125.1
2487.12.00750.125.1
750.000
150
1206.000
125.000
45.200
25.000
282.000
16.500
0.100
1.090
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성