카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2276. - Pilot unit to Mercedes-Benz Standard
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Retainers and accessories
Pilot units
Powered by
CAD모델 선택
{fibro/normalien/e/e09/e09_03/2276_asmtab.prj},{NB=2276.1.A.0980},{DOC=2276_pdf},{IDNR=2276.1.A.0980},{D=9.800},{D1=10.000},{D2=10.000},{D3=18.000},{D4=18.000},{D5=15.000},{H=28.000},{H1=25.000},{H2=12.000},{L1=47.500},{L2=39.300},{L=63.200},{PPATH=e09_03_01/2276_1_asmsbl.prj},{GEW=0.061},{F1=4.900},{F2=6.200},{ZTC=84669380}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BC
Order No.
ⁿ/ₐ
D
[mm]
D1
Nominal diameter
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
Sleeve diameter
[mm]
H
Length of sleeve
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L
Total length
[mm]
GEW
Weight
[kg]
F1
Spring force preloaded
[daN]
F2
Spring force compressed
[daN]
ZTC
Customs tariff number
ⁿ/ₐ
2276.1.A.0980
2276.1.A.0980
9.800
10.000
10.000
18.000
18.000
15.000
28.000
25.000
12.000
47.500
39.300
63.200
0.061
4.900
6.200
84669380
2276.2.B.1580
2276.2.B.1580
15.800
16.000
16.000
24.000
30.000
26.000
28.000
25.000
12.000
54.500
46.300
72.500
0.184
4.800
5.600
84669380
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성