카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2072.45. - Screw clamp with screw
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Accessories
Screw clamps
Powered by
CAD모델 선택
{fibro/normalien/d/d09/d09_11/2072-45.prj},{NB=2072.45.10},{DOC=2072_45_pdf},{H=10.000},{B1=20.000},{B2=7.500},{B3=3.000},{D2=7.000},{D3=11.000},{L=20.000},{T1=7.000},{T2=6.300},{T3=5.000},{L3=6.300},{M=6.000},{ML=16.000},{T=6.800},{MKD=10.000},{P=0.500},{SW=5.000},{ZTC=73269098}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BC
Order No.
ⁿ/ₐ
H
Height
[mm]
B1
Width
[mm]
B2
[mm]
D2
[mm]
L
Length
[mm]
L3
Clamping height
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2072.45.10
2072.45.10
10.000
20.000
7.500
7.000
20.000
6.300
0.021
73269098
2072.45.16
2072.45.16
16.000
32.000
11.000
11.500
32.000
10.000
0.080
73269098
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성