카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2962.79. - Guide bar with one sliding surfaces, Bronze with solid lubricant
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide elements
Guide bars
Powered by
CAD모델 선택
{fibro/normalien/d/d06/d06_04/2962-79.prj},{NB=2962.79.045.050.250},{DOC=2962_79_pdf},{FORM=B},{B=45.000},{S=50.000},{A=250.000},{E=25.000},{E1=75.000},{E2=50.000},{D=18.000},{ANZ=4},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BC
Order No.
ⁿ/ₐ
FORM
[mm]
B
Width
[mm]
S
Thickness
[mm]
A
Length
[mm]
E
[mm]
E1
[mm]
E2
[mm]
D
[mm]
ANZ
Number of screw holes
ⁿ/ₐ
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2962.79.030.040.150
2962.79.030.040.150
A
30.000
40.000
150.000
20.000
50.000
0.000
14.000
3
1.362
84879090
2962.79.030.040.200
2962.79.030.040.200
A
30.000
40.000
200.000
20.000
75.000
0.000
14.000
3
1.854
84879090
2962.79.030.040.250
2962.79.030.040.250
B
30.000
40.000
250.000
20.000
75.000
50.000
14.000
4
2.309
84879090
2962.79.040.040.150
2962.79.040.040.150
A
40.000
40.000
150.000
20.000
50.000
0.000
14.000
3
1.817
84879090
2962.79.040.040.200
2962.79.040.040.200
A
40.000
40.000
200.000
20.000
75.000
0.000
14.000
3
2.473
84879090
2962.79.040.040.250
2962.79.040.040.250
B
40.000
40.000
250.000
20.000
75.000
50.000
14.000
4
3.078
84879090
2962.79.045.050.150
2962.79.045.050.150
A
45.000
50.000
150.000
25.000
50.000
0.000
18.000
3
2.486
84879090
2962.79.045.050.200
2962.79.045.050.200
A
45.000
50.000
200.000
25.000
75.000
0.000
18.000
3
3.408
84879090
2962.79.045.050.250
2962.79.045.050.250
B
45.000
50.000
250.000
25.000
75.000
50.000
18.000
4
4.237
84879090
2962.79.055.050.150
2962.79.055.050.150
A
55.000
50.000
150.000
25.000
50.000
0.000
18.000
3
3.038
84879090
2962.79.055.050.200
2962.79.055.050.200
A
55.000
50.000
200.000
25.000
75.000
0.000
18.000
3
4.166
84879090
2962.79.055.050.250
2962.79.055.050.250
B
55.000
50.000
250.000
25.000
75.000
50.000
18.000
4
5.179
84879090
2962.79.060.050.150
2962.79.060.050.150
A
60.000
50.000
150.000
25.000
50.000
0.000
18.000
3
3.315
84879090
2962.79.060.050.200
2962.79.060.050.200
A
60.000
50.000
200.000
25.000
75.000
0.000
18.000
3
4.545
84879090
2962.79.060.050.250
2962.79.060.050.250
B
60.000
50.000
250.000
25.000
75.000
50.000
18.000
4
5.649
84879090
2962.79.070.050.150
2962.79.070.050.150
A
70.000
50.000
150.000
25.000
50.000
0.000
18.000
3
3.867
84879090
2962.79.070.050.200
2962.79.070.050.200
A
70.000
50.000
200.000
25.000
75.000
0.000
18.000
3
5.302
84879090
2962.79.070.050.250
2962.79.070.050.250
B
70.000
50.000
250.000
25.000
75.000
50.000
18.000
4
6.591
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성