카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2085.70. - Guide bush with collar, Bronze with solid lubricant
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
with collar
Bronze with solid lubricant
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_02/d05_02_03/2085-70.prj},{NB=2085.70.016.030},{DOC=2085_70_pdf},{D1=16.000},{D2=20.000},{D3=24.000},{R=1.000},{L1=30.000},{L2=24.000},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
Mounting diameter
[mm]
D3
External diameter
[mm]
R
[mm]
L1
Length
[mm]
L2
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2085.70.012.020
2085.70.012.020
12.000
16.000
18.000
1.000
20.000
14.000
0.017
84879090
2085.70.012.025
2085.70.012.025
12.000
16.000
18.000
1.000
25.000
19.000
0.021
84879090
2085.70.012.030
2085.70.012.030
12.000
16.000
18.000
1.000
30.000
24.000
0.024
84879090
2085.70.016.020
2085.70.016.020
16.000
20.000
24.000
1.000
20.000
14.000
0.025
84879090
2085.70.016.025
2085.70.016.025
16.000
20.000
24.000
1.000
25.000
19.000
0.030
84879090
2085.70.016.030
2085.70.016.030
16.000
20.000
24.000
1.000
30.000
24.000
0.035
84879090
2085.70.020.020
2085.70.020.020
20.000
26.000
28.000
2.000
20.000
14.000
0.040
84879090
2085.70.020.025
2085.70.020.025
20.000
26.000
28.000
2.000
25.000
19.000
0.049
84879090
2085.70.020.030
2085.70.020.030
20.000
26.000
28.000
2.000
30.000
24.000
0.057
84879090
2085.70.024.020
2085.70.024.020
24.000
30.000
35.000
2.000
20.000
14.000
0.054
84879090
2085.70.024.025
2085.70.024.025
24.000
30.000
35.000
2.000
25.000
19.000
0.065
84879090
2085.70.024.030
2085.70.024.030
24.000
30.000
35.000
2.000
30.000
24.000
0.075
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성