카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2192.30. - Hexagon socket countersunk head cap screw, ISO 10642 - Strength class 8.8
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Screws
Powered by
CAD모델 선택
{fibro/normalien/c/c04/2192-3.prj},{NB=2192.30.06.016},{DOC=2192_30_pdf},{MN=M6},{M=6.000},{L=16},{LG=6.300},{D=12.000},{K=3.300},{S=4.000},{FEKL=8.8},{ZTC=73181491}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
MN
Thread size
[mm]
M
Thread
[mm]
L
Length
ⁿ/ₐ
LG
Thread length
[mm]
D
[mm]
K
[mm]
S
[mm]
GEW
Weight
[kg]
FEKL
Strength class
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
2192.30.03.006
2192.30.03.006
M3
3.000
6
3.200
6.000
1.700
2.000
0.0005
8.8
73181491
2192.30.03.008
2192.30.03.008
M3
3.000
8
3.200
6.000
1.700
2.000
0.0006
8.8
73181491
2192.30.03.010
2192.30.03.010
M3
3.000
10
3.200
6.000
1.700
2.000
0.0007
8.8
73181491
2192.30.04.008
2192.30.04.008
M4
4.000
8
4.400
8.000
2.300
2.500
0.0011
8.8
73181491
2192.30.05.010
2192.30.05.010
M5
5.000
10
5.200
10.000
2.800
3.000
0.0021
8.8
73181491
2192.30.05.012
2192.30.05.012
M5
5.000
12
5.200
10.000
2.800
3.000
0.0024
8.8
73181491
2192.30.05.016
2192.30.05.016
M5
5.000
16
5.200
10.000
2.800
3.000
0.0030
8.8
73181491
2192.30.05.020
2192.30.05.020
M5
5.000
20
5.200
10.000
2.800
3.000
0.0037
8.8
73181491
2192.30.05.025
2192.30.05.025
M5
5.000
25
5.200
10.000
2.800
3.000
0.0044
8.8
73181491
2192.30.05.030
2192.30.05.030
M5
5.000
30
5.200
10.000
2.800
3.000
0.0052
8.8
73181491
2192.30.06.010
2192.30.06.010
M6
6.000
10
6.300
12.000
3.300
4.000
0.0032
8.8
73181491
2192.30.06.012
2192.30.06.012
M6
6.000
12
6.300
12.000
3.300
4.000
0.0036
8.8
73181491
2192.30.06.016
2192.30.06.016
M6
6.000
16
6.300
12.000
3.300
4.000
0.0045
8.8
73181491
2192.30.06.020
2192.30.06.020
M6
6.000
20
6.300
12.000
3.300
4.000
0.0054
8.8
73181491
2192.30.06.025
2192.30.06.025
M6
6.000
25
6.300
12.000
3.300
4.000
0.0065
8.8
73181491
2192.30.06.030
2192.30.06.030
M6
6.000
30
6.300
12.000
3.300
4.000
0.0076
8.8
73181491
2192.30.08.010
2192.30.08.010
M8
8.000
10
5.600
16.000
4.400
5.000
0.0063
8.8
73181491
2192.30.08.016
2192.30.08.016
M8
8.000
16
8.200
16.000
4.400
5.000
0.0086
8.8
73181491
2192.30.08.020
2192.30.08.020
M8
8.000
20
8.200
16.000
4.400
5.000
0.0102
8.8
73181491
2192.30.08.025
2192.30.08.025
M8
8.000
25
8.200
16.000
4.400
5.000
0.0122
8.8
73181491
2192.30.08.030
2192.30.08.030
M8
8.000
30
8.200
16.000
4.400
5.000
0.0141
8.8
73181491
2192.30.10.020
2192.30.10.020
M10
10.000
20
10.000
20.000
5.500
6.000
0.0168
8.8
73181491
2192.30.10.025
2192.30.10.025
M10
10.000
25
10.000
20.000
5.500
6.000
0.0199
8.8
73181491
2192.30.10.040
2192.30.10.040
M10
10.000
40
10.000
20.000
5.500
6.000
0.0292
8.8
73181491
2192.30.12.030
2192.30.12.030
M12
12.000
30
11.800
24.000
6.500
8.000
0.0343
8.8
73181491
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성