카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2132.11. - Die lifting bolt with safety ring, CNOMO Standard
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Die lifting bolts with safety ring
Powered by
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_20/2132_11.prj},{NB=2132.11.040},{DOC=2132_11_pdf},{D1=40.000},{G=18000},{D=50.000},{D2=28.000},{D3=16.000},{D4=32.000},{L1=197.750},{L2=170.000},{L3=8.000},{S=12.500},{S1=6.000},{S2=13.750},{C=2.000},{T=3},{GEW=1.906},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Nominal diameter
[mm]
G
tool weight (per pair)
[kg]
D
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
Length
[mm]
L2
[mm]
L3
[mm]
S
[mm]
S1
[mm]
S2
[mm]
T
Tiefe Senkkopf
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2132.11.032
2132.11.032
32.000
12000
40.000
22.000
12.000
25.000
154.000
132.000
6.000
10.000
5.000
11.000
2.5
0.947
82073010
2132.11.040
2132.11.040
40.000
18000
50.000
28.000
16.000
32.000
197.750
170.000
8.000
12.500
6.000
13.750
3
1.906
82073010
2132.11.050
2132.11.050
50.000
28000
63.000
36.000
20.000
40.000
247.600
212.000
10.000
16.000
8.000
17.600
4
3.730
82073010
2132.11.063
2132.11.063
63.000
45000
80.000
45.000
25.000
50.000
309.000
265.000
12.000
20.000
10.000
22.000
5
7.388
82073010
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성