카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
212.11. - Coupling spigot with thread
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Fastening devices
Powered by
CAD모델 선택
{fibro/normalien/c/c01/212_11.prj},{NB=212.11.020},{DOC=212_11_pdf},{IDNR=20.000},{D4=32.000},{D5=48.000},{P=1.500},{L3=23.000},{L5=64.000},{S1=19.000},{S2=9.500},{S3=41.000},{SW=50.000},{GEW=0.579},{ZTC=73269098}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BC
Order No.
ⁿ/ₐ
D3
Male thread
ⁿ/ₐ
D4
Locating diameter
[mm]
D5
[mm]
L3
[mm]
L5
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
SW
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
212.11.016
212.11.016
M16x1.5
25.000
32.000
18.000
41.000
13.000
6.500
23.000
36.000
0.167
73269098
212.11.020
212.11.020
M20x1.5
32.000
48.000
23.000
64.000
19.000
9.500
41.000
50.000
0.579
73269098
212.11.024
212.11.024
M24x1.5
32.000
48.000
23.000
64.000
19.000
9.500
41.000
50.000
0.600
73269098
212.11.030
212.11.030
M30x2
32.000
48.000
23.000
66.000
19.000
9.500
43.000
60.000
0.843
73269098
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성