카탈로그: FG INOX
생성됨: 15.02.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.4H P - Machine screws PARTIALLY THREADED HEXAGON HEAD SCREWS DIN 931 NFE 27-311 Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD모델 선택
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/v_4h_p.prj},{NB=fginox_4H20140P},{D=20},{L=140},{H=12.28},{P=30},{PAS=2.50},{IX1=46},{IX2=52},{IX3=65},{C=0.800},{DA=22.400},{DS=20.000},{DW=28.200},{E=33.530},{R=0.800},{A=7.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
I
[mm]
H
H min.
[mm]
P
[mm]
PAS
[mm]
FG INOX - 4H530P
4H530P
5
30
16
3.35
8
0.80
FG INOX - 4H535P
4H535P
5
35
16
3.35
8
0.80
FG INOX - 4H540P
4H540P
5
40
16
3.35
8
0.80
FG INOX - 4H545P
4H545P
5
45
16
3.35
8
0.80
FG INOX - 4H550P
4H550P
5
50
16
3.35
8
0.80
FG INOX - 4H555P
4H555P
5
55
16
3.35
8
0.80
FG INOX - 4H560P
4H560P
5
60
16
3.35
8
0.80
FG INOX - 4H570P
4H570P
5
70
16
3.35
8
0.80
FG INOX - 4H630P
4H630P
6
30
18
3.85
10
1.00
FG INOX - 4H635P
4H635P
6
35
18
3.85
10
1.00
FG INOX - 4H640P
4H640P
6
40
18
3.85
10
1.00
FG INOX - 4H645P
4H645P
6
45
18
3.85
10
1.00
FG INOX - 4H650P
4H650P
6
50
18
3.85
10
1.00
FG INOX - 4H655P
4H655P
6
55
18
3.85
10
1.00
FG INOX - 4H660P
4H660P
6
60
18
3.85
10
1.00
FG INOX - 4H665P
4H665P
6
65
18
3.85
10
1.00
FG INOX - 4H670P
4H670P
6
70
18
3.85
10
1.00
FG INOX - 4H680P
4H680P
6
80
18
3.85
10
1.00
FG INOX - 4H690P
4H690P
6
90
18
3.85
10
1.00
FG INOX - 4H6100P
4H6100P
6
100
18
3.85
10
1.00
FG INOX - 4H6110P
4H6110P
6
110
18
3.85
10
1.00
FG INOX - 4H6120P
4H6120P
6
120
18
3.85
10
1.00
FG INOX - 4H6130P
4H6130P
6
130
24
3.85
10
1.00
FG INOX - 4H6140P
4H6140P
6
140
24
3.85
10
1.00
FG INOX - 4H6150P
4H6150P
6
150
24
3.85
10
1.00
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
V.4H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
V.2H_P - Machine screws PARTIALLY THREADED HEXAGON HEAD SCREWS DIN 931 NFE ...
FG INOX
25.04.2023
V.4CHC - Machine screws HEXAGON SOCKET HEAD CAPSCREWS DIN 912 NFE 27-161 In...
FG INOX
25.04.2023
Model 42500 - Hexagon nut DIN 934 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
V.2H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
Reference 20010G5A - Hexagon head screw half thread - ISO 8.8 class GEOMET®...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
SM 1001-02 sim. DIN 172 / ISO 4247 - Headed drill bushing - Headed drill b...
SCHOLZ MECHANIK
22.09.2022
ISO 8765 (DIN 960) - Hexagon head bolts with shank, metric fine thread
Fabory
21.04.2022
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
V.2HU - HEXAGON FULL NUTS HU DIN 934 NFE 27-411 Inox A2 / S.S 304 or Inox A...
FG INOX
25.04.2023
Reference 70401 - Plain washer narrow type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
V.2HH - HEXAGON HEAVY TYPE FULL NUTS HH NFE 27-411 Inox A2 / S.S 304 or Ino...
FG INOX
16.02.2017
V.2BORI - HEXAGON LOCK CAP NUTS WITH NYLON RING Inox A2 / S.S 304
FG INOX
16.02.2017
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성