TPE - Leader pin bushing
PROPLASTICA
Standard elements for molds
Powered by
CAD모델 선택
{fcpk_bytow/standard_elements_for_molds/leader_pin_bushing_tpe.prj},{NB=TPE-24066},{D=24},{DT=[22,24]},{D1=30},{D2=35},{S=6},{F=9},{L2=75},{L=66},{MATERIAL=1.7131},{DENSITY=7850},{CARBONIZED=Carbonized},{PDF=Info PDF},{SZ=1.800}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D
Nomianl diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
S
Distance
[mm]
F
Distance
[mm]
L2
Length
[mm]
L
Nominal length
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
CARBONIZED
Carbonized
ⁿ/ₐ
Leader pin bushing TPE-09...
9
14
16
3
3
12
9
1.7131
7850
Carbonized
Leader pin bushing TPE-09...
9
14
16
3
3
15
12
1.7131
7850
Carbonized
Leader pin bushing TPE-09...
9
14
16
3
3
20
17
1.7131
7850
Carbonized
Leader pin bushing TPE-09...
9
14
16
3
3
25
22
1.7131
7850
Carbonized
Leader pin bushing TPE-09...
9
14
16
3
3
30
27
1.7131
7850
Carbonized
Leader pin bushing TPE-09...
9
14
16
3
3
39
36
1.7131
7850
Carbonized
Leader pin bushing TPE-09...
9
14
16
3
3
46
46
1.7131
7850
Carbonized
Leader pin bushing TPE-09...
9
14
16
3
3
46
56
1.7131
7850
Carbonized
Leader pin bushing TPE-09...
9
14
16
3
3
46
66
1.7131
7850
Carbonized
Leader pin bushing TPE-10...
10
14
16
3
3
12
9
1.7131
7850
Carbonized
Leader pin bushing TPE-10...
10
14
16
3
3
15
12
1.7131
7850
Carbonized
Leader pin bushing TPE-10...
10
14
16
3
3
20
17
1.7131
7850
Carbonized
Leader pin bushing TPE-10...
10
14
16
3
3
25
22
1.7131
7850
Carbonized
Leader pin bushing TPE-10...
10
14
16
3
3
30
27
1.7131
7850
Carbonized
Leader pin bushing TPE-10...
10
14
16
3
3
39
36
1.7131
7850
Carbonized
Leader pin bushing TPE-10...
10
14
16
3
3
46
46
1.7131
7850
Carbonized
Leader pin bushing TPE-10...
10
14
16
3
3
46
56
1.7131
7850
Carbonized
Leader pin bushing TPE-10...
10
14
16
3
3
46
66
1.7131
7850
Carbonized
Leader pin bushing TPE-14...
14
20
25
6
9
21
12
1.7131
7850
Carbonized
Leader pin bushing TPE-14...
14
20
25
6
9
26
17
1.7131
7850
Carbonized
Leader pin bushing TPE-14...
14
20
25
6
9
31
22
1.7131
7850
Carbonized
Leader pin bushing TPE-14...
14
20
25
6
9
36
27
1.7131
7850
Carbonized
Leader pin bushing TPE-14...
14
20
25
6
9
45
36
1.7131
7850
Carbonized
Leader pin bushing TPE-14...
14
20
25
6
9
55
46
1.7131
7850
Carbonized
Leader pin bushing TPE-14...
14
20
25
6
9
56
56
1.7131
7850
Carbonized
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
TUE - Locating sleeve
PROPLASTICA
19.08.2021
SLE - Leader pin
PROPLASTICA
19.08.2021
WH - Hardened ejector pin
PROPLASTICA
19.08.2021
TXE - Leader pin bushing
PROPLASTICA
19.08.2021
SXE - Leader pin
PROPLASTICA
12.04.2024
SM - Socket head cap screw
PROPLASTICA
19.08.2021
SPW - Leader pin
PROPLASTICA
19.08.2021
SS - Angle pin
PROPLASTICA
19.08.2021
TBW - Guide bushing - bronze rite
PROPLASTICA
19.08.2021
TWD - Sprue bushing
PROPLASTICA
19.08.2021
PO - Support washer
PROPLASTICA
19.08.2021
TZW - Sprue puller bushing
PROPLASTICA
19.08.2021
TKW - Guide bushing
PROPLASTICA
19.08.2021
PK03 - Forming plate
PROPLASTICA
19.08.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성