KBP-187 - Threaded Spring Plungers - Thread Locking Element
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Threaded Spring Plungers
Threaded Spring Plungers - Thread Locking Element
Powered by
CAD모델 선택
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020600/p190250/kbp-187.prj},{NB=KBP-200},{PN=KBP-200},{AMERSID=1140799},{APACID=-},{EMEAID=-},{MAT=Stainless},{EP=Standard End Pressure},{EFNI=20.0},{EFNA=35.0},{A=M10},{B=19},{C=2.000},{D=6.000},{A1=10.000},{PITCH=1.50000},{MAT1=Plastic Nose}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
EP
End Pressure
ⁿ/ₐ
EFNI
End Force Newtons Initial
ⁿ/ₐ
EFNA
End Force Newtons Final
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Body Length
[mm]
C
C Nose Length
[mm]
D
D Nose Diameter
[mm]
KBP-187
KBP-187
1140786
-
-
Steel
Standard End Pressure
1.5
3.0
M3
7
0.500
1.500
KBP-188
KBP-188
1140787
-
-
Steel
Standard End Pressure
4.0
10.0
M4
9
0.800
2.500
KBP-189
KBP-189
1140788
-
-
Steel
Standard End Pressure
6.0
11.0
M5
12
0.900
3.000
KBP-190
KBP-190
1140789
-
-
Steel
Standard End Pressure
9.0
13.0
M6
14
1.000
3.500
KBP-191
KBP-191
1140790
-
-
Steel
Standard End Pressure
15.0
30.0
M8
16
1.500
5.000
KBP-192
KBP-192
1140791
-
-
Steel
Standard End Pressure
20.0
35.0
M10
19
2.000
6.000
KBP-193
KBP-193
1140792
-
-
Steel
Standard End Pressure
30.0
55.0
M12
22
2.500
8.000
KBP-194
KBP-194
1140793
-
-
Steel
Standard End Pressure
65.0
125.0
M16
24
3.500
10.000
KBP-195
KBP-195
1140794
-
-
Stainless
Standard End Pressure
1.5
3.0
M3
7
0.500
1.500
KBP-196
KBP-196
1140795
-
-
Stainless
Standard End Pressure
4.0
10.0
M4
9
0.800
2.500
KBP-197
KBP-197
1140796
-
-
Stainless
Standard End Pressure
6.0
11.0
M5
12
0.900
3.000
KBP-198
KBP-198
1104902
-
-
Stainless
Standard End Pressure
9.0
13.0
M6
14
1.000
3.500
KBP-199
KBP-199
1104574
-
-
Stainless
Standard End Pressure
15.0
30.0
M8
16
1.500
5.000
KBP-200
KBP-200
1140799
-
-
Stainless
Standard End Pressure
20.0
35.0
M10
19
2.000
6.000
KBP-201
KBP-201
1140800
-
-
Stainless
Standard End Pressure
30.0
55.0
M12
22
2.500
8.000
KBP-202
KBP-202
1140801
-
-
Stainless
Standard End Pressure
65.0
125.0
M16
24
3.500
10.000
KBP-223
KBP-223
1140821
-
-
Steel
Heavy End Pressure
19.0
30.0
M5
12
0.900
3.000
KBP-224
KBP-224
1104576
-
-
Steel
Heavy End Pressure
28.0
40.0
M6
14
1.000
3.500
KBP-225
KBP-225
1104577
-
-
Steel
Heavy End Pressure
47.0
73.0
M8
16
1.500
5.000
KBP-226
KBP-226
1140822
-
-
Steel
Heavy End Pressure
66.0
100.0
M10
19
2.000
6.000
KBP-227
KBP-227
1140823
-
-
Steel
Heavy End Pressure
66.0
120.0
M12
22
2.500
8.000
KBP-228
KBP-228
1140824
-
-
Steel
Heavy End Pressure
90.0
180.0
M16
24
3.500
10.000
KBP-229
KBP-229
1140825
-
-
Stainless
Heavy End Pressure
19.0
30.0
M5
12
0.900
3.000
KBP-230
KBP-230
1140826
-
-
Stainless
Heavy End Pressure
28.0
40.0
M6
14
1.000
3.500
KBP-231
KBP-231
1140827
-
-
Stainless
Heavy End Pressure
47.0
73.0
M8
16
1.500
5.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성