카탈로그: EMILE MAURIN - Eléments Standard Mécaniques
생성됨: 18.02.2010
카탈로그의 특징:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 92-97 - Tube rond et carré
EMILE MAURIN - Eléments Standard Mécaniques
Eléments d'Assemblages pour Tubes
Systèmes d'assemblage pour tubes (Série 92)
accessoire
Powered by
CAD모델 선택
{emile_maurin_esm/assemblages_tubes/serie92_assemblage_tube/accessoire/92_97.prj},{NB=emile_maurin_92-972-16-400},{REF=92-972-16-400},{VER=Avec graduation},{FOR=Rond},{D1=-},{D2=-},{L1=400},{L2=20},{S1=V16},{S2=13},{INFOS=INFOTEXTE},{D1X=0},{V=4},{MAT=AL},{S1X=16},{LX=100,150,200,250,300,350,400},{D2X=13},{S2X=13},{VERS=2},{WEIGHT=0.085},{CTN=76090000},{ROHS=YES},{D11=MIN},{X1=MIN},{X2=MIN},{S11=MIN},{TYP=MIN},{PARTNUMBER=GN 480.1-V16-400-AL-OS},{NORMNR=GN 480.1},{WEB=https://composants.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
VER
Version
ⁿ/ₐ
FOR
Forme
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
L1
[mm]
L2
[mm]
S1
ⁿ/ₐ
S2
[mm]
Emile Maurin 92-971-8-100
92-971-8-100
Sans graduation
Rond
D8
-
100
15
-
-
Emile Maurin 92-971-8-150
92-971-8-150
Sans graduation
Rond
D8
-
150
15
-
-
Emile Maurin 92-971-8-200
92-971-8-200
Sans graduation
Rond
D8
-
200
15
-
-
Emile Maurin 92-971-8-250
92-971-8-250
Sans graduation
Rond
D8
-
250
15
-
-
Emile Maurin 92-971-8-300
92-971-8-300
Sans graduation
Rond
D8
-
300
15
-
-
Emile Maurin 92-971-8-350
92-971-8-350
Sans graduation
Rond
D8
-
350
15
-
-
Emile Maurin 92-971-8-400
92-971-8-400
Sans graduation
Rond
D8
-
400
15
-
-
Emile Maurin 92-971-10-10...
92-971-10-100
Sans graduation
Rond
D10
-
100
15
-
-
Emile Maurin 92-971-10-15...
92-971-10-150
Sans graduation
Rond
D10
-
150
15
-
-
Emile Maurin 92-971-10-20...
92-971-10-200
Sans graduation
Rond
D10
-
200
15
-
-
Emile Maurin 92-971-10-25...
92-971-10-250
Sans graduation
Rond
D10
-
250
15
-
-
Emile Maurin 92-971-10-30...
92-971-10-300
Sans graduation
Rond
D10
-
300
15
-
-
Emile Maurin 92-971-10-35...
92-971-10-350
Sans graduation
Rond
D10
-
350
15
-
-
Emile Maurin 92-971-10-40...
92-971-10-400
Sans graduation
Rond
D10
-
400
15
-
-
Emile Maurin 92-971-12-10...
92-971-12-100
Sans graduation
Rond
D12
9
100
15
-
-
Emile Maurin 92-971-12-15...
92-971-12-150
Sans graduation
Rond
D12
9
150
15
-
-
Emile Maurin 92-971-12-20...
92-971-12-200
Sans graduation
Rond
D12
9
200
15
-
-
Emile Maurin 92-971-12-25...
92-971-12-250
Sans graduation
Rond
D12
9
250
15
-
-
Emile Maurin 92-971-12-30...
92-971-12-300
Sans graduation
Rond
D12
9
300
15
-
-
Emile Maurin 92-971-12-35...
92-971-12-350
Sans graduation
Rond
D12
9
350
15
-
-
Emile Maurin 92-971-12-40...
92-971-12-400
Sans graduation
Rond
D12
9
400
15
-
-
Emile Maurin 92-971-15-10...
92-971-15-100
Sans graduation
Rond
D15
12
100
20
-
-
Emile Maurin 92-971-15-15...
92-971-15-150
Sans graduation
Rond
D15
12
150
20
-
-
Emile Maurin 92-971-15-20...
92-971-15-200
Sans graduation
Rond
D15
12
200
20
-
-
Emile Maurin 92-971-15-25...
92-971-15-250
Sans graduation
Rond
D15
12
250
20
-
-
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성