카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 33401 - Vis autoperceuse tête hexagonale à embase - DIN 7504 K - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
Vis autoperceuses
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/vis_metaux_tole/vis_autoperceuse/33401.prj},{NB=emile_maurin_334014,8X45CR3},{REF=334014,8X45CR3},{DXL=4.8x45},{MAT=Acier cémenté zingué},{IDNR=},{D=4.8},{DC=10.5},{L=45.0},{LG=34.500},{P=1.600},{S=8.0},{DP=4.100},{A=1.600},{C=0.900},{DC1=10.500},{K=4.45},{K1=4.3},{R=0.700},{R1=0.300},{D3=3.580},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
DC
Flanged bolt diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
K
Head height
[mm]
Emile Maurin 334013,5X9,5...
334013,5X9,5CR3
3.5x9.5
Acier cémenté zingué
3.5
8.3
9.5
5.5
2.67
Emile Maurin 334013,5X13C...
334013,5X13CR3
3.5x13
Acier cémenté zingué
3.5
8.3
13.0
5.5
2.67
Emile Maurin 334013,5X16C...
334013,5X16CR3
3.5x16
Acier cémenté zingué
3.5
8.3
16.0
5.5
2.67
Emile Maurin 334013,5X19C...
334013,5X19CR3
3.5x19
Acier cémenté zingué
3.5
8.3
19.0
5.5
2.67
Emile Maurin 334013,5X22C...
334013,5X22CR3
3.5x22
Acier cémenté zingué
3.5
8.3
22.0
5.5
2.67
Emile Maurin 334013,5X25C...
334013,5X25CR3
3.5x25
Acier cémenté zingué
3.5
8.3
25.0
5.5
2.67
Emile Maurin 334013,9X13C...
334013,9X13CR3
3.9x13
Acier cémenté zingué
3.9
8.3
13.0
5.5
3.45
Emile Maurin 334013,9X16C...
334013,9X16CR3
3.9x16
Acier cémenté zingué
3.9
8.3
16.0
5.5
3.45
Emile Maurin 334013,9X19C...
334013,9X19CR3
3.9x19
Acier cémenté zingué
3.9
8.3
19.0
5.5
3.45
Emile Maurin 334013,9X22C...
334013,9X22CR3
3.9x22
Acier cémenté zingué
3.9
8.3
22.0
5.5
3.45
Emile Maurin 334013,9X25C...
334013,9X25CR3
3.9x25
Acier cémenté zingué
3.9
8.3
25.0
5.5
3.45
Emile Maurin 334013,9X32C...
334013,9X32CR3
3.9x32
Acier cémenté zingué
3.9
8.3
32.0
5.5
3.45
Emile Maurin 334013,9X38C...
334013,9X38CR3
3.9x38
Acier cémenté zingué
3.9
8.3
38.0
5.5
3.45
Emile Maurin 334014,2X13C...
334014,2X13CR3
4.2x13
Acier cémenté zingué
4.2
8.8
13.0
7.0
4.25
Emile Maurin 334014,2X16C...
334014,2X16CR3
4.2x16
Acier cémenté zingué
4.2
8.8
16.0
7.0
4.25
Emile Maurin 334014,2X19C...
334014,2X19CR3
4.2x19
Acier cémenté zingué
4.2
8.8
19.0
7.0
4.25
Emile Maurin 334014,2X22C...
334014,2X22CR3
4.2x22
Acier cémenté zingué
4.2
8.8
22.0
7.0
4.25
Emile Maurin 334014,2X25C...
334014,2X25CR3
4.2x25
Acier cémenté zingué
4.2
8.8
25.0
7.0
4.25
Emile Maurin 334014,2X32C...
334014,2X32CR3
4.2x32
Acier cémenté zingué
4.2
8.8
32.0
7.0
4.25
Emile Maurin 334014,2X38C...
334014,2X38CR3
4.2x38
Acier cémenté zingué
4.2
8.8
38.0
7.0
4.25
Emile Maurin 334014,2X50C...
334014,2X50CR3
4.2x50
Acier cémenté zingué
4.2
8.8
50.0
7.0
4.25
Emile Maurin 334014,8X13C...
334014,8X13CR3
4.8x13
Acier cémenté zingué
4.8
10.5
13.0
8.0
4.45
Emile Maurin 334014,8X16C...
334014,8X16CR3
4.8x16
Acier cémenté zingué
4.8
10.5
16.0
8.0
4.45
Emile Maurin 334014,8X19C...
334014,8X19CR3
4.8x19
Acier cémenté zingué
4.8
10.5
19.0
8.0
4.45
Emile Maurin 334014,8X22C...
334014,8X22CR3
4.8x22
Acier cémenté zingué
4.8
10.5
22.0
8.0
4.45
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reference 33201 - Pan head self drilling screw cross recess "Phillips" - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 33301 - Countersunk flat head self drilling screw cross recess "Phill...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 33371 - Vis autoperceuse tête cylindrique crantée extra large Phi...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 17000 - Blind rivet flange head aluminium - Steel mandrel - ISO 1...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 34671 - Vis auto-perçeuse KOVERVIT® tête hexagonale - Acier - CHROMI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 33361 - Pan serrated head self drilling screw square recess - DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
12.11.2019
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 212441 - Self drilling screw hexagon head with flange - Stainless st...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Reference 39421 - Hexagonal collar thread rolling screw - DIN 7500 D - Zinc...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 43940 - Threaded rod 1 meter - NFE 25136 8.8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 33201 - Pan head self drilling screw cross recess "Phillips" - DIN 75...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성