카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 43761 - Tige filetée longueur 2 mètres - NFE 25136 - Acier classe 4.6 Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Tiges filetées
Classe 4.6
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/tige_filete/classe_4.6/43761.prj},{NB=emile_maurin_4376112},{REF=4376112},{MAT=Acier zingué},{D=12},{P=1.75},{D3=9.853},{L=2000},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
Emile Maurin 437616
437616
Acier zingué
6
2000
Emile Maurin 437618
437618
Acier zingué
8
2000
Emile Maurin 4376110
4376110
Acier zingué
10
2000
Emile Maurin 4376112
4376112
Acier zingué
12
2000
Emile Maurin 4376116
4376116
Acier zingué
16
2000
Emile Maurin 4376118
4376118
Acier zingué
18
2000
Emile Maurin 4376120
4376120
Acier zingué
20
2000
Emile Maurin 4376130
4376130
Acier zingué
30
2000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Model 43991 - CYLINDRICAL COUPLING NUT ZINC PLATED STEEL
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Q6 - Deep groove ball bearing - Steel
HPC
03.08.2023
Reference 23100 - Hexagon socket head cap screw - ISO 4762 - DIN 912 10.9 c...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
20.01.2023
Hexagon Nut NT - Hexagon Nut NT
Sikla
27.06.2024
07640 - Threaded rods steel and stainless steel DIN 976-1
norelem
30.05.2024
DIN ISO 14-KW-RF - Splined Shafts - Similar to DIN ISO 14, Cold Drawn, Mate...
MÄDLER
10.04.2024
DIN ISO 14-KW-C45 - Splined Shafts - Similar to DIN ISO 14, Cold Drawn, Mat...
MÄDLER
26.04.2024
DIN ISO 14-KW-42CRMO4 - Splined Shafts - Similar to DIN ISO 14, Cold Drawn,...
MÄDLER
10.04.2024
Reference 62649 - Threaded rod left hand thread 1 meter - DIN 976-2 - Stain...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
B0099 - Hexagon head bolts with flange EN 1665
Blohm
03.06.2024
NSL-A - ELESA-Lead screw shafts for NSF
Elesa
26.09.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성