카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62301 - Vis à bois tête fraisée bombée fendue - DIN 95 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à bois
a2
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/fixation_inox/vis_bois/a2/62301.prj},{NB=emile_maurin_623014X50},{REF=623014X50},{MAT=Inox A2},{D=4.0},{D3=2.800},{P=1.800},{L=50},{DK=7.500},{DS=4.000},{K=2.20},{RF=8.000},{N=1.000},{T=1.900},{F=1.000},{REFX=62301},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Emile Maurin 623012,5X12
623012,5X12
Inox A2
2.5x12
2.5
12
1.50
Emile Maurin 623012,5X16
623012,5X16
Inox A2
2.5x16
2.5
16
1.50
Emile Maurin 623012,5X20
623012,5X20
Inox A2
2.5x20
2.5
20
1.50
Emile Maurin 623012,5X25
623012,5X25
Inox A2
2.5x25
2.5
25
1.50
Emile Maurin 623013X10
623013X10
Inox A2
3x10
3.0
10
1.65
Emile Maurin 623013X12
623013X12
Inox A2
3x12
3.0
12
1.65
Emile Maurin 623013X16
623013X16
Inox A2
3x16
3.0
16
1.65
Emile Maurin 623013X20
623013X20
Inox A2
3x20
3.0
20
1.65
Emile Maurin 623013X25
623013X25
Inox A2
3x25
3.0
25
1.65
Emile Maurin 623013X30
623013X30
Inox A2
3x30
3.0
30
1.65
Emile Maurin 623013X35
623013X35
Inox A2
3x35
3.0
35
1.65
Emile Maurin 623013X40
623013X40
Inox A2
3x40
3.0
40
1.65
Emile Maurin 623013,5X12
623013,5X12
Inox A2
3.5x12
3.5
12
1.93
Emile Maurin 623013,5X16
623013,5X16
Inox A2
3.5x16
3.5
16
1.93
Emile Maurin 623013,5X20
623013,5X20
Inox A2
3.5x20
3.5
20
1.93
Emile Maurin 623013,5X25
623013,5X25
Inox A2
3.5x25
3.5
25
1.93
Emile Maurin 623013,5X30
623013,5X30
Inox A2
3.5x30
3.5
30
1.93
Emile Maurin 623013,5X35
623013,5X35
Inox A2
3.5x35
3.5
35
1.93
Emile Maurin 623013,5X40
623013,5X40
Inox A2
3.5x40
3.5
40
1.93
Emile Maurin 623014X12
623014X12
Inox A2
4x12
4.0
12
2.20
Emile Maurin 623014X16
623014X16
Inox A2
4x16
4.0
16
2.20
Emile Maurin 623014X20
623014X20
Inox A2
4x20
4.0
20
2.20
Emile Maurin 623014X25
623014X25
Inox A2
4x25
4.0
25
2.20
Emile Maurin 623014X30
623014X30
Inox A2
4x30
4.0
30
2.20
Emile Maurin 623014X35
623014X35
Inox A2
4x35
4.0
35
2.20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ACH550-BC 208V/230V - E-Bypass with Circuit Breaker
ABB
15.07.2022
ACH550-CC 208V/230V - Classic Bypass with Circuit Breaker
ABB
15.07.2022
ACH550-BD 600V - E-Bypass with Disconnect
ABB
15.07.2022
CoriolisMaster FCH130 - Coriolis Mass Flowmeter
ABB Automation
14.04.2022
Ultra Low Harmonic Drives - 480Vac, Wall Mounted - 380, 400, 415, 460, 480 ...
ABB
07.07.2023
600Vac Ratings - Cabinet Drives - 525, 550, 575, 600 or 690 V
ABB
15.07.2022
ACH550-VC 208V/230V - Vertical E-Bypass with Circuit Breaker
ABB
15.07.2022
240Vac 50/60Hz Ratings - U4 IP00 - 208, 220, 230 or 240 V (50 & 60Hz)
ABB
15.07.2022
400Vac Ratings - Cabinet Drives - 380, 400 or 415 V
ABB
15.07.2022
ACH550-CC 600V - Classic Bypass with Circuit Breaker
ABB
07.07.2023
ACH550-VD 600V - Vertical E-Bypass with Disconnect
ABB
15.07.2022
ACH550-PCR 480V - Drive with Circuit Breaker
ABB
15.07.2022
ACH550-BDR 480V - E-Clipse Bypass with Non-Fused Disconnect Switch
ABB
15.07.2022
ACH550-BD 480V - E-Bypass with Disconnect
ABB
15.07.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성