카탈로그: Gates Tube Fittings
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
DS-K-MGM - Schott-Verschraubung mit Gegenmutter, Mutter und Schneidring
Gates Tube Fittings
Rohrverschraubungen
Schott-Verschraubungen
Gerade-Schott-Verschraubungen
Powered by
CAD모델 선택
{emb/rohrverschraubungen/schott_verschraubungen/gerade_schott_verschraubungen/ds_k_mgm.prj},{NB=K22LV},{MANU=Gates Tube Fittings GmbH},{L=66.000},{L2=42.000},{LD=7.500},{BESTELLNR=K22LV},{BZ=DS-K 22-L/1.4571},{AD=22},{PN=L / PN 160},{INFO=Gerade Schott-Verschraubung},{M=M30x2},{S=36},{S1=36},{S3=41},{L1=32.5},{DMIN=16},{L3=50.5},{GEW=0.0},{OBLF=blank},{WERK=1.4571},{H1=20.500},{L01=33.000},{L02=51.000},{AD1=24.350},{AD2=22.000},{AD3=19.000},{LX=1.600},{TL=39.000},{R=0.800},{NDM=30.000},{P=2.000},{SW=36.000},{SWD=35.800},{SWK=10.000},{K=24.000},{KZ=45.000},{RZ=1.000},{DZ=26.900},{LZ=4.150},{SK=XKLSMGM},{PPATH=../../../x_teile/schneidringverschraubungen/einschraub_verschraubungen_rohrverbinder/assemblies/x_k_mgm_asmtpl.prj},{BESTNR1=K22LMGMV},{BESTNR2=K22LMGMV}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MANU
Manufacturer
ⁿ/ₐ
BZ
Bezeichnung
ⁿ/ₐ
AD
Rohr
[mm]
PN
Druck
[bar]
INFO
Infotext
ⁿ/ₐ
M
Gewinde
ⁿ/ₐ
S
Schlüsselweite
[mm]
S1
Schlüsselweite
[mm]
S3
Schlüsselweite
[mm]
L1
Länge
[mm]
I1
Länge
[mm]
DMIN
Minimale Laenge
[mm]
L3
Länge
[mm]
I3
Länge
[mm]
OBLF
Oberfläche
ⁿ/ₐ
WERK
Werkstoff
ⁿ/ₐ
K10L
Gates Tube Fittings GmbH
DS-K 10-L/ZN
10
L / PN 500
Gerader Schottstutzen
M16x1,5
22
19
22
24.5
10.0
16
42.5
28.0
Zink-Nickel
Stahl
K10LV
Gates Tube Fittings GmbH
DS-K 10-L/1.4571
10
L / PN 315
Gerader Schottstutzen
M16x1,5
22
19
22
24.5
10.0
16
42.5
28.0
blank
1.4571
K10S
Gates Tube Fittings GmbH
DS-K 10-S/ZN
10
S / PN 800
Gerader Schottstutzen
M18x1,5
24
22
24
30.5
14.5
16
45.5
29.5
Zink-Nickel
Stahl
K10SV
Gates Tube Fittings GmbH
DS-K 10-S/1.4571
10
S / PN 630
Gerader Schottstutzen
M18x1,5
24
22
24
30.5
14.5
16
45.5
29.5
blank
1.4571
K12L
Gates Tube Fittings GmbH
DS-K 12-L/ZN
12
L / PN 400
Gerader Schottstutzen
M18x1,5
24
22
24
24.5
10.0
16
43.5
29.0
Zink-Nickel
Stahl
K12LV
Gates Tube Fittings GmbH
DS-K 12-L/1.4571
12
L / PN 315
Gerader Schottstutzen
M18x1,5
24
22
24
24.5
10.0
16
43.5
29.0
blank
1.4571
K12S
Gates Tube Fittings GmbH
DS-K 12-S/ZN
12
S / PN 630
Gerader Schottstutzen
M20x1,5
27
24
27
30.5
14.5
16
46.5
30.5
Zink-Nickel
Stahl
K12SV
Gates Tube Fittings GmbH
DS-K 12-S/1.4571
12
S / PN 630
Gerader Schottstutzen
M20x1,5
27
24
27
30.5
14.5
16
46.5
30.5
blank
1.4571
K14S
Gates Tube Fittings GmbH
DS-K 14-S/ZN
14
S / PN 630
Gerader Schottstutzen
M22x1,5
30
27
30
34.5
17.0
16
49.5
32.0
Zink-Nickel
Stahl
K14SV
Gates Tube Fittings GmbH
DS-K 14-S/1.4571
14
S / PN 630
Gerader Schottstutzen
M22x1,5
30
27
30
34.5
17.0
16
49.5
32.0
blank
1.4571
K15L
Gates Tube Fittings GmbH
DS-K 15-L/ZN
15
L / PN 400
Gerader Schottstutzen
M22x1,5
27
27
30
27.0
12.0
16
46.0
31.0
Zink-Nickel
Stahl
K15LV
Gates Tube Fittings GmbH
DS-K 15-L/1.4571
15
L / PN 315
Gerader Schottstutzen
M22x1,5
27
27
30
27.0
12.0
16
46.0
31.0
blank
1.4571
K16S
Gates Tube Fittings GmbH
DS-K 16-S/ZN
16
S / PN 630
Gerader Schottstutzen
M24x1,5
32
30
32
34.5
16.5
16
49.5
31.5
Zink-Nickel
Stahl
K16SV
Gates Tube Fittings GmbH
DS-K 16-S/1.4571
16
S / PN 400
Gerader Schottstutzen
M24x1,5
32
30
32
34.5
16.5
16
49.5
31.5
blank
1.4571
K18L
Gates Tube Fittings GmbH
DS-K 18-L/ZN
18
L / PN 400
Gerader Schottstutzen
M26x1,5
32
32
36
29.5
13.5
16
48.5
32.5
Zink-Nickel
Stahl
K18LV
Gates Tube Fittings GmbH
DS-K 18-L/1.4571
18
L / PN 315
Gerader Schottstutzen
M26x1,5
32
32
36
29.5
13.5
16
48.5
32.5
blank
1.4571
K20S
Gates Tube Fittings GmbH
DS-K 20-S/ZN
20
S / PN 400
Gerader Schottstutzen
M30x2
41
36
41
39.0
17.5
16
55.0
33.5
Zink-Nickel
Stahl
K20SV
Gates Tube Fittings GmbH
DS-K 20-S/1.4571
20
S / PN 400
Gerader Schottstutzen
M30x2
41
36
41
39.0
17.5
16
55.0
33.5
blank
1.4571
K22L
Gates Tube Fittings GmbH
DS-K 22-L/ZN
22
L / PN 250
Gerader Schottstutzen
M30x2
36
36
41
32.5
16.5
16
50.5
34.5
Zink-Nickel
Stahl
K22LV
Gates Tube Fittings GmbH
DS-K 22-L/1.4571
22
L / PN 160
Gerader Schottstutzen
M30x2
36
36
41
32.5
16.5
16
50.5
34.5
blank
1.4571
K25S
Gates Tube Fittings GmbH
DS-K 25-S/ZN
25
S / PN 400
Gerader Schottstutzen
M36x2
46
46
46
44.0
20.0
16
59.0
35.0
Zink-Nickel
Stahl
K25SV
Gates Tube Fittings GmbH
DS-K 25-S/1.4571
25
S / PN 400
Gerader Schottstutzen
M36x2
46
46
46
44.0
20.0
16
59.0
35.0
blank
1.4571
K28L
Gates Tube Fittings GmbH
DS-K 28-L/ZN
28
L / PN 250
Gerader Schottstutzen
M36x2
41
41
46
35.0
18.5
16
52.0
35.5
Zink-Nickel
Stahl
K28LS
Gates Tube Fittings GmbH
K 28-L/ZN
28
L/PN 250
Gerader Schottstutzen
M 36X2
41
41
46
35.0
18.5
16
52.0
35.5
Zink-Nickel
Stahl
K28LSV
Gates Tube Fittings GmbH
K 28-L/1.4571
28
L/PN 250
Gerader Schottstutzen
M 36X2
41
41
46
35.0
18.5
16
52.0
35.5
blank
1.4571
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성