카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VDS+IR - Solid handwheels with fold-away handle
Elesa+Ganter
Operating elements
VDS.
VDS+IR
Powered by
CAD모델 선택
{elesa_ganter/operating_elements/vds_combi/vds_ir_new/vds_ir_new_asmtab.prj},{NB=Solid handwheels with fold-away handle VDS.200+IR-SST-20 (1)},{PARTNUMBER=72865-R},{DESCRIPTION=VDS.200+IR-SST-20},{POS=1},{DIM01=200},{DIM02=20},{DIM03=53.0},{DIM04=40},{DIM05=38.0},{DIM06=44.0},{DIM07=50},{DIM08=40.0},{DIM09=14.0},{DIM10=36},{DIM11=13.0},{DIM12=90},{DIM13=81.0},{DIM14=-},{DIM14X=0.0},{DIM15=-},{DIM15X=0},{DIM16=320},{DIM17=27},{WEIGHT=717},{D=26.000},{VER=1.000},{PPATH=vds_ir_new_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
d5
[mm]
DIM09
l
[mm]
DIM10
h
[mm]
DIM11
h1
[mm]
DIM12
H
[mm]
DIM13
R
[mm]
DIM14
t
[mm]
DIM15
b
[mm]
DIM16
C
[Nm]
DIM17
L
[J]
WEIGHT
Weight
[g]
Solid handwheels with fol...
72656-R
VDS.80+IR A-8
83
8
38.0
18
16.0
16.5
25
13.5
18.5
17
3.5
45
28.0
-
-
34
6
133
Solid handwheels with fol...
72657-R
VDS.80+IR A-10
83
10
38.0
18
16.0
16.5
25
13.5
18.5
17
3.5
45
28.0
-
-
34
6
130
Solid handwheels with fol...
72680-R
VDS.100+IR A-8
102
8
34.0
22
20.0
27.0
30
25.0
10.0
22
9.0
45
39.0
-
-
60
14
177
Solid handwheels with fol...
72681-R
VDS.100+IR A-10
102
10
34.0
22
20.0
27.0
30
25.0
10.0
22
9.0
45
39.0
-
-
60
14
170
Solid handwheels with fol...
72682-R
VDS.100+IR A-12
102
12
34.0
22
20.0
27.0
30
25.0
10.0
22
9.0
45
39.0
-
-
60
14
163
Solid handwheels with fol...
72683-R
VDS.100+IR A-14
102
14
34.0
22
20.0
27.0
30
25.0
10.0
22
9.0
45
39.0
-
-
60
14
160
Solid handwheels with fol...
72710-R
VDS.125+IR A-8
125
8
39.5
26
24.0
31.0
35
28.0
11.0
27
11.0
60
49.0
-
-
125
14
311
Solid handwheels with fol...
72711-R
VDS.125+IR A-12
125
12
39.5
26
24.0
31.0
35
28.0
11.0
27
11.0
60
49.0
-
-
125
14
307
Solid handwheels with fol...
72712-R
VDS.125+IR A-14
125
14
39.5
26
24.0
31.0
35
28.0
11.0
27
11.0
60
49.0
-
-
125
14
303
Solid handwheels with fol...
72760-R
VDS.150+IR A-8
150
8
44.0
26
24.0
34.0
38
30.0
12.0
30
10.0
65
56.5
-
-
180
15
450
Solid handwheels with fol...
72761-R
VDS.150+IR A-14
150
14
44.0
26
24.0
34.0
38
30.0
12.0
30
10.0
65
56.5
-
-
180
15
432
Solid handwheels with fol...
72762-R
VDS.150+IR A-16
150
16
44.0
26
24.0
34.0
38
30.0
12.0
30
10.0
65
56.5
-
-
180
15
415
Solid handwheels with fol...
72810-R
VDS.175+IR A-8
176
8
49.0
35
33.0
39.0
44
35.0
13.0
28
16.0
80
70.0
-
-
195
20
588
Solid handwheels with fol...
72811-R
VDS.175+IR A-16
176
16
49.0
35
33.0
39.0
44
35.0
13.0
28
16.0
80
70.0
-
-
195
20
577
Solid handwheels with fol...
72812-R
VDS.175+IR A-20
176
20
49.0
35
33.0
39.0
44
35.0
13.0
28
16.0
80
70.0
-
-
195
20
565
Solid handwheels with fol...
72860-R
VDS.200+IR A-8
200
8
53.0
40
38.0
44.0
50
40.0
14.0
36
13.0
90
81.0
-
-
320
27
750
Solid handwheels with fol...
72861-R
VDS.200+IR A-20
200
20
53.0
40
38.0
44.0
50
40.0
14.0
36
13.0
90
81.0
-
-
320
27
710
Solid handwheels with fol...
72862-R
VDS.200+IR A-24
200
24
53.0
40
38.0
44.0
50
40.0
14.0
36
13.0
90
81.0
-
-
320
27
670
Solid handwheels with fol...
72921-R
VDS.250+IR A-20
250
20
60.0
40
38.0
50.0
57
48.0
17.0
36
19.0
90
104.0
-
-
500
30
997
Solid handwheels with fol...
72971-R
VDS.300+IR A-20
300
20
66.0
40
36.5
68.5
72
66.0
20.0
44
20.0
90
124.0
-
-
500
30
1375
Solid handwheels with fol...
72685-R
VDS.100+IR-SST-10
102
10
34.0
22
20.0
27.0
30
25.0
10.0
22
9.0
45
39.0
-
-
60
14
171
Solid handwheels with fol...
72715-R
VDS.125+IR-SST-12
125
12
39.5
26
24.0
31.0
35
28.0
11.0
27
11.0
60
49.0
-
-
125
14
310
Solid handwheels with fol...
72765-R
VDS.150+IR-SST-14
150
14
44.0
26
24.0
34.0
38
30.0
12.0
30
10.0
65
56.5
-
-
180
15
436
Solid handwheels with fol...
72865-R
VDS.200+IR-SST-20
200
20
53.0
40
38.0
44.0
50
40.0
14.0
36
13.0
90
81.0
-
-
320
27
717
Solid handwheels with fol...
72656-R-K
VDS.80+IR-A8-K
83
8
38.0
18
16.0
16.0
25
13.0
18.0
17
3.0
45
28.0
9
2
34
6
133
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성