카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 454 - Buffers with Stainless Steel-Retaining washer
Elesa+Ganter
Machine elements
GN 454
Powered by
CAD모델 선택
{elesa_ganter/machine_elements/gn454/gn454.prj},{NB=Anschlagpuffer GN 454-35-16-8,4-70},{PARTNUMBER=GN 454-35-16-8,4-70},{D1=35},{H=16},{D2=8,4},{D2X=8.4},{D3=14.0},{S=2.0},{FED=599},{BB=2395},{FW=4.0},{X=25},{HTVIS=hart},{WEIGHT=0.02300},{CTN=40169991},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
[mm]
D3
[mm]
S
[mm]
FED
Spring rate ≈
[N/mm]
BB
max. load
[N]
FW
max. travel ≈
ⁿ/ₐ
HTVIS
Hardness
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buffer GN 454-16-8-4,3-40
GN 454-16-8-4,3-40
16
8
4,3
8.0
1.0
75
150
2.0
weich
0.00240
40169991
YES
Buffer GN 454-16-8-4,3-55
GN 454-16-8-4,3-55
16
8
4,3
8.0
1.0
140
280
2.0
mittel
0.00200
40169991
YES
Buffer GN 454-16-8-4,3-70
GN 454-16-8-4,3-70
16
8
4,3
8.0
1.0
223
445
2.0
hart
0.00100
40169991
YES
Buffer GN 454-20-10-5,3-4...
GN 454-20-10-5,3-40
20
10
5,3
9.5
1.2
89
223
2.5
weich
0.00370
40169991
YES
Buffer GN 454-20-10-5,3-5...
GN 454-20-10-5,3-55
20
10
5,3
9.5
1.2
148
370
2.5
mittel
0.00390
40169991
YES
Buffer GN 454-20-10-5,3-7...
GN 454-20-10-5,3-70
20
10
5,3
9.5
1.2
240
600
2.5
hart
0.00380
40169991
YES
Buffer GN 454-25-12-6,4-4...
GN 454-25-12-6,4-40
25
12
6,4
11.0
1.6
113
340
3.0
weich
0.00750
40169991
YES
Buffer GN 454-25-12-6,4-5...
GN 454-25-12-6,4-55
25
12
6,4
11.0
1.6
210
630
3.0
mittel
0.00770
40169991
YES
Buffer GN 454-25-12-6,4-7...
GN 454-25-12-6,4-70
25
12
6,4
11.0
1.6
317
950
3.0
hart
0.00790
40169991
YES
Buffer GN 454-35-16-8,4-4...
GN 454-35-16-8,4-40
35
16
8,4
14.0
2.0
175
700
4.0
weich
0.02000
40169991
YES
Buffer GN 454-35-16-8,4-5...
GN 454-35-16-8,4-55
35
16
8,4
14.0
2.0
345
1380
4.0
mittel
0.01950
40169991
YES
Buffer GN 454-35-16-8,4-7...
GN 454-35-16-8,4-70
35
16
8,4
14.0
2.0
599
2395
4.0
hart
0.02300
40169991
YES
Buffer GN 454-42-20-8,4-4...
GN 454-42-20-8,4-40
42
20
8,4
14.0
2.0
220
1100
5.0
weich
0.03050
40169991
YES
Buffer GN 454-42-20-8,4-5...
GN 454-42-20-8,4-55
42
20
8,4
14.0
2.0
360
1800
5.0
mittel
0.03050
40169991
YES
Buffer GN 454-42-20-8,4-7...
GN 454-42-20-8,4-70
42
20
8,4
14.0
2.0
668
3340
5.0
hart
0.03230
40169991
YES
Buffer GN 454-42-20-10,5-...
GN 454-42-20-10,5-40
42
20
10,5
17.5
2.5
220
1100
5.0
weich
0.03510
40169991
YES
Buffer GN 454-42-20-10,5-...
GN 454-42-20-10,5-55
42
20
10,5
17.5
2.5
360
1800
5.0
mittel
0.03530
40169991
YES
Buffer GN 454-42-20-10,5-...
GN 454-42-20-10,5-70
42
20
10,5
17.5
2.5
668
3340
5.0
hart
0.03610
40169991
YES
Buffer GN 454-56-24-8,4-4...
GN 454-56-24-8,4-40
56
24
8,4
14.0
2.0
333
2000
6.0
weich
0.06240
40169991
YES
Buffer GN 454-56-24-8,4-5...
GN 454-56-24-8,4-55
56
24
8,4
14.0
2.0
577
3460
6.0
mittel
0.06230
40169991
YES
Buffer GN 454-56-24-8,4-7...
GN 454-56-24-8,4-70
56
24
8,4
14.0
2.0
1000
6000
6.0
hart
0.06680
40169991
YES
Buffer GN 454-56-24-13-40
GN 454-56-24-13-40
56
24
13
19.5
3.0
333
2000
6.0
weich
0.07570
40169991
YES
Buffer GN 454-56-24-13-55
GN 454-56-24-13-55
56
24
13
19.5
3.0
577
3460
6.0
mittel
0.07600
40169991
YES
Buffer GN 454-56-24-13-70
GN 454-56-24-13-70
56
24
13
19.5
3.0
1000
6000
6.0
hart
0.07820
40169991
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성