카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 343.6 KS - Stainless Steel-Levelling feet, Threaded stud, Type KS, with plastic cap, gliding
Elesa+Ganter
Levelling elements
GN 343.6
GN 343.6 KS
Powered by
CAD모델 선택
{elesa_ganter/levelling_elements/gn343_6/gn343_6_ks/gn343_6_ks_asmtab.prj},{NB=Gelenkfuss mit Schraube GN 343.6-40-M12-100-KS (0)},{PARTNUMBER=GN 343.6-40-M12-100-KS},{D1=40},{D2=M12},{NDMD2=12.00},{L1=100},{L1X=63,80,100},{L3=27.5},{L5=7.5},{SW=17},{T=11.5},{SB=16},{WINKEL=0},{WINKELX=-15° bis 15°},{PPATH=gn343_6_ks_asmtpl.prj},{WEIGHT=0.20100},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L3
[mm]
L5
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with threa...
GN 343.6-25-M6-40-KS
25
M6
40
20.5
5.5
12
4
0.04400
73269098
YES
Levelling foot with threa...
GN 343.6-25-M6-50-KS
25
M6
50
20.5
5.5
12
4
0.04600
73269098
YES
Levelling foot with threa...
GN 343.6-25-M6-63-KS
25
M6
63
20.5
5.5
12
4
0.04800
73269098
YES
Levelling foot with threa...
GN 343.6-25-M8-40-KS
25
M8
40
20.5
5.5
12
7
0.05200
73269098
YES
Levelling foot with threa...
GN 343.6-25-M8-50-KS
25
M8
50
20.5
5.5
12
7
0.05500
73269098
YES
Levelling foot with threa...
GN 343.6-25-M8-63-KS
25
M8
63
20.5
5.5
12
7
0.05900
73269098
YES
Levelling foot with threa...
GN 343.6-25-M10-50-KS
25
M10
50
20.5
5.5
12
11
0.06900
73269098
YES
Levelling foot with threa...
GN 343.6-25-M10-63-KS
25
M10
63
20.5
5.5
12
11
0.07500
73269098
YES
Levelling foot with threa...
GN 343.6-25-M10-80-KS
25
M10
80
20.5
5.5
12
11
0.08300
73269098
YES
Levelling foot with threa...
GN 343.6-32-M8-40-KS
32
M8
40
24.5
6.5
12
7
0.08000
73269098
YES
Levelling foot with threa...
GN 343.6-32-M8-50-KS
32
M8
50
24.5
6.5
12
7
0.08300
73269098
YES
Levelling foot with threa...
GN 343.6-32-M8-63-KS
32
M8
63
24.5
6.5
12
7
0.08700
73269098
YES
Levelling foot with threa...
GN 343.6-32-M10-50-KS
32
M10
50
24.5
6.5
15
11
0.10400
73269098
YES
Levelling foot with threa...
GN 343.6-32-M10-63-KS
32
M10
63
24.5
6.5
15
11
0.11000
73269098
YES
Levelling foot with threa...
GN 343.6-32-M10-80-KS
32
M10
80
24.5
6.5
15
11
0.11900
73269098
YES
Levelling foot with threa...
GN 343.6-32-M12-63-KS
32
M12
63
24.5
6.5
15
16
0.12500
73269098
YES
Levelling foot with threa...
GN 343.6-32-M12-80-KS
32
M12
80
24.5
6.5
15
16
0.13800
73269098
YES
Levelling foot with threa...
GN 343.6-32-M12-100-KS
32
M12
100
24.5
6.5
15
16
0.15200
73269098
YES
Levelling foot with threa...
GN 343.6-40-M8-50-KS
40
M8
50
27.5
7.5
15
7
0.13200
73269098
YES
Levelling foot with threa...
GN 343.6-40-M8-63-KS
40
M8
63
27.5
7.5
15
7
0.13600
73269098
YES
Levelling foot with threa...
GN 343.6-40-M8-80-KS
40
M8
80
27.5
7.5
15
7
0.14200
73269098
YES
Levelling foot with threa...
GN 343.6-40-M10-50-KS
40
M10
50
27.5
7.5
15
11
0.14800
73269098
YES
Levelling foot with threa...
GN 343.6-40-M10-63-KS
40
M10
63
27.5
7.5
15
11
0.15400
73269098
YES
Levelling foot with threa...
GN 343.6-40-M10-80-KS
40
M10
80
27.5
7.5
15
11
0.16300
73269098
YES
Levelling foot with threa...
GN 343.6-40-M12-63-KS
40
M12
63
27.5
7.5
17
16
0.17400
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성