카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 23b - Automatic Connectors, Steel, for Aluminum Profiles (b-Modular System), Right-Angled Connection, Coding R Right-angled connection
Elesa+Ganter
Aluminum Profiles
GN 23b Automatic Connectors, Steel, for Aluminum Profiles (b-Modular System), Right-Angled or End Face Connection
Powered by
CAD모델 선택
{elesa_ganter/aluminum_profiles/gn23b/gn23b_r.prj},{NB=Automatikverbinder, Stahl GN 23b-8S-R-SZ-4},{PARTNUMBER=GN 23b-8S-R-SZ-4},{N=8},{G=4},{D1=S11},{D2=M6},{H=3.8},{L1=32},{L2=8.0},{SW1=5},{SW2=T40},{P=schwer},{KEN=rechtwinklige Verbindung},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0600},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
N
[mm]
G
Bundle Pieces
ⁿ/ₐ
D1
Self-forming thread
ⁿ/ₐ
D2
ⁿ/ₐ
H
[mm]
L1
[mm]
L2
[mm]
SW1
[mm]
SW2
[mm]
P
Profile type
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Automatic Connector, Stee...
GN 23b-8S-R-SZ-4
8
4
S11
M6
3.8
32
8.0
5
T40
Heavy
73181900
YES
Automatic Connector, Stee...
GN 23b-10L-R-SZ-4
10
4
S13
M8
3.8
34
9.5
6
T50
Light
73181900
YES
Automatic Connector, Stee...
GN 23b-10S-R-SZ-4
10
4
S12
M8
3.8
34
9.5
6
T50
Heavy
73181900
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성