카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LV.F-SST - Levelling elements for ground mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LV.F-SST
Powered by
CAD모델 선택
{elesa/general_catalogue/10/1_levelling_elements/lv_f_sst/lv_f_sst_asmtab.prj},{NB=Levelling elements for ground mounting LV.F-100-14-SST-M14X148(0)},{CODE=332480},{DESCRIPTION=LV.F-100-14-SST-M14X148},{ROT=0},{DIM01=100},{DIM02=M14},{DIM03=181},{DIM04=-},{DIM05=148},{DIM06=33},{DIM07=24},{DIM08=14},{DIM09=14},{DIM10=18000},{WEIGHT=255},{NDM=14.000},{KDM=11.546},{D2=14.000},{L=148.000},{L2=20.000},{S=14.000},{L1=0.000},{D1=12.500},{F=70.000},{H1=23.000},{PPATH=assemblies/lv_f_sst_asmtpl.prj},{VER=2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
L1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
h
[mm]
DIM08
s
[mm]
DIM09
Ø
[mm]
DIM10
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements for gr...
331121
LV.F-80-14-SST-M8x43
80
M8
76
-
43
33
24
14
14
16000
86
Levelling elements for gr...
331125
LV.F-80-14-SST-M8x68
80
M8
101
-
68
33
24
14
14
16000
98
Levelling elements for gr...
331221
LV.F-80-14-SST-M10x43
80
M10
76
-
43
33
24
14
14
16000
95
Levelling elements for gr...
331225
LV.F-80-14-SST-M10x68
80
M10
101
-
68
33
24
14
14
16000
108
Levelling elements for gr...
331231
LV.F-80-14-SST-M10x98
80
M10
131
-
98
33
24
14
14
16000
122
Levelling elements for gr...
331321
LV.F-80-14-SST-M12x43
80
M12
76
-
43
33
24
14
14
16000
105
Levelling elements for gr...
331325
LV.F-80-14-SST-M12x68
80
M12
101
-
68
33
24
14
14
16000
123
Levelling elements for gr...
331331
LV.F-80-14-SST-M12x98
80
M12
131
-
98
33
24
14
14
16000
145
Levelling elements for gr...
331421
LV.F-80-14-SST-M14X68
80
M14
101
-
68
33
24
14
14
16000
146
Levelling elements for gr...
331431
LV.F-80-14-SST-M14X98
80
M14
131
-
98
33
24
14
14
16000
167
Levelling elements for gr...
331441
LV.F-80-14-SST-M14X148
80
M14
181
-
148
33
24
14
14
16000
250
Levelling elements for gr...
331521
LV.F-80-14-SST-M16x68
80
M16
101
-
68
33
24
14
14
16000
168
Levelling elements for gr...
331525
LV.F-80-14-SST-M16x108
80
M16
141
-
108
33
24
16
14
16000
222
Levelling elements for gr...
331541
LV.F-80-14-SST-M16x148
80
M16
181
-
148
33
24
16
14
16000
275
Levelling elements for gr...
331561
LV.F-80-14-SST-M16x168
80
M16
201
-
168
33
24
16
14
16000
302
Levelling elements for gr...
331621
LV.F-80-24-SST-M16x58
80
M16
101
-
58
43
24
24
24
18000
230
Levelling elements for gr...
331625
LV.F-80-24-SST-M16x98
80
M16
141
-
98
43
24
24
24
18000
282
Levelling elements for gr...
331641
LV.F-80-24-SST-M16x138
80
M16
181
-
138
43
24
24
24
18000
333
Levelling elements for gr...
331661
LV.F-80-24-SST-M16x158
80
M16
201
-
158
43
24
24
24
18000
361
Levelling elements for gr...
331725
LV.F-80-24-SST-M20x98
80
M20
141
-
98
43
24
24
24
18000
354
Levelling elements for gr...
331741
LV.F-80-24-SST-M20x138
80
M20
181
-
138
43
24
24
24
18000
434
Levelling elements for gr...
331761
LV.F-80-24-SST-M20x158
80
M20
201
-
158
43
24
24
24
18000
474
Levelling elements for gr...
331781
LV.F-80-24-SST-M20x198
80
M20
241
-
198
43
24
24
24
18000
559
Levelling elements for gr...
331825
LV.F-80-24-SST-M24x98
80
M24
141
-
98
43
24
24
24
18000
454
Levelling elements for gr...
331861
LV.F-80-24-SST-M24x158
80
M24
201
-
158
43
24
24
24
18000
629
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성