카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EKK-B - Knurled grip knobs
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
EKK.
Powered by
CAD모델 선택
{elesa/general_catalogue/05/1_fixed_handles/ekk_combi/ekk.prj},{NB=Knurled grip knobs EKK.25-BM6-C2},{CODE=242211-C2},{DESCRIPTION=EKK.25-BM6-C2},{DIM01=25},{DIM02=22.5},{DIM03=14.5},{DIM04=M6},{NDM=6.000},{KDM=4.917},{DIM05=12},{DIM06=14.0},{WEIGHT=11},{COLOR=0.92,0.42,0.04,0.00}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d6H
ⁿ/ₐ
DIM05
h
[mm]
DIM06
I2
[mm]
WEIGHT
Weight
[g]
Knurled grip knobs EKK.16...
242081-C1
EKK.16 B-M3-C1
16
13.0
8.5
M3
6
8.5
7
Knurled grip knobs EKK.16...
242081-C17
EKK.16 B-M3-C17
16
13.0
8.5
M3
6
8.5
7
Knurled grip knobs EKK.16...
242081-C2
EKK.16 B-M3-C2
16
13.0
8.5
M3
6
8.5
7
Knurled grip knobs EKK.16...
242081-C3
EKK.16 B-M3-C3
16
13.0
8.5
M3
6
8.5
7
Knurled grip knobs EKK.16...
242081-C4
EKK.16 B-M3-C4
16
13.0
8.5
M3
6
8.5
7
Knurled grip knobs EKK.16...
242081-C5
EKK.16 B-M3-C5
16
13.0
8.5
M3
6
8.5
7
Knurled grip knobs EKK.16...
242081-C6
EKK.16 B-M3-C6
16
13.0
8.5
M3
6
8.5
7
Knurled grip knobs EKK.16...
242086-C1
EKK.16 B-M4-C1
16
13.0
8.5
M4
6
8.5
6
Knurled grip knobs EKK.16...
242086-C17
EKK.16 B-M4-C17
16
13.0
8.5
M4
6
8.5
6
Knurled grip knobs EKK.16...
242086-C2
EKK.16 B-M4-C2
16
13.0
8.5
M4
6
8.5
6
Knurled grip knobs EKK.16...
242086-C3
EKK.16 B-M4-C3
16
13.0
8.5
M4
6
8.5
6
Knurled grip knobs EKK.16...
242086-C4
EKK.16 B-M4-C4
16
13.0
8.5
M4
6
8.5
6
Knurled grip knobs EKK.16...
242086-C5
EKK.16 B-M4-C5
16
13.0
8.5
M4
6
8.5
6
Knurled grip knobs EKK.16...
242086-C6
EKK.16 B-M4-C6
16
13.0
8.5
M4
6
8.5
6
Knurled grip knobs EKK.18...
242091-C1
EKK.18 B-M4-C1
18
15.5
10.5
M4
6
10.5
6
Knurled grip knobs EKK.18...
242091-C17
EKK.18 B-M4-C17
18
15.5
10.5
M4
6
10.5
6
Knurled grip knobs EKK.18...
242091-C2
EKK.18 B-M4-C2
18
15.5
10.5
M4
6
10.5
6
Knurled grip knobs EKK.18...
242091-C3
EKK.18 B-M4-C3
18
15.5
10.5
M4
6
10.5
6
Knurled grip knobs EKK.18...
242091-C4
EKK.18 B-M4-C4
18
15.5
10.5
M4
6
10.5
6
Knurled grip knobs EKK.18...
242091-C5
EKK.18 B-M4-C5
18
15.5
10.5
M4
6
10.5
6
Knurled grip knobs EKK.18...
242091-C6
EKK.18 B-M4-C6
18
15.5
10.5
M4
6
10.5
6
Knurled grip knobs EKK.18...
242096-C1
EKK.18 B-M5-C1
18
15.5
10.5
M5
6
10.5
5
Knurled grip knobs EKK.18...
242096-C17
EKK.18 B-M5-C17
18
15.5
10.5
M5
6
10.5
5
Knurled grip knobs EKK.18...
242096-C2
EKK.18 B-M5-C2
18
15.5
10.5
M5
6
10.5
5
Knurled grip knobs EKK.18...
242096-C3
EKK.18 B-M5-C3
18
15.5
10.5
M5
6
10.5
5
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN 75.5 - Waist shaped Stainless Steel-knobs, Type D, with female thread
Elesa+Ganter
21.06.2024
GN 75.6 - Waist shaped knobs, Type D, with female thread
Elesa+Ganter
21.06.2024
GN 75.5 - Waist shaped Stainless Steel-knobs, Type E, with threaded rod
Elesa+Ganter
21.06.2024
GN 676.5 - Knobs, Stainless Steel, Type A, without knurl
Ganter
19.06.2024
GN 676.1 - Knobs, Type B with knurl
Ganter
19.06.2024
GN 676.5 - Knobs, Stainless Steel, Type B, with knurl
Ganter
19.06.2024
GN 676.1 - Knobs, Type A without knurl
Ganter
19.06.2024
GN 75 - Mushroom Shaped Knobs, Type D with internal thread
Elesa+Ganter
21.06.2024
GN 75 - Mushroom Shaped Knobs, Type E with threaded stud
Elesa+Ganter
21.06.2024
I.580 N - ELESA-Cylindrical handles
Elesa
01.07.2024
I.147 - ELESA-Tapered handles
Elesa
01.07.2024
GN 310 - Stainless Steel-Gear lever handles, Type A, Ball knob DIN 319
Elesa+Ganter
21.06.2024
I.780 - ELESA-Cylindrical handles
Elesa
01.07.2024
GN 310 - Stainless Steel - Gear lever handles, Type D, Domed gear knobs GN ...
Elesa+Ganter
21.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성