Unisphere II Pillow Block Inch Bore - Unisphere II
Dodge
Mounted Bearings
Spherical Roller Bearings
Setscrew (Unisphere-II)
Powered by
CAD모델 선택
{dodge/mounted_bearings/spherical_roller_bearings/setscrew_unisphere_ii/p2b_uni_asmtab.prj},{NB=048007},{SS1=2.43750},{A1=2.20313},{B1=9.25000},{C1=2.56250},{DMIN1=6.81250},{DMAX1=7.43750},{E1=0.18750},{F1=0.62500},{G1=1.00000},{H1=1.75000},{J1=5.68750},{L1=4.06250},{M1=2.75000},{R1=0.65625},{S1=1.54688},{SS=2-7/16},{PNNE=048007},{PNE=048024},{DESCRIPTIONNE=P2B-UN2-207},{DESCRIPTIONE=P2B-UN2-207E},{WEIGHT=13.6},{A=2-13/64},{B=9-1/4},{C=2-9/16},{DMIN=6-13/16},{DMAX=7-7/16},{E=3/16},{F=5/8},{G=1},{H=1-3/4},{J=5-11/16},{L=4-1/16},{M=2-3/4},{R=21/32},{S=1-35/64},{PPATH=p2b_uni_2_body_templ.prj},{MRPM=1900},{CS=46500},{CD=38000},{RN=18},{RM=0.5827},{PD=3.795},{RC=0.0016-0.0026},{CSS=3/8-16x3/4},{CST=290},{MH=Ductile Iron Grade 65-45-12 ASTM A536},{MIR=4118 Case Carb.},{TYPE=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
SS
Shaft Size
[인치]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Approx. Weight
[lbs]
A
[인치]
B
[인치]
C
[인치]
DMIN
[인치]
DMAX
[인치]
E
Total Exp.
[인치]
F
F Bolt Diameter
[인치]
G
[인치]
H
[인치]
J
[인치]
L
[인치]
M
[인치]
R
[인치]
S
[인치]
MRPM
Max RPM
ⁿ/ₐ
CS
Capacity Static
[Lbs]
CD
Capacity Dynamic
[Lbs]
RN
Rollers/Row Number
ⁿ/ₐ
RM
Rollers/Row Mean Diameter
[인치]
PD
Pitch Diameter
[인치]
RC
Radial Clearance
ⁿ/ₐ
CSS
Collar Setscrews Size
[인치]
CST
Collar Setscrews Torque
[Lbs]
MH
Materials Housing
ⁿ/ₐ
MIR
Materials Inner Ring
ⁿ/ₐ
MOR
Materials Outer Ring
[인치]
MR
Materials Retainer
ⁿ/ₐ
MRO
Materials Rollers
ⁿ/ₐ
SM
Static Misalig (+/-)
ⁿ/ₐ
048000
1-7/16
048000
P2B-UN2-107
5.5
1-11/16
6-7/8
1-61/64
4-11/16
5-1/2
5/32
1/2
31/32
1-3/16
3-7/8
2-3/4
1-7/8
1/2
1-3/16
3000
22400
20800
15
.04488
2.449
0.0012-0.0018
5/16-18x5/8
165
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048001
1-1/2
048001
P2B-UN2-108
5.4
1-11/16
6-7/8
1-61/64
4-11/16
5-1/2
5/32
1/2
31/32
1-3/16
3-7/8
2-3/4
1-7/8
1/2
1-3/16
3000
22400
20800
15
0.4488
2.449
0.0012-0.0018
5/16-18x5/8
165
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048002
1-11/16
048002
P2B-UN2-111
6.9
1-29/32
7-3/8
2-1/16
5-3/16
5-7/8
5/32
1/2
29/32
1-5/16
4-1/4
3
2-1/8
15/32
1-7/16
2800
23600
20800
17
0.4291
2.665
0.0014-0.0022
5/16-18x5/8
165
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048003
1-3/4
048003
P2B-UN2-112
6.8
1-29/32
7-3/8
2-1/16
5-3/16
5-7/8
5/32
1/2
29/32
1-5/16
4-1/4
3
2-1/8
15/32
1-7/16
2800
23600
20800
17
0.4291
2.665
0.0014-0.0022
5/16-18x5/8
165
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048004
1-15/16
048004
P2B-UN2-115
8.0
1-29/32
8-3/8
2-1/16
5-15/16
6-11/16
5/32
5/8
1-1/16
1-3/8
4-9/16
3-1/4
2-1/4
15/32
1-7/16
2625
25500
22000
18
0.4331
2.858
0.0014-0.0022
3/8-16x3/4
290
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048005
2
048005
P2B-UN2-200
7.6
1-29/32
8-3/8
2-1/16
5-15/16
6-11/16
5/32
5/8
1-1/16
1-3/8
4-9/16
3-1/4
2-1/4
15/32
1-7/16
2625
25500
22000
18
0.4331
2.858
0.0014-0.0022
3/8-16x3/4
290
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048006
2-3/16
048006
P2B-UN2-203
9.8
2
8-7/8
2-5/16
6-7/16
7-1/8
5/32
5/8
1-1/32
1-5/8
5
3-1/2
2-1/2
33/64
1-31/64
2325
32500
27000
19
0.4646
3.189
0.0016-0.0026
3/8-16x3/4
290
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048007
2-7/16
048007
P2B-UN2-207
13.6
2-13/64
9-1/4
2-9/16
6-13/16
7-7/16
3/16
5/8
1
1-3/4
5-11/16
4-1/16
2-3/4
21/32
1-35/64
1900
46500
38000
18
0.5827
3.795
0.0016-0.0026
3/8-16x3/4
290
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048008
2-1/2
048008
P2B-UN2-208
13.4
2-13/64
9-1/4
2-9/16
6-13/16
7-7/16
3/16
5/8
1
1-3/4
5-11/16
4-1/16
2-3/4
21/32
1-35/64
1900
46500
38000
18
0.5827
3.795
0.0016-0.0026
3/8-16x3/4
290
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048009
2-11/16
048009
P2B-UN2-211
19.3
2-29/64
10-7/16
2-9/16
7-13/16
8-7/16
3/16
3/4
1-1/8
2-1/4
6-7/16
4-23/32
3-1/4
49/64
1-11/16
1700
53000
41500
20
0.5748
4.197
0.0020-0.0031
1/2-13x7/8
620
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048010
2-3/4
048010
P2B-UN2-212
19.0
2-29/64
10-7/16
2-9/16
7-13/16
8-7/16
3/16
3/4
1-1/8
2-1/4
6-7/16
4-23/32
3-1/4
49/64
1-11/16
1700
53000
41500
20
0.5748
4.197
0.0020-0.0031
1/2-13x7/8
620
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048011
2-15/16
048011
P2B-UN2-215
18.2
2-29/64
10-7/16
2-9/16
7-13/16
8-7/16
3/16
3/4
1-1/8
2-1/4
6-7/16
4-23/32
3-1/4
49/64
1-11/16
1700
53000
41500
20
0.5748
4.197
0.0020-0.0031
1/2-13x7/8
620
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048012
3
048012
P2B-UN2-300
18.1
2-29/64
10-7/16
2-9/16
7-13/16
8-7/16
3/16
3/4
1-1/8
2-1/4
6-7/16
4-23/32
3-1/4
49/64
1-11/16
1700
53000
41500
20
0.5748
4.197
0.0020-0.0031
1/2-13x7/8
620
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048013
3-7/16
048013
P2B-UN2-307
28.4
2-55/64
13
2-13/16
9-1/4
10-3/4
3/16
7/8
1-11/16
2-1/4
7-1/2
5-1/2
3-3/4
15/16
1-29/32
1400
81500
64000
18
0.7795
5.079
0.0024-0.0039
1/2-13x1
620
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048014
3-1/2
048014
P2B-UN2-308
27.0
2-55/64
13
2-13/16
9-1/4
10-3/4
3/16
7/8
1-11/16
2-1/4
7-1/2
5-1/2
3-3/4
15/16
1-29/32
1400
81500
64000
18
0.7795
5.079
0.0024-0.0039
1/2-13x1
620
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048015
3-15/16
048015
P2B-UN2-315
37.4
3-21/64
14-1/4
3-5/16
10
11-7/8
7/32
1
2
2-1/2
8-7/16
6-15/32
4-1/8
1-1/8
2-3/16
1250
104000
80000
18
0.8780
5.705
0.0024-0.0039
5/8-11x1-1/4
1325
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
048016
4
048016
P2B-UN2-400
37.0
3-21/64
14-1/4
3-5/16
10
11-7/8
7/32
1
2
2-1/2
8-7/16
6-15/32
4-1/8
1-1/8
2-3/16
1250
104000
80000
18
0.8780
5.705
0.0024-0.0039
5/8-11x1-1/4
1325
Ductile Iron Grade 65-45-...
4118 Case Carb.
E52100 Steel
Polyamide
E52100 Steel
2°
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성