Mold and die springs Green IN - Extra heavy duty (color coded green)
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PART EJECTION COMPONENTS
SPRINGS
Powered by
CAD모델 선택
{dme/product_structure/mold_components/part_ejection_components/springs/mold_and_die_springs_green_in.prj},{NB=SEH4048},{CN=SEH4048},{SERIES=Extra Heavy Duty - (GREEN)},{WIRE=.135 X .165},{X=0.135},{Y=0.165},{P=0.350},{HD=3/4},{HD1=0.750},{RD=3/8},{RD1=0.375},{FL=12.00},{A=9.5},{L=285.0},{AN=20.0},{PP=8.890}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
WIRE
Wire
[인치]
HD
Hole Dia
[인치]
RD
Rod Dia
[인치]
FL
Free Length
[인치]
A
Approx. Load At 1/10 Deflec.(LBS)
ⁿ/ₐ
L
Load at 25% Deflec. (LBS)
ⁿ/ₐ
SEH1004
SEH1004
Extra Heavy Duty - (GREEN...
.059 X .080
3/8
3/16
1.00
22.0
55.0
SEH1005
SEH1005
Extra Heavy Duty - (GREEN...
.059 X .080
3/8
3/16
1.25
16.0
50.0
SEH1006
SEH1006
Extra Heavy Duty - (GREEN...
.059 X .080
3/8
3/16
1.50
12.5
46.9
SEH1007
SEH1007
Extra Heavy Duty - (GREEN...
.059 X .080
3/8
3/16
1.75
11.5
50.3
SEH1008
SEH1008
Extra Heavy Duty - (GREEN...
.059 X .080
3/8
3/16
2.00
9.0
45.0
SEH1010
SEH1010
Extra Heavy Duty - (GREEN...
.059 X .080
3/8
3/16
2.50
7.0
43.8
SEH1012
SEH1012
Extra Heavy Duty - (GREEN...
.059 X .080
3/8
3/16
3.00
6.5
48.8
SEH1048
SEH1048
Extra Heavy Duty - (GREEN...
.059 X .080
3/8
3/16
12.00
1.5
45.0
SEH2004
SEH2004
Extra Heavy Duty - (GREEN...
.084 X .097
1/2
9/32
1.00
32.0
80.0
SEH2005
SEH2005
Extra Heavy Duty - (GREEN...
.084 X .097
1/2
9/32
1.25
24.0
75.0
SEH2006
SEH2006
Extra Heavy Duty - (GREEN...
.084 X .097
1/2
9/32
1.50
20.0
75.0
SEH2007
SEH2007
Extra Heavy Duty - (GREEN...
.084 X .097
1/2
9/32
1.75
17.0
74.4
SEH2008
SEH2008
Extra Heavy Duty - (GREEN...
.084 X .097
1/2
9/32
2.00
14.0
70.0
SEH2010
SEH2010
Extra Heavy Duty - (GREEN...
.084 X .097
1/2
9/32
2.50
11.5
71.9
SEH2012
SEH2012
Extra Heavy Duty - (GREEN...
.084 X .097
1/2
9/32
3.00
9.0
67.5
SEH2014
SEH2014
Extra Heavy Duty - (GREEN...
.084 X .097
1/2
9/32
3.50
8.0
70.0
SEH2048
SEH2048
Extra Heavy Duty - (GREEN...
.084 X .097
1/2
9/32
12.00
2.5
75.0
SEH3004
SEH3004
Extra Heavy Duty - (GREEN...
.110 X .126
5/8
11/32
1.00
63.0
157.5
SEH3005
SEH3005
Extra Heavy Duty - (GREEN...
.110 X .126
5/8
11/32
1.25
47.0
146.9
SEH3006
SEH3006
Extra Heavy Duty - (GREEN...
.110 X .126
5/8
11/32
1.50
38.0
142.5
SEH3007
SEH3007
Extra Heavy Duty - (GREEN...
.110 X .126
5/8
11/32
1.75
32.0
140.0
SEH3008
SEH3008
Extra Heavy Duty - (GREEN...
.110 X .126
5/8
11/32
2.00
29.0
145.0
SEH3010
SEH3010
Extra Heavy Duty - (GREEN...
.110 X .126
5/8
11/32
2.50
22.0
137.5
SEH3012
SEH3012
Extra Heavy Duty - (GREEN...
.110 X .126
5/8
11/32
3.00
19.0
142.5
SEH3014
SEH3014
Extra Heavy Duty - (GREEN...
.110 X .126
5/8
11/32
3.50
16.0
140.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성