카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
1-430.01 - Escutcheon and Inserts
Dirak
Quarter-Turns
Powered by
CAD모델 선택
{dirak/drehriegel/1_430_01_asmtab.prj},{NB=235-9102.00-00000},{BEST=235-9102.00-00000},{AUS=Vierkant 7mm},{DS=},{MAT=GDZn},{OF=verchromt},{S=0},{INFO=Product page DIRAK.com},{PPATH=2018/assemblies/1_430_01_asmtpl.prj},{VERS=5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BESTNR
Order number
ⁿ/ₐ
AUS
Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
235-9203.00-00000
235-9203.00-00000
Escutcheon A 20, universa...
Zinc die
chrome plated
235-9204.00-00000
235-9204.00-00000
Escutcheon A 26, universa...
Zinc die
chrome plated
235-9201.00-00000
235-9201.00-00000
Escutcheon A 20 only for ...
Zinc die
chrome plated
235-9202.00-00000
235-9202.00-00000
Escutcheon A 26 only for ...
Zinc die
chrome plated
235-9101.00-00000
235-9101.00-00000
Square 6mm
Zinc die
chrome plated
235-9102.00-00000
235-9102.00-00000
Square 7mm
Zinc die
chrome plated
235-9103.00-00000
235-9103.00-00000
Square 8mm
Zinc die
chrome plated
235-9104.00-00000
235-9104.00-00000
Triangular 6.5mm CNOMO
Zinc die
chrome plated
235-9105.00-00000
235-9105.00-00000
Triangular 7mm
Zinc die
chrome plated
235-9106.00-00000
235-9106.00-00000
Triangular 8mm
Zinc die
chrome plated
235-9109.00-00000
235-9109.00-00000
Daimler Benz type
Zinc die
chrome plated
235-9107.00-00000
235-9107.00-00000
Double bit 3mm Pin
Zinc die
chrome plated
235-9108.00-00000
235-9108.00-00000
Double bit 5mm Pin
Zinc die
chrome plated
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
1-400.01 - 2-Point Rod Latch RS
Dirak
16.02.2022
1-400 - 3-Point Latch, for Quarter-Turn cutout
Dirak
15.12.2023
1-058 - Cams
Dirak
15.12.2023
1-100 - Quarter-Turn, Screw-in Type, Optional: Water- and dust-tight accord...
Dirak
15.12.2023
1-101 - Inserts Pr20.1
Dirak
15.12.2023
1-151 - Quarter-Turn with L-Handle Pr20.1 L18
Dirak
15.12.2023
1-430 - Handles, for all Rod-Latches of 235-series
Dirak
15.12.2023
1-102 - Cams
Dirak
15.12.2023
1-154.01 - L-Handle for Padlock with Defeater, with cylinder barrel or slot...
Dirak
15.12.2023
1-083 - Quarter-Turn, with 12mm Housing
Dirak
15.12.2023
1-410 - Rod-Latch without Cam, Stroke 31.4 at 180º rotation
Dirak
15.12.2023
1-415 - Hooked Cam Latch, for sliding doors
Dirak
15.12.2023
6-100 - Key, with recess for logo
Dirak
15.12.2023
1-085DST - DST Safety Quarter-Turn Pr32x20 L18
Dirak
15.12.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성