2EHDRS-XXP - PCB Connector,Screw Connection,Pitch:5.08mm,M2.5,300V,12A
DINKLE
PCB Terminal blocks and PCB Connectors
Special Type
Rail-Mountable plug-in terminal block
Powered by
CAD모델 선택
{dinkle/pcb20terminal20blocks20and20pcb20connectors/special20type/rail-mountable20plug-in20terminal20block/2ehdrs-xxp.prj},{NB=2EHDRS-10P},{NAME=2EHDRS-10P},{PREVIEW=../../../_pool_/70/15/2ehdrs-xxp.png},{PTTE=PCB Connector - Socket},{PH=5.08},{CR=GREEN (default)},{CNMD=Screw Connection},{TEOFLG=With mounting flange},{LH=60.72},{WH=20.5},{HH=17.3},{CTDM=10},{NROFPS=10P},{LL=1},{CNPS=10},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=630},{RDCT=18},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=320},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{CCSS_MIN=0.2},{CCSS_MAX=4},{CCSSD_MIN=0.2},{CCSSD_MAX=2.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=2.5},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=2.5},{CWSCSS_MIN=0.2},{CWSCSS_MAX=1},{CWSCSSD_MIN=0.2},{CWSCSSD_MAX=1.5},{CWSCSFWFWI_MIN=0.25}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
NAME
Name
ⁿ/ₐ
PTTE
Product type
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
CNMD
Connection method
ⁿ/ₐ
TEOFLG
Type of locking
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE2_2
Rated Voltage(II/2)
[V]
RDVE3_2
Rated Voltage(III/2)
[V]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV2_2
Rated Impulse Voltage(II/2)
[kV]
RIV3_2
Rated Impulse Voltage(III/2)
[kV]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
[mm²]
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
[mm²]
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
[mm²]
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
[mm²]
CWSCSS_MIN
2 conductors with same cross section,solid,min
[mm²]
CWSCSS_MAX
2 conductors with same cross section,solid,max
[mm²]
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
[mm²]
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
[mm²]
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
[mm²]
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
[mm²]
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
[mm²]
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
[V]
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
[A]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
[AWG]
SWTD
Screw thread
ⁿ/ₐ
SRSE
Screwdriver size
ⁿ/ₐ
TT_MIN
Tightening torque min
[N.m]
TT_MAX
Tightening torque max
[N.m]
SGLH
Stripping Length
[mm]
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
UL_R
UL Recognized
ⁿ/ₐ
CSC_R
CSA Recognized
ⁿ/ₐ
ROHS_A
RoHS Approval
ⁿ/ₐ
2EHDRS-02P
2EHDRS-02P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
20.08
20.5
17.3
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-03P
2EHDRS-03P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
25.16
20.5
17.3
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-04P
2EHDRS-04P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
30.24
20.5
17.3
4
4P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-05P
2EHDRS-05P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
35.32
20.5
17.3
5
5P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-06P
2EHDRS-06P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
40.4
20.5
17.3
6
6P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-07P
2EHDRS-07P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
45.48
20.5
17.3
7
7P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-08P
2EHDRS-08P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
50.56
20.5
17.3
8
8P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-09P
2EHDRS-09P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
55.64
20.5
17.3
9
9P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-10P
2EHDRS-10P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
60.72
20.5
17.3
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-11P
2EHDRS-11P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
65.8
20.5
17.3
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-12P
2EHDRS-12P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
70.88
20.5
17.3
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-13P
2EHDRS-13P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
75.96
20.5
17.3
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-14P
2EHDRS-14P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
81.04
20.5
17.3
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-15P
2EHDRS-15P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
86.12
20.5
17.3
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-16P
2EHDRS-16P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
91.2
20.5
17.3
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-17P
2EHDRS-17P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
96.28
20.5
17.3
17
17P
1
17
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-18P
2EHDRS-18P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
101.36
20.5
17.3
18
18P
1
18
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-19P
2EHDRS-19P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
106.44
20.5
17.3
19
19P
1
19
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
2EHDRS-20P
2EHDRS-20P
PCB Connector - Socket
5.08
GREEN (default)
Screw Connection
With mounting flange
111.52
20.5
17.3
20
20P
1
20
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1
0.2
1.5
0.25
1
0.5
1.5
300
12
300
12
24
12
24
12
M2.5
0.6x3.5
0.4
0.5
7~8
YES
120
-40
YES
YES
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성